- Operating parts | standard elements
- Clamping technology
- Workholding Technology
- Modular Clamping Technology
- Basic elements
- K0800
Baseplates, grey cast iron with grid holes
- K0800
Baseplates, grey cast iron with T-slots
- K0806
Subplates, grey cast iron with pre-machined clamping faces
- K0806
Subplates, grey cast iron with grid holes
- K0806
Subplates, grey cast iron with T-slots
- K0805
Clamping cubes, grey cast iron with pre-machined clamping faces
- K0805
Clamping cubes, grey cast iron with grid holes
- K0805
Clamping cubes, grey cast iron with T-slots
- K2516
Clamping towers 4-sided, grey cast iron, with grid holes for multi-clamping systems
- K1533
Clamping towers, grey cast iron, 4-sided, with pre-machined clamping faces
- K1533
Clamping towers, grey cast iron, 4-sided, with grid holes
- K1534
Clamping towers, grey cast iron, 6-sided, with pre-machined clamping faces
- K1534
Clamping towers, grey cast iron, 6-sided, with grid holes
- K1535
Clamping towers, grey cast iron, 8-sided, with pre-machined clamping faces
- K1535
Clamping towers, grey cast iron, 8-sided, with grid holes
- K0803
Tombstones, grey cast iron, double-sided, with pre-machined clamping faces
- K0803
Tombstones, grey cast iron, double-sided, with grid holes
- K0803
Tombstones, grey cast iron, double-sided, with T-slots
- K0803
Tombstones double-sided without grid holes
- K0804
Tombstone, grey cast iron, double-sided, for interchangeable subplates
- K0801
Interchangeable subplates, grey cast iron, with pre-machined clamping faces
- K0801
Interchangeable subplates, grey cast iron with grid holes
- K2361
Tombstones, grey cast iron, double-sided with UNILOCK zero-point clamping system
- K2362
Clamping towers, grey cast iron 3-sided with UNILOCK zero-point clamping system
- K2363
Clamping towers, grey cast iron, 4-sided with UNILOCK zero-point clamping system
- K1532
Baseplates, grey cast iron, round, with grid holes
- K1532
Baseplates, grey cast iron, round, with T-slots
- K1531
Angle plates, grey cast iron, wide with pre-machined clamping faces
- K1531
Angle plates, grey cast iron, wide with grid holes
- K1531
Angle plates, grey cast iron, wide with T-slots
- K1451
Angle plates with or without T-slots cast iron
- Add-on elements
- Fastener elements / accessories
- Zero Point Clamping Technology
- Vice Clamping Technology
- Special solutions
- Classic products
- Order number, changeover
|
|
|
K2363Clamping towers, grey cast iron, 4-sided with UNILOCK zero-point... |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:4-sided clamping tower with integrated UNILOCK clamping modules EFM 138. The integrated clamping modules enable the rapid clamping or exchange of clamping equipment and fixtures on the clamping tower. Set-up times are reduced and machine running times increased.Material:Clamping tower GJL 250. Clamping module case-hardening steel.Version:Clamping tower contact faces precision machined. Clamping module contact faces hardened and ground.Note:These 4-sided clamping towers conform to machine tables for machine tools acc. to DIN 55201 and JIS6337-1980.
The clamping modules are actuated via a central pneumatic connection. The high clamping forces are generated via the integrated spring package (the unit clamps while not under pressure). Clamping is released pneumatically.
The following clamping forces are possible with the UNILOCK clamping bolt in conjunction with M10, M12, M16 fastening screws: - Clamping force (M10) 35,000 N/module - Clamping force (M12) 50,000 N/module - Clamping force (M16) 75,000 N/module Clamping force with DIN EN ISO 4762 - 12.9 cap screws
Clamping bolts may only be clamped in conjunction with a mounted interchangeable unit in the clamping module.Temperature range:+5 °C to +60 °C.Accessory:- UNILOCK clamping bolts K0967. - UNILOCK interchangeable subplates for zero-point clamping system K1218. - UNILOCK protective bolts for clamping module K1010. - UNILOCK protective plugs for clamping module K1010.Supplied with- Clamping tower - Transport screws. - Operating instructions.Drawing reference:1) Open air port G1/8 2) Turbo function air port G1/8 Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Other items in this category |
|
| Availability Here you can check item's availability. |
|