HEINRICH KIPP WERK GmbH & Co. KGPO box 11 60 · D-72168 Sulz (Neckar) · Tel. +49 (0) 74 54 / 7 93-0 · Fax +49 (0) 74 54 / 7 93-33
E-Mail: info@kipp.com · Internet: www.kipp.com

Item description/product images

DescriptionMaterial:Housing stainless steel.
Magnet neodymium.
Version:Housing bright.Note:A magnet in the bush attracts the pin (K1069) and holds it with the specified retaining force.
Repeat accuracy ± 0.25. The repeat accuracy can be increased with the aid of additional locating pins.

Installation dimensions for Form A:
min. plate thickness 6 mm.
Installation dimensions for Form B:
max. plate thickness 10 mm.
Installation dimensions for Form C:
plate thickness > 10 mm.
Installation dimensions for Form D:
blind hole.
On request:Suitable nuts.Accessory:Pin K1069Drawing reference:
1) magnet
2) circlip
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1068 Magnetic bushes 388 kB
 Technical information for ball lock bushes/magnetic bushes 170 kB

Drawings

Magnetic bushes
Magnetic bushes

Item selection/filter

Order No.Clamping force
N
Shearing force
kN
Temperature
resistance
CADAcc.PriceOrder
K1068.670,8≤80 °C on request