|
| Short designation |
TPS (also TPE-S) |
| Brand name |
Dryflex® (HEXPOL) |
| Chemical description |
Styrene-based TPE |
| Mechanical properties |
|
| Hardness range [Shore A/D] |
10A – 70D |
| Wear resistance |
Good |
| Tensile strength [MPa] |
|
| Physical properties |
|
| Density [g/cm³] |
0.9 – 1.2 |
| Application temperatures |
|
| Temperature range, short-term [°C] |
-70 – 110 |
| Temperature range, continuous [°C] |
-50 – 80 |
| Other properties |
|
| Flammability according to UL 94 |
HB |
| Chemical resistance |
|
| Mineral grease and oils |
o |
| Petrol |
- |
| Weak/strong acids |
+/o |
| Weak/strong alkalis |
+/o |
| Perchloroethylene |
- |
| Trichloroethylene |
- |
| Acetone |
- |
| Alcohols |
o |
| Brake fluid |
o |
Hydrolysis resistance (hot water) |
+ |
| Weather/UV radiation |
+ |
|
| + resistant / o conditionally resistant / - not resistant |
Back to overview |
|
|
|
| Availability Here you can check item's availability. |
|