Product groups
Knurled knobs, metal parts stainless steel, Form L, with external thread - inch
K0261_L inch

Knurled knobs, metal parts stainless steel, Form L, with...

go back

Item description/product images

DescriptionMaterial:

Thermoplastic black grey.
Threaded pin stainless steel 1.4305 (AISI 303 equivalent).

Version:Threaded pin bright.Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0261_L inch Knurled knobs, metal parts stainless steel, Form L, with external thread - inch 1,1 MB

Drawings

Knurled knobs, metal parts stainless steel, Form L, with external thread - inch

Item selection/filter

Order No.FormColour
Cap
SizeDD1D2HH1LCADAcc.PriceOrder
K0261.51A1X10Lblack grey RAL 7021110-324016,5311310 on request
K0261.51A15X10Llight grey RAL 7035110-324016,5311310 on request
K0261.51A16X10Ltraffic red RAL 3020110-324016,5311310 on request
K0261.51A17X10Lcolza yellow RAL 1021110-324016,5311310 on request
K0261.51A1X20Lblack grey RAL 7021110-324016,5311320 on request
K0261.51A15X20Llight grey RAL 7035110-324016,5311320 on request
K0261.51A16X20Ltraffic red RAL 3020110-324016,5311320 on request
K0261.51A17X20Lcolza yellow RAL 1021110-324016,5311320 on request
K0261.51A2X20Lblack grey RAL 702111/4-204016,5311320 on request
K0261.51A25X20Llight grey RAL 703511/4-204016,5311320 on request
K0261.51A26X20Ltraffic red RAL 302011/4-204016,5311320 on request
K0261.51A27X20Lcolza yellow RAL 102111/4-204016,5311320 on request
K0261.51A2X30Lblack grey RAL 702111/4-204016,5311330 on request
K0261.51A25X30Llight grey RAL 703511/4-204016,5311330 on request
K0261.51A26X30Ltraffic red RAL 302011/4-204016,5311330 on request
K0261.51A27X30Lcolza yellow RAL 102111/4-204016,5311330 on request
K0261.51A3X20Lblack grey RAL 702115/16-184016,5311320 on request
K0261.51A35X20Llight grey RAL 703515/16-184016,5311320 on request
K0261.51A36X20Ltraffic red RAL 302015/16-184016,5311320 on request
K0261.51A37X20Lcolza yellow RAL 102115/16-184016,5311320 on request
K0261.51A3X40Lblack grey RAL 702115/16-184016,5311340 on request
K0261.51A35X40Llight grey RAL 703515/16-184016,5311340 on request
K0261.51A36X40Ltraffic red RAL 302015/16-184016,5311340 on request
K0261.51A37X40Lcolza yellow RAL 102115/16-184016,5311340 on request
K0261.52A3X20Lblack grey RAL 702125/16-185018361520 on request
K0261.52A35X20Llight grey RAL 703525/16-185018361520 on request
K0261.52A36X20Ltraffic red RAL 302025/16-185018361520 on request
K0261.52A37X20Lcolza yellow RAL 102125/16-185018361520 on request
K0261.52A3X40Lblack grey RAL 702125/16-185018361540 on request
K0261.52A35X40Llight grey RAL 703525/16-185018361540 on request
K0261.52A36X40Ltraffic red RAL 302025/16-185018361540 on request
K0261.52A37X40Lcolza yellow RAL 102125/16-185018361540 on request
K0261.52A4X20Lblack grey RAL 702123/8-165018361520 on request
K0261.52A45X20Llight grey RAL 703523/8-165018361520 on request
K0261.52A46X20Ltraffic red RAL 302023/8-165018361520 on request
K0261.52A47X20Lcolza yellow RAL 102123/8-165018361520 on request
K0261.52A4X40Lblack grey RAL 702123/8-165018361540 on request
K0261.52A45X40Llight grey RAL 703523/8-165018361540 on request
K0261.52A46X40Ltraffic red RAL 302023/8-165018361540 on request
K0261.52A47X40Lcolza yellow RAL 102123/8-165018361540 on request
K0261.53A4X20Lblack grey RAL 702133/8-166322411720 on request
K0261.53A45X20Llight grey RAL 703533/8-166322411720 on request
K0261.53A46X20Ltraffic red RAL 302033/8-166322411720 on request
K0261.53A47X20Lcolza yellow RAL 102133/8-166322411720 on request
K0261.53A4X40Lblack grey RAL 702133/8-166322411740 on request
K0261.53A45X40Llight grey RAL 703533/8-166322411740 on request
K0261.53A46X40Ltraffic red RAL 302033/8-166322411740 on request
K0261.53A47X40Lcolza yellow RAL 102133/8-166322411740 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33