Product groups
Knurled knobs Form E, with reamed bush, without cap - inch
K0260_E inch

Knurled knobs Form E, with reamed bush, without cap - inch

go back

Item description/product images

DescriptionMaterial:Black thermoplastic.
Bush grade 5.8 steel.
Version:Steel trivalent blue-passivated.Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0260_E inch Knurled knobs Form E, with reamed bush, without cap - inch 206 kB

Drawings

Knurled knobs Form E, with reamed bush, without cap - inch

Item selection/filter

Order No.

FormDD1D2HH1TCADAcc.PriceOrder
K0260.31CME0,254016,5311310 on request
K0260.32CNE0,3125018361514 on request
K0260.33COE0,3756322411714 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33