Product groups
Knurled knobs Form K, with tapped bush, with cap - inch
K0260_K inch

Knurled knobs Form K, with tapped bush, with cap - inch

go back

Item description/product images

DescriptionMaterial:Black thermoplastic.
Bush grade 5.8 steel.
Version:Steel trivalent blue-passivated.Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0260_K inch Knurled knobs Form K, with tapped bush, with cap - inch 202 kB

Drawings

Knurled knobs Form K, with tapped bush, with cap - inch

Item selection/filter

Order No.FormColour
Cap
SizeDD1D2HH1TCADAcc.PriceOrder
K0260.21A1Kblack grey RAL 7021110-324016,5311310 on request
K0260.21A15Klight grey RAL 7035110-324016,5311310 on request
K0260.21A16Ktraffic red RAL 3020110-324016,5311310 on request
K0260.21A17Kcolza yellow RAL 1021110-324016,5311310 on request
K0260.21A2Kblack grey RAL 702111/4-204016,5311310 on request
K0260.21A25Klight grey RAL 703511/4-204016,5311310 on request
K0260.21A26Ktraffic red RAL 302011/4-204016,5311310 on request
K0260.21A27Kcolza yellow RAL 102111/4-204016,5311310 on request
K0260.21A3Kblack grey RAL 702115/16-184016,5311314 on request
K0260.21A35Klight grey RAL 703515/16-184016,5311314 on request
K0260.21A36Ktraffic red RAL 302015/16-184016,5311314 on request
K0260.21A37Kcolza yellow RAL 102115/16-184016,5311314 on request
K0260.22A3Kblack grey RAL 702125/16-185018361514 on request
K0260.22A35Klight grey RAL 703525/16-185018361514 on request
K0260.22A36Ktraffic red RAL 302025/16-185018361514 on request
K0260.22A37Kcolza yellow RAL 102125/16-185018361514 on request
K0260.22A4Kblack grey RAL 702123/8-165018361514 on request
K0260.22A45Klight grey RAL 703523/8-165018361514 on request
K0260.22A46Ktraffic red RAL 302023/8-165018361514 on request
K0260.22A47Kcolza yellow RAL 102123/8-165018361514 on request
K0260.23A4Kblack grey RAL 702133/8-166322411714 on request
K0260.23A45Klight grey RAL 703533/8-166322411714 on request
K0260.23A46Ktraffic red RAL 302033/8-166322411714 on request
K0260.23A47Kcolza yellow RAL 102133/8-166322411714 on request
K0260.23A5Kblack grey RAL 702131/2-136322411718 on request
K0260.23A55Klight grey RAL 703531/2-136322411718 on request
K0260.23A56Ktraffic red RAL 302031/2-136322411718 on request
K0260.23A57Kcolza yellow RAL 102131/2-136322411718 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33