Product groups
Aluminium profiles D50 Type I, tube
K2057

Aluminium profiles D50 Type I, tube

go back

Item description/product images

DescriptionMaterial:Aluminium EN AW-6063 T66 (AIMgSi 0.5 F25)Version:Artificially aged, natural colour anodised.Note:Can be used as a feed roller in combination with bearing flange K2056. Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2057 Aluminium profiles D50 Type I, tube 228 kB

Drawings

Aluminium profiles D50 Type I, tube

Item selection/filter

Order No.ProfileD

LIx
cm⁴
Iy
cm⁴
Wx
cm³
Wy
cm³
Approx.
weight kg/m
CADAcc.PriceOrder
K2057.50X1000505010008,168,163,263,260,760 on request

Information about this article

If your desired length is not shown,


please contact our professional personal.
The maximum length we can supply is 6000mm.

Order now here.

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33