Product groups
Linear actuators, aluminium, square, Form A
K2355_A

Linear actuators, aluminium, square, Form A

go back

Item description/product images

DescriptionMaterial:Profile tube aluminium.
End caps aluminium
Spindle steel.
Version:Profile tube natural tone anodised.End caps black anodised.Note:These linear actuators are used for linear movements and positioning. The slides are moved via a threaded spindle. This movement can be carried out either manually using a handwheel or via an electric drive. The slides are guided play-free on profile rails.Temperature range:0 °C to +60 °C
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2355_A Linear actuators, aluminium, square, Form A 145 kB

Drawings

Linear actuators, aluminium, square, Form A

Item selection/filter

Order No.FormForm definitionB

B1B2B3DD1D2D3HH1Travel
S
LL1L2SpindleTyp EVCADAcc.PriceOrder
K2355.030X300AMounting bracket one-side3021564222M04x258M62072043002518Tr 14x330 on request
K2355.030X500AMounting bracket one-side3021564222M04x258M62074045002518Tr 14x330 on request
K2355.030X800AMounting bracket one-side3021564222M04x258M62077048002518Tr 14x330 on request
K2355.040X1000AMounting bracket one-side4029685428M05x3010M626888510002822Tr18x440 on request
K2355.040X300AMounting bracket one-side4029685428M05x3010M62681853002822Tr18x440 on request
K2355.040X500AMounting bracket one-side4029685428M05x3010M62683855002822Tr18x440 on request
K2355.040X800AMounting bracket one-side4029685428M05x3010M62686858002822Tr18x440 on request
K2355.050X1000AMounting bracket one-side5038856735M06x3012M8331086010003025Tr 20x450 on request
K2355.050X500AMounting bracket one-side5038856735M06x3012M833103605003025Tr 20x450 on request
K2355.050X800AMounting bracket one-side5038856735M06x3012M833106608003025Tr 20x450 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33