- tube clamps
- Components for conveyor systems
- K2293
Lateral guide holder, plastic, with palm grip
- K2294
Lateral guide holder, plastic, adjustable with palm grip
- K2295
Single clamps, plastic, for lateral guides with conical holding profile
- K2296
Single clamps, plastic, for round lateral guides
- K2297
Pin, stainless steel, for plastic single clamps
- K2298
Single clamps, plastic, for flat bars for lateral guides with conical holding profile
- K2299
Single clamps, plastic, for flat bars for round lateral guides
- K2300
Pin, stainless steel for plastic single clamps for flat bars
- K2301
Double clamps, plastic for lateral guides with conical holding profile
- K2302
Double clamps, plastic for round lateral guides
- K2303
Pin, stainless steel for plastic double clamps
- K2304
Double clamps, plastic with stainless steel pins for lateral guides with conical holding profile
- K2305
Double clamps, plastic with stainless steel pins for round lateral guides
- K2306
Lateral guides, plastic round with conical holding profile
- K2307
lateral guides, plastic, flat with conical holding profile
- Monitor brackets
- Plug Connector
- Accessories for aluminium profiles
- Lean tube connector Ø30 type I
- Workpiece supports
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
K2299Single clamps, plastic, for flat bars for round lateral guides |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Clamp thermoplastic. Nuts and screws stainless steel.Version:Clamp black. Screws and nuts bright.Note:The single clamp is used together with round lateral guides. A pin with a diameter of D1 = 12 or a flat bar 25x8 can be used to adjust the height of the single clamp.
Through targeted product guidance on the conveyor system, the items are maintained on the conveyor belt during transportation.Accessory:Pin K2300.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | B | B1 | B2 | B3 | B4 | B5 | B6 | B7 | D | D1 | D2 | G | H | L | L1 | L2 | CAD | Acc. | Price | Order |
|---|
| K2299.2609110 | 38,5 | 22 | 42 | 6,5 | 6,5 | 19,25 | 8,5 | 1,25 | 8,5 | 10 | 12 | M8 | 31 | 59 | 40,6 | 25,5 |  | | on request | | | K2299.2609112 | 38,5 | 22 | 43 | 6,5 | 6,5 | 19,25 | 8,5 | 1,25 | 8,5 | 12 | 12 | M8 | 31 | 59 | 40,6 | 25,5 |  | | on request | |
Other items in this category |
|
| Availability Here you can check item's availability. |
|