Product groups
Single clamps, plastic, for flat bars 
for lateral guides with conical holding profile
K2298

Single clamps, plastic, for flat bars for lateral guides with...

go back

Item description/product images

DescriptionMaterial:Clamp thermoplastic.
Nuts and screws stainless steel.
Version:Clamp black.
Screws and nuts bright.
Note:The single clamp is used together with the conical lateral guides K2306 and K2307. A pin with a diameter of D1 = 12 or a flat bar 25x8 can be used to adjust the height of the single clamp.

Through targeted product guidance on the conveyor system, the items are maintained on the conveyor belt during transportation.
Accessory:Pin K2300.
Round guide K2306.
Flat guide K2307.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2298 Single clamps, plastic, for flat bars for lateral guides with conical holding profile 243 kB
 Technical note Components for conveyor systems and support elements 572 kB

Drawings

Single clamps, plastic, for flat bars 
for lateral guides with conical holding profile

Item selection/filter

Order No.B

B1B2B3B4B5B6DD1GHLL1L2CADAcc.PriceOrder
K2298.2609034181037178,58,512M8245840,626 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33