Product groups
Pin, stainless steel, for plastic single clamps
K2297

Pin, stainless steel, for plastic single clamps

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4301.

Version:Bright.Note:These pins are for use with the single clamps K2295 and K2296. They can be fastened in the lateral guide holders K2293 and K2294 via the palm grip.On request:Other pin diameters and pin lengths.Accessory:Lateral guide holders K2293.
Lateral guide holders K2294.
Single clamps K2295.
Single clamps K2296.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2297 Pin, stainless steel, for plastic single clamps 146 kB
 Technical note Components for conveyor systems and support elements 572 kB

Drawings

Pin, stainless steel, for plastic single clamps

Item selection/filter

Order No.DD1D2LL1L2CADAcc.PriceOrder
K2297.12087129128776 on request
K2297.121371291213776 on request
K2297.16087169128776 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33