Product groups
Double clamps, plastic 
for lateral guides with conical holding profile
K2301

Double clamps, plastic for lateral guides with conical holding...

go back

Item description/product images

DescriptionMaterial:Thermoplastic.Version:black.Note:The double clamp is used together with the conical lateral guides K2306 and K2307. With this type, it is possible to mount two lateral guides one over the other. This enables higher products to be transported safely on the conveyor belt.

Through targeted product guidance on the conveyor system, the items are maintained on the conveyor belt during transportation.
Accessory:Pin K2303.
Round guide K2306.
Flat guide K2307.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2301 Double clamps, plastic for lateral guides with conical holding profile 316 kB
 Technical note Components for conveyor systems and support elements 572 kB

Drawings

Double clamps, plastic 
for lateral guides with conical holding profile

Item selection/filter

Order No.BB1B2DHH1LL1SWCADAcc.PriceOrder
K2301.625627,520,510,511,59362563917on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33