Product groups
Telescopic slides, aluminum, for side mounting, full extension, load capacity up to 4 kg
K2451

Telescopic slides, aluminum, for side mounting, full extension,...

go back

Item description/product images

DescriptionMaterial:Rails aluminum.
Ball cage and balls steel.
Version:Rails silver anodized.
Ball cage electro zinc-plated.
Balls hardened.
Note for ordering:Sold individually.Note:By telescopic slides with full extension the travel is approximately equal to the overall length. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used.
The specified load capacities refer to the maximum value at 50,000 cycles.

The load capacity is ca. 75 % lower by horizontal mounting.

The head height of the fastening screws should not exceed 0,9 mm otherwise there is a risk of collision with other parts of the slide.

Recommended screws: M 2.5.
Temperature range:5 °C to 35 °CAdvantages:Smooth running
High lateral stability due to precise guidance
Drawing reference:
1) the rails with length 80 mm have no hole here
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2451 Telescopic slides, aluminum, for side mounting, full extension, load capacity up to 4 kg 127 kB
 Technical information for telescopic slides 348 kB
 Overview of items telescopic slides 43,3 kB

Drawings

Telescopic slides, aluminum, for side mounting, full extension, load capacity up to 4 kg

Item selection/filter

Order No.A

A1A2A3A4BHLTravel
S
Loading
per pair
kg
CADAcc.PriceOrder
K2451.008012-56-56111680772 on request
K2451.0100123876387611161001173 on request
K2451.015012631266312611161501514 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33