Product groups
Self-aligning pads, swivel angle 14° and 20°, Form M, flattened ball with carbide diamond grips
K0283_M

Self-aligning pads, swivel angle 14° and 20°, Form M, flattened...

go back

Item description/product images

DescriptionMaterial:Body steel.
Ball rust and acid resistant steel.
Form M with carbide insert.
Version:Body black oxidised.
Ball bright.
Note:Self-aligning pads are used to support and clamp unmachined and machined workpieces. They also serve as stops, supports and thrust pads in fixture and toolmaking.
Grub screws or threaded studs can be screwed and glued into thread D2 making a self-aligning pad with external thread.

Ball secured against rotation.
Advantages:- Self-aligning pads can be swiveled.
- High load forces can be absorbed.
- The built-in o-ring keeps dirt and foreign particles out, which in turn guarantees reliable operation.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0283_M Self-aligning pads, swivel angle 14° and 20°, Form M, flattened ball with carbide diamond grips 227 kB

Drawings

Self-aligning pads, swivel angle 14° and 20°, Form M, flattened ball with carbide diamond grips

Item selection/filter

Order No.FormαD1D2D3D4HH1H2ETBall-ØSWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0283.9061M14°12M676,3517,50,612,519,66101714 on request
K0283.906M14°16M676,3517,50,6-19,66101714 on request
K0283.908M20°22M8117,5260,8-27,79162434 on request
K0283.9101M20°18M10117,5260,82027,79162434 on request
K0283.910M20°22M10117,5260,8-27,79162434 on request
K0283.912M20°22M12117,5260,8-27,79162434 on request
K0283.9161M20°26M161812,7400,93041,615253690 on request
K0283.916M20°34M161812,7400,9-41,615253690 on request
K0283.920M20°34M201812,7400,9-41,615253690 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33