K0380_FVBall-end thrust screws with head Form FV, flattened and serrated... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Screw carbon steel. Ball ball-bearing steel.Version:Screw grade min. 10.9, black. Ball hardened, bright.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | Form | D | D1 | D3 | L | L1 | L2 | Ball-Ø | SW | Load rating max. kN (static load only) | CAD | Acc. | Price | Order |
|---|
| K0380.50820 | FV | M8 | 4,5 | 13 | 20 | 3,5 | 8 | 5,5 | 6 | 9 | | | on request | | | K0380.50835 | FV | M8 | 4,5 | 13 | 35 | 3,5 | 8 | 5,5 | 6 | 9 | | | on request | | | K0380.50850 | FV | M8 | 4,5 | 13 | 50 | 22 | 8 | 5,5 | 6 | 9 | | | on request | | | K0380.51025 | FV | M10 | 6 | 16 | 25 | 4,5 | 10 | 7 | 8 | 12 |  | | on request | | | K0380.51040 | FV | M10 | 6 | 16 | 40 | 4,5 | 10 | 7 | 8 | 12 |  | | on request | | | K0380.51060 | FV | M10 | 6 | 16 | 60 | 28 | 10 | 7 | 8 | 12 |  | | on request | | | K0380.51230 | FV | M12 | 7,2 | 18 | 30 | 5 | 12 | 8,5 | 10 | 18 |  | | on request | | | K0380.51250 | FV | M12 | 7,2 | 18 | 50 | 5 | 12 | 8,5 | 10 | 18 |  | | on request | | | K0380.51280 | FV | M12 | 7,2 | 18 | 80 | 44 | 12 | 8,5 | 10 | 18 |  | | on request | | | K0380.51640 | FV | M16 | 10,7 | 24 | 40 | 6 | 16 | 12 | 14 | 36 |  | | on request | | | K0380.51660 | FV | M16 | 10,7 | 24 | 60 | 6 | 16 | 12 | 14 | 36 |  | | on request | | | K0380.51680 | FV | M16 | 10,7 | 24 | 80 | 36 | 16 | 12 | 14 | 36 |  | | on request | | | K0380.52050 | FV | M20 | 13,5 | 30 | 50 | 7,5 | 20 | 15 | 17 | 60 | | | on request | | | K0380.52080 | FV | M20 | 13,5 | 30 | 80 | 28 | 20 | 15 | 17 | 60 | | | on request | | | K0380.520100 | FV | M20 | 13,5 | 30 | 100 | 48 | 20 | 15 | 17 | 60 | | | on request | | | K0380.52460 | FV | M24 | 15,8 | 36 | 60 | 9 | 24 | 18 | 19 | 80 | | | on request | | | K0380.52490 | FV | M24 | 15,8 | 36 | 90 | 30 | 24 | 18 | 19 | 80 | | | on request | | | K0380.524120 | FV | M24 | 15,8 | 36 | 120 | 60 | 24 | 18 | 19 | 80 | | | on request | |
Other items in this category |
|
| Availability Here you can check item's availability. |
|