HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Product groups

Item description/product images

DescriptionMaterial:Hardened tool steel or carbide.Version:Black oxidised.Note:Grippers and inserts are ideal for use in clamping arms, gripping systems, clamping fixtures, clamping jaws and self-aligning pads.
Grippers transfer very high torque values,even with hard materials and surface irregularities. Grippers guarantee above average holding forces at high cutting forces.
The serrated carbide tips are soldered in.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0387_C Square grippers, Form C 160 kB

Drawings

Square grippers, Form C

Item selection/filter

Order No.Form

ABD1D2TSerrationCADAcc.PriceOrder
K0387.1210048C12104,585,6fine on request
K0387.1212048C12124,585,6fine on request
K0387.1610048C16104,585,6fine on request
K0387.1612048C16124,585,6fine on request
K0387.2010058C20105,5106,6fine on request
K0387.2012058C20125,5106,6fine on request
K0387.2510068C25106,6117,6fine on request
K0387.2512068C25126,6117,6fine on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Newsletter Top
Copyright © 2020 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33