Product groups
Swivel grip plastic, mounting hole round, mounting hole spacing 95 mm, with cover
K2465

Swivel grip plastic, mounting hole round, mounting hole spacing...

go back

Item description/product images

DescriptionMaterial:Swivel grips plastic.Note:The plastic swivel grip is an innovative and ergonomic solution that has been specially developed for mounting on switch cabinets and control systems. With their robust design and high-quality materials, these swivel grips offer both functionality and durability.

The installation holes are spaced at the market standard of 50x50x50.

The swivel grips can be combined with other products for switch cabinet construction to form a 1, 2 or 3 point locking system (see technical information).

Profile half-cylinder locks for swivel grip (K2270) must be ordered separately.
Accessory:K2270 Profile half-cylinder lock for swivel grips
K1114 Steel tongue for quarter-turn locks.
K2271 Adapter for round rods, steel, stainless steel or zinc.
K2273 Zinc bushes for tongues.
K2274 Steel round rods for swivel grip.
K2275 Plastic guide for round rods.
K2277 Zinc attachment for round rods.
K2276 Plastic stop for round rods.
Drawing reference:
1) Mounting holes
2) Sheet thickness max. 2.5 mm
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2465 Swivel grip plastic, mounting hole round, mounting hole spacing 95 mm, with cover 207 kB

Drawings (total overview)

Swivel grip plastic, mounting hole round, mounting hole spacing 95 mm, with cover

Swivel grip plastic, mounting hole round, mounting hole spacing 95 mm, with cover, Form A

More information

Drawings

Swivel grip plastic, mounting hole round, mounting hole spacing 95 mm, with cover, Form A

Item selection/filter

Order No.Version 1FormForm definitionB

DD1HH1H3LL1L2CADAcc.PriceOrder
K2465.020for profile cylindersAwithout profile cylinder lock504622,51820201549595 on request

Swivel grip plastic, mounting hole round, mounting hole spacing 95 mm, with cover, Form B

More information

Drawings

Swivel grip plastic, mounting hole round, mounting hole spacing 95 mm, with cover, Form B

Item selection/filter

Order No.Version 1FormForm definitionB

DD1HH1H3LL1L2CADAcc.PriceOrder
K2465.125for profile cylindersBwithout profile cylinder lock504622,51825201549595 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33