Product groups

Item description/product images

DescriptionMaterial:EPDM.Version:Shore hardness ~ 70, black.Note:O-rings are universally applicable sealing elements for sealing against liquid or gaseous media. They are suitable for static and subordinate dynamic applications. O-rings can be installed for both radial and axial sealing. The sealing effect results from the axial or radial compression of the cross-section during installation. When installed, the pressure of the medium increases the deformation of the O-ring, improving the sealing effect. For optimum sealing, O-rings with the largest possible cord thickness should be selected.

During installation, care must be taken to ensure correct groove size, compression, expansion and/or compaction.

Relative to the O-ring inner diameter, the following should not be exceeded
max. 6% expansion
max. 3% compression.

The material EPDM has good chemical resistance, meaning that it can also be used in contact with CIP/SIP media. Its properties include high weather and moisture resistance, ozone resistance, high thermal resistance, high elasticity and good ageing resistance. It is resistant to e.g. polar media such as water (hot water and steam), alcohols, glycol-based brake fluids, detergents, caustic soda and potassium hydroxide solutions.

The suitability for the respective application must be checked by the user.
Temperature range:-40 °C to +130 °C.On request:Other dimensions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2417 O-ring EPDM 147 kB
 Technical information for O-rings 210 kB

Drawings

O-ring EPDM

Item selection/filter

Order No.

D1D2CADAcc.PriceOrder
K2417.002571782,571,78 on request
K2417.003501503,51,5 on request
K2417.003681783,681,78 on request
K2417.004471784,471,78 on request
K2417.0050010051 on request
K2417.005281785,281,78 on request
K2417.0060020062 on request
K2417.006071786,071,78 on request
K2417.007651787,651,78 on request
K2417.0080025082,5 on request
K2417.01000150101,5 on request
K2417.01000200102 on request
K2417.01000300103 on request
K2417.0107726210,772,62 on request
K2417.0108217810,821,78 on request
K2417.01200350123,5 on request
K2417.0124217812,421,78 on request
K2417.0153024015,32,4 on request
K2417.0155426215,542,62 on request
K2417.01600200162 on request
K2417.01600300163 on request
K2417.0163024016,32,4 on request
K2417.0171226217,122,62 on request
K2417.01800350183,5 on request
K2417.02000300203 on request
K2417.02000350203,5 on request
K2417.0203517820,351,78 on request
K2417.02200300223 on request
K2417.02200350223,5 on request
K2417.02400350243,5 on request
K2417.02600350263,5 on request
K2417.0298226229,822,62 on request
K2417.0313435331,343,53 on request
K2417.03200500325 on request
K2417.03400500345 on request
K2417.03700500375 on request
K2417.04000500405 on request
K2417.05000500505 on request
K2417.0503935350,393,53 on request
K2417.05200500525 on request
K2417.0567435356,743,53 on request
K2417.06200500625 on request
K2417.06800500685 on request
K2417.0726235372,623,53 on request
K2417.07500500755 on request
K2417.08300500835 on request
K2417.0853235385,323,53 on request
K2417.100005001005 on request
K2417.102005001025 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33