Product groups
Hexagon nuts thinDIN 439 / ISO 4035
K0700

Hexagon nuts thin DIN 439 / ISO 4035

go back

Item description/product images

DescriptionMaterial:Steel, stainless steel A2 or stainless steel A4.Version:Steel grade 04, electro zinc-plated or black oxidised.
Stainless steel A2, bright.
Stainless steel A4, bright.
Note:These hexagon nuts are used in screw connections exposed to limited loads, e.g. as a locknut for clevis joints or rod ends.
The maximum nut height H max. is shown in the table.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0700 Hexagon nuts thinDIN 439 / ISO 4035 192 kB
 Grades 39,9 kB
 Overview of standards for fasteners 713 kB

Drawings

Hexagon nuts thinDIN 439 / ISO 4035

Item selection/filter

Order No.Main
material
Surface finish
body
Version 2DEHSWDINISOCADAcc.PriceOrder
K0700.006steelelectro zinc-platedRH threadM6X0,7511,053,210DIN 439- on request
K0700.008steelelectro zinc-platedRH threadM8X114,38413DIN 439- on request
K0700.05steelelectro zinc-platedRH threadM58,792,78DIN 439- on request
K0700.06steelelectro zinc-platedRH threadM611,053,210DIN 439- on request
K0700.061steelelectro zinc-platedLH threadM611,053,210DIN 439- on request
K0700.08steelelectro zinc-platedRH threadM814,38413DIN 439- on request
K0700.081steelelectro zinc-platedLH threadM814,38413DIN 439- on request
K0700.10steelelectro zinc-platedRH threadM1018,9517DIN 439- on request
K0700.101steelelectro zinc-platedLH threadM1018,9517DIN 439- on request
K0700.103steelelectro zinc-platedRH threadM10X118,9517DIN 439- on request
K0700.1031steelelectro zinc-platedLH threadM10X118,9517DIN 439- on request
K0700.104steelelectro zinc-platedRH threadM10X1,2518,9517DIN 439- on request
K0700.1041steelelectro zinc-platedLH threadM10X1,2518,9517DIN 439- on request
K0700.12steelelectro zinc-platedRH threadM1221,1619DIN 439- on request
K0700.121steelelectro zinc-platedLH threadM1221,1619DIN 439- on request
K0700.123steelelectro zinc-platedRH threadM12X1,2521,1619DIN 439- on request
K0700.1231steelelectro zinc-platedLH threadM12X1,2521,1619DIN 439- on request
K0700.124steelelectro zinc-platedRH threadM12X1,521,1619DIN 439- on request
K0700.1241steelelectro zinc-platedLH threadM12X1,521,1619DIN 439- on request
K0700.16steelelectro zinc-platedRH threadM1626,76824DIN 439- on request
K0700.161steelelectro zinc-platedLH threadM1626,76824DIN 439- on request
K0700.163steelelectro zinc-platedRH threadM16x1,526,76824DIN 439- on request
K0700.183steelelectro zinc-platedRH threadM18x1,529,56927DIN 439- on request
K0700.203steelelectro zinc-platedRH threadM20X1,532,951030DIN 439- on request
K0700.2031steelelectro zinc-platedLH threadM20X1,532,951030DIN 439- on request
K0700.223steelelectro zinc-platedRH threadM22x1,536,91032DIN 439- on request
K0700.2231steelelectro zinc-platedLH threadM22x1,536,91032DIN 439- on request
K0700.14steelelectro zinc-platedRH threadM1424,49722DIN 439- on request
K0700.20steelelectro zinc-platedRH threadM2032,951030DIN 439- on request
K0700.24steelelectro zinc-platedRH threadM2439,551236DIN 439- on request
K0700.30steelelectro zinc-platedRH threadM3050,851546DIN 439- on request
K0700.205steelblack oxidisedRH threadM58,792,78DIN 439- on request
K0700.206steelblack oxidisedRH threadM611,053,210DIN 439- on request
K0700.2063steelblack oxidisedRH threadM6X0,7511,053,210DIN 439- on request
K0700.208steelblack oxidisedRH threadM814,38413DIN 439- on request
K0700.2083steelblack oxidisedRH threadM8X114,38413DIN 439- on request
K0700.210steelblack oxidisedRH threadM1018,9517DIN 439- on request
K0700.2103steelblack oxidisedRH threadM10X118,9517DIN 439- on request
K0700.212steelblack oxidisedRH threadM1221,1619DIN 439- on request
K0700.2124steelblack oxidisedRH threadM12X1,521,1619DIN 439- on request
K0700.216steelblack oxidisedRH threadM1626,76824DIN 439- on request
K0700.2163steelblack oxidisedRH threadM16x1,526,76824DIN 439- on request
K0700.2203steelblack oxidisedRH threadM20X1,532,951030DIN 439- on request
K0700.2243steelblack oxidisedRH threadM24x239,61236DIN 439- on request
K0700.105stainless steel A2brightRH threadM58,792,78DIN 439- on request
K0700.106stainless steel A2brightRH threadM611,053,210DIN 439- on request
K0700.1061stainless steel A2brightLH threadM611,053,210DIN 439- on request
K0700.1062stainless steel A2brightRH threadM6X0,7511,053,210DIN 439- on request
K0700.108stainless steel A2brightRH threadM814,38413DIN 439- on request
K0700.1081stainless steel A2brightLH threadM814,38413DIN 439- on request
K0700.1083stainless steel A2brightRH threadM8X114,38413DIN 439- on request
K0700.110stainless steel A2brightRH threadM1018,9517DIN 439- on request
K0700.1101stainless steel A2brightLH threadM1018,9517DIN 439- on request
K0700.1103stainless steel A2brightRH threadM10X118,9517DIN 439- on request
K0700.11031stainless steel A2brightLH threadM10X118,9517DIN 439- on request
K0700.1104stainless steel A2brightRH threadM10X1,2518,9517DIN 439- on request
K0700.11041stainless steel A2brightLH threadM10X1,2518,9517DIN 439- on request
K0700.112stainless steel A2brightRH threadM1221,1619DIN 439- on request
K0700.1121stainless steel A2brightLH threadM1221,1619DIN 439- on request
K0700.1123stainless steel A2brightRH threadM12X1,2521,1619DIN 439- on request
K0700.11231stainless steel A2brightLH threadM12X1,2521,1619DIN 439- on request
K0700.1124stainless steel A2brightRH threadM12X1,521,1619DIN 439- on request
K0700.116stainless steel A2brightRH threadM1626,76824DIN 439- on request
K0700.1161stainless steel A2brightLH threadM1626,76824DIN 439- on request
K0700.1163stainless steel A2brightRH threadM16x1,526,76824DIN 439- on request
K0700.120stainless steel A2brightRH threadM2032,951030DIN 439- on request
K0700.1203stainless steel A2brightRH threadM20X1,532,951030DIN 439- on request
K0700.12031stainless steel A2brightLH threadM20X1,532,951030DIN 439- on request
K0700.1223stainless steel A2brightRH threadM22x1,536,91032DIN 439- on request
K0700.12231stainless steel A2brightLH threadM22x1,536,91032DIN 439- on request
K0700.1243stainless steel A2brightRH threadM24x239,61236DIN 439- on request
K0700.114stainless steel A2brightRH threadM1424,49722DIN 439- on request
K0700.1244stainless steel A2brightRH threadM2439,551236DIN 439- on request
K0700.1303stainless steel A2brightRH threadM30X250,851546DIN 439- on request
K0700.130stainless steel A2brightRH threadM3050,851546DIN 439- on request
K0700.605stainless steel A4brightRH threadM58,792,78DIN 439- on request
K0700.606stainless steel A4brightRH threadM611,053,210DIN 439- on request
K0700.6062stainless steel A4brightRH threadM6X0,7511,053,210DIN 439- on request
K0700.608stainless steel A4brightRH threadM814,38413DIN 439- on request
K0700.6083stainless steel A4brightRH threadM8X114,38413DIN 439- on request
K0700.610stainless steel A4brightRH threadM1018,9517DIN 439- on request
K0700.6103stainless steel A4brightRH threadM10X118,9517DIN 439- on request
K0700.6104stainless steel A4brightRH threadM10X1,2518,9517DIN 439- on request
K0700.612stainless steel A4brightRH threadM1221,1619DIN 439- on request
K0700.6123stainless steel A4brightRH threadM12X1,2521,1619DIN 439- on request
K0700.6124stainless steel A4brightRH threadM12X1,521,1619DIN 439- on request
K0700.614stainless steel A4brightRH threadM1424,49722DIN 439- on request
K0700.616stainless steel A4brightRH threadM1626,76824DIN 439- on request
K0700.6163stainless steel A4brightRH threadM16x1,526,76824DIN 439- on request
K0700.620stainless steel A4brightRH threadM2032,951030DIN 439- on request
K0700.6203stainless steel A4brightRH threadM20X1,532,951030DIN 439- on request
K0700.6223stainless steel A4brightRH threadM22x1,536,91032DIN 439- on request
K0700.6244stainless steel A4brightRH threadM2439,551236DIN 439- on request
K0700.6243stainless steel A4brightRH threadM24x239,61236DIN 439- on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33