Product groups
Hex head bolt, stainless steel, with low head 
and seal and shim washer for Hygienic USIT® set
K2132

Hex head bolt, stainless steel, with low head and seal and...

go back

Item description/product images

DescriptionProduct description:Set: K2131 hexagon head bolt with low head + Hygienic USIT® seal and shim washer K1491.

Only the combination of hex head bolt with collar and Hygienic USIT® seal and shim washer can ensure a cavity free seal.

The hexagon head bolt with low head for the Hygienic USIT® seal and washer is best suited for mounting in sterile areas and also complies with the EHEDG guidelines, which is confirmed by the corresponding certificate.
Material:

Hex head bolt: stainless steel 1.4404.
Washer: stainless steel 1.4404.
Seal ring:
75 EPDM 295 (black).
70 EPDM 253815 (white).
75 Fluoroprene® XP 45 (blue).

Version:Hexagon head screw: polishedNote:The EHEDG certificate is valid only when a hexagon head bolt with low head K2131 is used in combination with the special matching Hygienic USIT® seal and shim washer K1491.

The function of the Hygienic USIT® screw connection system has been tested in combination with stainless steel materials and standard cleaning materials. The suitability for the respective application must be checked by the user.
Accessory:Hexagon cap nut with collar K1493.
Sockets with plastic inserts K1361.
Ring/open-end spanner with protective caps K1362.
Plier wrench with protective jaws K2242.
Special features:
Stainless steel

Drawings

Hex head bolt, stainless steel, with low head 
and seal and shim washer for Hygienic USIT® set

Item selection/filter

Order No.Component
material
FormDLD1

BKRSWD2D3SApproval /
Certification
CADAcc.PriceOrder
K2132.041X875 EPDM 295AM4810,8-5,20,4579,74,11EHEDG on request
K2132.041X1075 EPDM 295AM41010,8-5,20,4579,74,11EHEDG on request
K2132.041X1275 EPDM 295AM41210,8-5,20,4579,74,11EHEDG on request
K2132.041X1675 EPDM 295AM41610,8-5,20,4579,74,11EHEDG on request
K2132.041X2075 EPDM 295AM42010,8-5,20,4579,74,11EHEDG on request
K2132.041X2575 EPDM 295BM42510,8145,20,4579,74,11EHEDG on request
K2132.041X3075 EPDM 295BM43010,8145,20,4579,74,11EHEDG on request
K2132.041X3575 EPDM 295BM43510,8145,20,4579,74,11EHEDG on request
K2132.041X4075 EPDM 295BM44010,8145,20,4579,74,11EHEDG on request
K2132.051X1075 EPDM 295AM51011,8-60,5810,75,11EHEDG on request
K2132.051X1275 EPDM 295AM51211,8-60,5810,75,11EHEDG on request
K2132.051X1675 EPDM 295AM51611,8-60,5810,75,11EHEDG on request
K2132.051X2075 EPDM 295AM52011,8-60,5810,75,11EHEDG on request
K2132.051X2575 EPDM 295BM52511,81660,5810,75,11EHEDG on request
K2132.051X3075 EPDM 295BM53011,81660,5810,75,11EHEDG on request
K2132.051X3575 EPDM 295BM53511,81660,5810,75,11EHEDG on request
K2132.051X4075 EPDM 295BM54011,81660,5810,75,11EHEDG on request
K2132.051X4575 EPDM 295BM54511,81660,5810,75,11EHEDG on request
K2132.051X5075 EPDM 295BM55011,81660,5810,75,11EHEDG on request
K2132.061X1275 EPDM 295AM61214-6,50,51013,16,11EHEDG on request
K2132.061X1675 EPDM 295AM61614-6,50,51013,16,11EHEDG on request
K2132.061X2075 EPDM 295AM62014-6,50,51013,16,11EHEDG on request
K2132.061X2575 EPDM 295AM62514-6,50,51013,16,11EHEDG on request
K2132.061X3075 EPDM 295BM63014186,50,51013,16,11EHEDG on request
K2132.061X3575 EPDM 295BM63514186,50,51013,16,11EHEDG on request
K2132.061X4075 EPDM 295BM64014186,50,51013,16,11EHEDG on request
K2132.061X4575 EPDM 295BM64514186,50,51013,16,11EHEDG on request
K2132.061X5075 EPDM 295BM65014186,50,51013,16,11EHEDG on request
K2132.061X6075 EPDM 295BM66014186,50,51013,16,11EHEDG on request
K2132.081X1675 EPDM 295AM81618-7,60,61316,98,11EHEDG on request
K2132.081X2075 EPDM 295AM82018-7,60,61316,98,11EHEDG on request
K2132.081X2575 EPDM 295AM82518-7,60,61316,98,11EHEDG on request
K2132.081X3075 EPDM 295AM83018-7,60,61316,98,11EHEDG on request
K2132.081X3575 EPDM 295AM83518-7,60,61316,98,11EHEDG on request
K2132.081X4075 EPDM 295BM84018227,60,61316,98,11EHEDG on request
K2132.081X4575 EPDM 295BM84518227,60,61316,98,11EHEDG on request
K2132.081X5075 EPDM 295BM85018227,60,61316,98,11EHEDG on request
K2132.081X6075 EPDM 295BM86018227,60,61316,98,11EHEDG on request
K2132.081X7075 EPDM 295BM87018227,60,61316,98,11EHEDG on request
K2132.081X8075 EPDM 295BM88018227,60,61316,98,11EHEDG on request
K2132.101X2075 EPDM 295AM102022-90,751621,210,11,5EHEDG on request
K2132.101X2575 EPDM 295AM102522-90,751621,210,11,5EHEDG on request
K2132.101X3075 EPDM 295AM103022-90,751621,210,11,5EHEDG on request
K2132.101X3575 EPDM 295AM103522-90,751621,210,11,5EHEDG on request
K2132.101X4075 EPDM 295AM104022-90,751621,210,11,5EHEDG on request
K2132.101X4575 EPDM 295BM1045222690,751621,210,11,5EHEDG on request
K2132.101X5075 EPDM 295BM1050222690,751621,210,11,5EHEDG on request
K2132.101X6075 EPDM 295BM1060222690,751621,210,11,5EHEDG on request
K2132.101X7075 EPDM 295BM1070222690,751621,210,11,5EHEDG on request
K2132.101X8075 EPDM 295BM1080222690,751621,210,11,5EHEDG on request
K2132.121X2575 EPDM 295AM122526,6-11,50,91825,512,11,5EHEDG on request
K2132.121X3075 EPDM 295AM123026,6-11,50,91825,512,11,5EHEDG on request
K2132.121X3575 EPDM 295AM123526,6-11,50,91825,512,11,5EHEDG on request
K2132.121X4075 EPDM 295AM124026,6-11,50,91825,512,11,5EHEDG on request
K2132.121X4575 EPDM 295AM124526,6-11,50,91825,512,11,5EHEDG on request
K2132.121X5075 EPDM 295BM125026,63011,50,91825,512,11,5EHEDG on request
K2132.121X6075 EPDM 295BM126026,63011,50,91825,512,11,5EHEDG on request
K2132.121X7075 EPDM 295BM127026,63011,50,91825,512,11,5EHEDG on request
K2132.121X8075 EPDM 295BM128026,63011,50,91825,512,11,5EHEDG on request
K2132.161X3075 EPDM 295AM163035-13,51,22433,916,11,5EHEDG on request
K2132.161X3575 EPDM 295AM163535-13,51,22433,916,11,5EHEDG on request
K2132.161X4075 EPDM 295AM164035-13,51,22433,916,11,5EHEDG on request
K2132.161X4575 EPDM 295AM164535-13,51,22433,916,11,5EHEDG on request
K2132.161X5075 EPDM 295AM165035-13,51,22433,916,11,5EHEDG on request
K2132.161X6075 EPDM 295AM166035-13,51,22433,916,11,5EHEDG on request
K2132.161X7075 EPDM 295BM1670353813,51,22433,916,11,5EHEDG on request
K2132.161X8075 EPDM 295BM1680353813,51,22433,916,11,5EHEDG on request
K2132.042X870 EPDM 253815AM4810,8-5,20,4579,74,11EHEDG on request
K2132.042X1070 EPDM 253815AM41010,8-5,20,4579,74,11EHEDG on request
K2132.042X1270 EPDM 253815AM41210,8-5,20,4579,74,11EHEDG on request
K2132.042X1670 EPDM 253815AM41610,8-5,20,4579,74,11EHEDG on request
K2132.042X2070 EPDM 253815AM42010,8-5,20,4579,74,11EHEDG on request
K2132.042X2570 EPDM 253815BM42510,8145,20,4579,74,11EHEDG on request
K2132.042X3070 EPDM 253815BM43010,8145,20,4579,74,11EHEDG on request
K2132.042X3570 EPDM 253815BM43510,8145,20,4579,74,11EHEDG on request
K2132.042X4070 EPDM 253815BM44010,8145,20,4579,74,11EHEDG on request
K2132.052X1070 EPDM 253815AM51011,8-60,5810,75,11EHEDG on request
K2132.052X1270 EPDM 253815AM51211,8-60,5810,75,11EHEDG on request
K2132.052X1670 EPDM 253815AM51611,8-60,5810,75,11EHEDG on request
K2132.052X2070 EPDM 253815AM52011,8-60,5810,75,11EHEDG on request
K2132.052X2570 EPDM 253815BM52511,81660,5810,75,11EHEDG on request
K2132.052X3070 EPDM 253815BM53011,81660,5810,75,11EHEDG on request
K2132.052X3570 EPDM 253815BM53511,81660,5810,75,11EHEDG on request
K2132.052X4070 EPDM 253815BM54011,81660,5810,75,11EHEDG on request
K2132.052X4570 EPDM 253815BM54511,81660,5810,75,11EHEDG on request
K2132.052X5070 EPDM 253815BM55011,81660,5810,75,11EHEDG on request
K2132.062X1270 EPDM 253815AM61214-6,50,51013,16,11EHEDG on request
K2132.062X1670 EPDM 253815AM61614-6,50,51013,16,11EHEDG on request
K2132.062X2070 EPDM 253815AM62014-6,50,51013,16,11EHEDG on request
K2132.062X2570 EPDM 253815AM62514-6,50,51013,16,11EHEDG on request
K2132.062X3070 EPDM 253815BM63014186,50,51013,16,11EHEDG on request
K2132.062X3570 EPDM 253815BM63514186,50,51013,16,11EHEDG on request
K2132.062X4070 EPDM 253815BM64014186,50,51013,16,11EHEDG on request
K2132.062X4570 EPDM 253815BM64514186,50,51013,16,11EHEDG on request
K2132.062X5070 EPDM 253815BM65014186,50,51013,16,11EHEDG on request
K2132.062X6070 EPDM 253815BM66014186,50,51013,16,11EHEDG on request
K2132.082X1670 EPDM 253815AM81618-7,60,61316,98,11EHEDG on request
K2132.082X2070 EPDM 253815AM82018-7,60,61316,98,11EHEDG on request
K2132.082X2570 EPDM 253815AM82518-7,60,61316,98,11EHEDG on request
K2132.082X3070 EPDM 253815AM83018-7,60,61316,98,11EHEDG on request
K2132.082X3570 EPDM 253815AM83518-7,60,61316,98,11EHEDG on request
K2132.082X4070 EPDM 253815BM84018227,60,61316,98,11EHEDG on request
K2132.082X4570 EPDM 253815BM84518227,60,61316,98,11EHEDG on request
K2132.082X5070 EPDM 253815BM85018227,60,61316,98,11EHEDG on request
K2132.082X6070 EPDM 253815BM86018227,60,61316,98,11EHEDG on request
K2132.082X7070 EPDM 253815BM87018227,60,61316,98,11EHEDG on request
K2132.082X8070 EPDM 253815BM88018227,60,61316,98,11EHEDG on request
K2132.102X2070 EPDM 253815AM102022-90,751621,210,11,5EHEDG on request
K2132.102X2570 EPDM 253815AM102522-90,751621,210,11,5EHEDG on request
K2132.102X3070 EPDM 253815AM103022-90,751621,210,11,5EHEDG on request
K2132.102X3570 EPDM 253815AM103522-90,751621,210,11,5EHEDG on request
K2132.102X4070 EPDM 253815AM104022-90,751621,210,11,5EHEDG on request
K2132.102X4570 EPDM 253815BM1045222690,751621,210,11,5EHEDG on request
K2132.102X5070 EPDM 253815BM1050222690,751621,210,11,5EHEDG on request
K2132.102X6070 EPDM 253815BM1060222690,751621,210,11,5EHEDG on request
K2132.102X7070 EPDM 253815BM1070222690,751621,210,11,5EHEDG on request
K2132.102X8070 EPDM 253815BM1080222690,751621,210,11,5EHEDG on request
K2132.122X2570 EPDM 253815AM122526,6-11,50,91825,512,11,5EHEDG on request
K2132.122X3070 EPDM 253815AM123026,6-11,50,91825,512,11,5EHEDG on request
K2132.122X3570 EPDM 253815AM123526,6-11,50,91825,512,11,5EHEDG on request
K2132.122X4070 EPDM 253815AM124026,6-11,50,91825,512,11,5EHEDG on request
K2132.122X4570 EPDM 253815AM124526,6-11,50,91825,512,11,5EHEDG on request
K2132.122X5070 EPDM 253815BM125026,63011,50,91825,512,11,5EHEDG on request
K2132.122X6070 EPDM 253815BM126026,63011,50,91825,512,11,5EHEDG on request
K2132.122X7070 EPDM 253815BM127026,63011,50,91825,512,11,5EHEDG on request
K2132.122X8070 EPDM 253815BM128026,63011,50,91825,512,11,5EHEDG on request
K2132.162X3070 EPDM 253815AM163035-13,51,22433,916,11,5EHEDG on request
K2132.162X3570 EPDM 253815AM163535-13,51,22433,916,11,5EHEDG on request
K2132.162X4070 EPDM 253815AM164035-13,51,22433,916,11,5EHEDG on request
K2132.162X4570 EPDM 253815AM164535-13,51,22433,916,11,5EHEDG on request
K2132.162X5070 EPDM 253815AM165035-13,51,22433,916,11,5EHEDG on request
K2132.162X6070 EPDM 253815AM166035-13,51,22433,916,11,5EHEDG on request
K2132.162X7070 EPDM 253815BM1670353813,51,22433,916,11,5EHEDG on request
K2132.162X8070 EPDM 253815BM1680353813,51,22433,916,11,5EHEDG on request
K2132.044X8fluoroprene XP 45AM4810,8-5,20,4579,74,11EHEDG on request
K2132.044X10fluoroprene XP 45AM41010,8-5,20,4579,74,11EHEDG on request
K2132.044X12fluoroprene XP 45AM41210,8-5,20,4579,74,11EHEDG on request
K2132.044X16fluoroprene XP 45AM41610,8-5,20,4579,74,11EHEDG on request
K2132.044X20fluoroprene XP 45AM42010,8-5,20,4579,74,11EHEDG on request
K2132.044X25fluoroprene XP 45BM42510,8145,20,4579,74,11EHEDG on request
K2132.044X30fluoroprene XP 45BM43010,8145,20,4579,74,11EHEDG on request
K2132.044X35fluoroprene XP 45BM43510,8145,20,4579,74,11EHEDG on request
K2132.044X40fluoroprene XP 45BM44010,8145,20,4579,74,11EHEDG on request
K2132.054X10fluoroprene XP 45AM51011,8-60,5810,75,11EHEDG on request
K2132.054X12fluoroprene XP 45AM51211,8-60,5810,75,11EHEDG on request
K2132.054X16fluoroprene XP 45AM51611,8-60,5810,75,11EHEDG on request
K2132.054X20fluoroprene XP 45AM52011,8-60,5810,75,11EHEDG on request
K2132.054X25fluoroprene XP 45BM52511,81660,5810,75,11EHEDG on request
K2132.054X30fluoroprene XP 45BM53011,81660,5810,75,11EHEDG on request
K2132.054X35fluoroprene XP 45BM53511,81660,5810,75,11EHEDG on request
K2132.054X40fluoroprene XP 45BM54011,81660,5810,75,11EHEDG on request
K2132.054X45fluoroprene XP 45BM54511,81660,5810,75,11EHEDG on request
K2132.054X50fluoroprene XP 45BM55011,81660,5810,75,11EHEDG on request
K2132.064X12fluoroprene XP 45AM61214-6,50,51013,16,11EHEDG on request
K2132.064X16fluoroprene XP 45AM61614-6,50,51013,16,11EHEDG on request
K2132.064X20fluoroprene XP 45AM62014-6,50,51013,16,11EHEDG on request
K2132.064X25fluoroprene XP 45AM62514-6,50,51013,16,11EHEDG on request
K2132.064X30fluoroprene XP 45BM63014186,50,51013,16,11EHEDG on request
K2132.064X35fluoroprene XP 45BM63514186,50,51013,16,11EHEDG on request
K2132.064X40fluoroprene XP 45BM64014186,50,51013,16,11EHEDG on request
K2132.064X45fluoroprene XP 45BM64514186,50,51013,16,11EHEDG on request
K2132.064X50fluoroprene XP 45BM65014186,50,51013,16,11EHEDG on request
K2132.064X60fluoroprene XP 45BM66014186,50,51013,16,11EHEDG on request
K2132.084X16fluoroprene XP 45AM81618-7,60,61316,98,11EHEDG on request
K2132.084X20fluoroprene XP 45AM82018-7,60,61316,98,11EHEDG on request
K2132.084X25fluoroprene XP 45AM82518-7,60,61316,98,11EHEDG on request
K2132.084X30fluoroprene XP 45AM83018-7,60,61316,98,11EHEDG on request
K2132.084X35fluoroprene XP 45AM83518-7,60,61316,98,11EHEDG on request
K2132.084X40fluoroprene XP 45BM84018227,60,61316,98,11EHEDG on request
K2132.084X45fluoroprene XP 45BM84518227,60,61316,98,11EHEDG on request
K2132.084X50fluoroprene XP 45BM85018227,60,61316,98,11EHEDG on request
K2132.084X60fluoroprene XP 45BM86018227,60,61316,98,11EHEDG on request
K2132.084X70fluoroprene XP 45BM87018227,60,61316,98,11EHEDG on request
K2132.084X80fluoroprene XP 45BM88018227,60,61316,98,11EHEDG on request
K2132.104X20fluoroprene XP 45AM102022-90,751621,210,11,5EHEDG on request
K2132.104X25fluoroprene XP 45AM102522-90,751621,210,11,5EHEDG on request
K2132.104X30fluoroprene XP 45AM103022-90,751621,210,11,5EHEDG on request
K2132.104X35fluoroprene XP 45AM103522-90,751621,210,11,5EHEDG on request
K2132.104X40fluoroprene XP 45AM104022-90,751621,210,11,5EHEDG on request
K2132.104X45fluoroprene XP 45BM1045222690,751621,210,11,5EHEDG on request
K2132.104X50fluoroprene XP 45BM1050222690,751621,210,11,5EHEDG on request
K2132.104X60fluoroprene XP 45BM1060222690,751621,210,11,5EHEDG on request
K2132.104X70fluoroprene XP 45BM1070222690,751621,210,11,5EHEDG on request
K2132.104X80fluoroprene XP 45BM1080222690,751621,210,11,5EHEDG on request
K2132.124X25fluoroprene XP 45AM122526,6-11,50,91825,512,11,5EHEDG on request
K2132.124X30fluoroprene XP 45AM123026,6-11,50,91825,512,11,5EHEDG on request
K2132.124X35fluoroprene XP 45AM123526,6-11,50,91825,512,11,5EHEDG on request
K2132.124X40fluoroprene XP 45AM124026,6-11,50,91825,512,11,5EHEDG on request
K2132.124X45fluoroprene XP 45AM124526,6-11,50,91825,512,11,5EHEDG on request
K2132.124X50fluoroprene XP 45BM125026,63011,50,91825,512,11,5EHEDG on request
K2132.124X60fluoroprene XP 45BM126026,63011,50,91825,512,11,5EHEDG on request
K2132.124X70fluoroprene XP 45BM127026,63011,50,91825,512,11,5EHEDG on request
K2132.124X80fluoroprene XP 45BM128026,63011,50,91825,512,11,5EHEDG on request
K2132.164X30fluoroprene XP 45AM163035-13,51,22433,916,11,5EHEDG on request
K2132.164X35fluoroprene XP 45AM163535-13,51,22433,916,11,5EHEDG on request
K2132.164X40fluoroprene XP 45AM164035-13,51,22433,916,11,5EHEDG on request
K2132.164X45fluoroprene XP 45AM164535-13,51,22433,916,11,5EHEDG on request
K2132.164X50fluoroprene XP 45AM165035-13,51,22433,916,11,5EHEDG on request
K2132.164X60fluoroprene XP 45AM166035-13,51,22433,916,11,5EHEDG on request
K2132.164X70fluoroprene XP 45BM1670353813,51,22433,916,11,5EHEDG on request
K2132.164X80fluoroprene XP 45BM1680353813,51,22433,916,11,5EHEDG on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33