- Latches
- Snap locks
- K1481
Remote release, zinc
- K1646
Bowden cables
- K1651
Snap locks, plastic with fold-down grip
- K1851
Snap locks stainless steel with Bowden cable connection and grip, fold-down
- K1850
Snap locks stainless steel with grip, fold-down
- K2487
Snap locks, steel or stainless steel, with fold-down grip, mounted using a mounting bracket
- K2488
Snap locks, steel or stainless steel, with fold-down grip
- K2489
Snap locks, steel, with fold-down grip
- K1652
Snap locks, snap-in, plastic with grip
- K2010
Snap locks, plastic with recessed grip, snap-in
- K2011
Snap locks, plastic with recessed grip, snap-in
- K1653
Snap locks, plastic with knob
- K1654
Snap locks, plastic with twist knob
- Slam latches
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
K2487Snap locks, steel or stainless steel, with fold-down grip,... |
go back |
|
|
DescriptionProduct description:With their countersunk grip, these snap locks are designed for flush installation in doors, hatches and covers. The pre-tensioned grip prevents rattling.Material:Housing steel or stainless steel.Version:Steel black powder-coated. Stainless steel ground.Note:Door leaf thickness max. 10 mm.
Form A: lockable. Form B: not lockable.
The latches have a single key system, i.e. each lock can be opened with the same key.Type of operation:When the grip is pulled, the latch moves into the open position and the door can be opened. The door latches automatically when pushed shut.Assembly:1. Cut out a mounting hole as shown in the drawing. 2. Insert the latch into the mounting hole from the front. 3. Tighten the nut from behind, this pulls the mounting bracket onto the door panel and fixates the lock in the mounting opening.Supplied withNuts and mounting brackets are supplied. The lockable snap locks are each supplied with two keys.Drawing reference:1) Installation cut-out 2) Door leaf 3) Frame Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Snap locks, steel or stainless steel, with fold-down grip, mounted using a mounting bracket, Form A |
More information |
| Order No. | Form | Form definition | Main material | B | B1 | B2 | D | H | H1 | H2 | H3 | H4 | L | L1 | L2 | L3 | L4 | L5 | CAD | Acc. | Price | Order |
|---|
| K2487.000127101 | A | lockable | steel | 101,5 | 29 | 82,5 | M6 | 49 | 25 | 12,7 | 6,5 | 1,2 | 127 | 11 | 44,5 | 57,5 | 108 | 11-16 |  | | on request | | | K2487.110127101 | A | lockable | stainless steel | 101,5 | 29 | 82,5 | M6 | 49 | 25 | 12,7 | 6,5 | 1,2 | 127 | 11 | 44,5 | 57,5 | 108 | 11-16 |  | | on request | |
|
Snap locks, steel or stainless steel, with fold-down grip, mounted using a mounting bracket, Form B |
More information |
| Order No. | Form | Form definition | Main material | B | B1 | B2 | D | H | H1 | H2 | H4 | L | L1 | L2 | L3 | L4 | L5 | CAD | Acc. | Price | Order |
|---|
| K2487.001127101 | B | not lockable | steel | 101,5 | 29 | 82,5 | M6 | 48 | 25 | 13,5 | 1,2 | 127 | 11 | 44,5 | 57,5 | 108 | 11-16 |  | | on request | | | K2487.111127101 | B | not lockable | stainless steel | 101,5 | 29 | 82,5 | M6 | 48 | 25 | 13,5 | 1,2 | 127 | 11 | 44,5 | 57,5 | 108 | 11-16 |  | | on request | |
|
Other items in this category |
|
| Availability Here you can check item's availability. |
|