Product groups
Latches, steel or stainless steel, with spring clip and integrated length compensation for up to 500N, fastening holes concealed, style B
K2467_B

Latches, steel or stainless steel, with spring clip and...

go back

Item description/product images

DescriptionMaterial:

Steel or stainless steel 1.4301.

Version:Steel zinc-plated.
Stainless steel electropolished.
Note:Latches with spring clip for securely closing and locking hatches, container lids, machine panelling and similar. The toggle system makes them vibration proof.
The fastening force is applied by traction on a spring clip The latches can be screwed on or riveted.
Drawing reference:
Form A: with integrated spring (max. +4 mm)
Form B: with integrated screw for manual adjustment (max. +4 mm)
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2467_B Latches, steel or stainless steel, with spring clip and integrated length compensation for up to 500N, fastening holes concealed, style B 207 kB

Drawings

Latches, steel or stainless steel, with spring clip and integrated length compensation for up to 500N, fastening holes concealed, style B

Item selection/filter

Order No.Main
material
FormRetaining
force
F1 N
CADAcc.PriceOrder
K2467.2420851steelB500 on request
K2467.2420852stainless steelB500 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33