Product groups
Reducer sleeves stainless steel
K1927

Reducer sleeves stainless steel

go back

Item description/product images

DescriptionMaterial:Stainless steelVersion:Bright.Note:Reducer bushes are used to change the diameter between position indicator / hollow shaft sensor and adjustment spindle.
The grub screw is supplied.

Suitable for position indicators K2106, K2107, K2108 and K1657, and hollow shaft sensors K1926.
Drawing reference:
1) one hole
2) two holes
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1927 Reducer sleeves 228 kB

Drawings

Reducer sleeves stainless steel

Item selection/filter

Order No.ADD1

D2LNo. of
holes
CADAcc.PriceOrder
K1927.1110062,51063,2141 on request
K1927.1110082,51083,2141 on request
K1927.1114063,51464,2171 on request
K1927.1114083,51484,2171 on request
K1927.1114103,514104,2171 on request
K1927.1114123,514124,2171 on request
K1927.1120064,52065,5201 on request
K1927.1120084,52085,5201 on request
K1927.1120104,520105,5201 on request
K1927.112012320123,6201 on request
K1927.112014320143,6201 on request
K1927.112016320163,6201 on request
K1927.112018320183,6201 on request
K1927.122012320123,6202 on request
K1927.122014320143,6202 on request
K1927.122016320163,6202 on request
K1927.122018320183,6202 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33