- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- K1523
2-spoke handwheels, aluminium without grip
- K1524
2-spoke handwheels, aluminium with revolving cylinder grip
- K1525
2-spoke handwheels, aluminium with fold-down cylinder grip
- K0725
Handwheels 2-spoke plastic
- K0725
Handwheels 2-spoke plastic, with revolving grip
- K0725
Handwheels 2-spoke plastic, with folding grip
- K0162
2-spoke handwheels, polished aluminium
- K0162
2-spoke handwheels, powder coated aluminium
- K0671
Handwheels DIN 950 grey cast iron
- K0160
Handwheels DIN 950, aluminium
- K1208
Handwheels DIN 950, stainless steel
- K1520
Disc handwheels, aluminium without grip
- K1521
Disc handwheels, aluminium with revolving cylindrical grip
- K1522
Disc handwheels, aluminium with fold-down cylindrical grip
- K0161
Handwheels disc aluminium
- K0161
Handwheels disc aluminium
- K0163
Handwheels disc similar to DIN 950, aluminium
- K1307
Handwheels disc stainless steel with revolving grip
- K0164
Handwheels disc with revolving grip
- K0165
Handwheels disc without grip
- K0256
Handwheels, plastic
- K0257
Handwheels with revolving cylinder grip
- K0258
Handwheels with fold-down cylinder grip
- K0259
Handwheels with safety grip
- K0184
Handwheels, plastic (thermoset)
- K0262
Knurled knobs with grip
- K0275
Deltawheels
- K1661
Hand wheels, steel, stamped
- K1875
Spoked handwheels, sheet steel
- K1875
Spoked handwheels, sheet steel, with revolving cylinder grip
- K1876
Spoked handwheels, sheet stainless steel
- K1876
Spoked handwheels, stainless steel sheet, with revolving cylinder grip
- K0726
Ball grips revolving
- K0684
Crank handles offset similar to DIN 468
- K0685
Crank handles straight similar to DIN 469
- K0727
Crank handles aluminium
- K0997
Crank handles aluminium with fold-away grip
- K0996
Crank handles aluminium with revolving grip
- K0998
Crank handles aluminium with safety grip
- K2076
Crank handles stainless steel with fold-away grip
- K2075
Crank handles stainless steel with revolving grip
- K0999
Crank handles stainless steel with revolving grip
- K0266
Crank handles with fold-down cylinder grip
- K0659
Crank handles with revolving cylinder grip
- K0268
Crank handles with safety grip
- K0728
Crank handles balanced
- K0740
Cylindrical grips revolving with hexagon socket
- K0774
Cylindrical grips revolving
- K0775
Cylindrical grips, revolving, fold-down
- K1000
Cylindrical grips revolving, stainless steel
- K0263
Cylindrical grips revolving
- K1468
Plastic cylindrical grips, revolving
- K1469
Plastic cylindrical grips, fold-away
- K0265
Cylindrical grips safety automatic return
- K1470
Plastic safety cylinder grips, auto-return
- K0166
Machine handles fixed steel, DIN 39 Form E
- K1199
Machine handles, fixed, DIN 39 Form E, stainless steel
- K0167
Machine handles fixed aluminium, DIN 39 Form E
- K0168
Machine handles revolving similar to DIN 98 Form E, steel
- K1209
Machine handles revolving similar to DIN 98 Form E, stainless steel
- K0169
Machine handles revolving aluminium, similar to DIN 98 Form E
- K2505
Machine handles fixed straight form, similar to DIN 39
- K2349
Machine handles revolving straight form, similar to DIN 98
- K1221
Taper grips fixed
- K0170
Taper grips revolving
- K0651
Taper grips revolving oval
- K0172
Taper grips, plastic (thermoset)
- K1207
Tapered knobs
- K1222
Conical knobs
- K1201
Taper grips, revolving, plastic (thermoset), threaded insert steel or stainless steel
- K1202
Taper grips, plastic (thermoset), threaded insert electro zinc-plated steel
- K0173
Handwheel washers
- K0408
Position indicators with hollow steel shaft, 3 decimal places
- K2106
Position indicators with stainless steel hollow shaft, 3 decimal places
- K0409
Position indicators with hollow steel shaft, 4 decimal places
- K2107
Position indicators with stainless steel hollow shaft, 4 decimal places
- K0410
Position indicators with hollow steel shaft, 5 decimal places
- K2108
Position indicators with stainless steel hollow shaft, 5 decimal places
- K0411
Position indicators, freely programmable, hollow shaft Ø 30 H7
- K0771
Position indicators, freely programmable, hollow shaft Ø 14 H7
- K1657
Position indicator, plastic, electronic IO link interface
- K1658
Magnetic sensors, passive sensors, miniature design IO link interface
- K1905
Position indicator quasi-absolute, mains-independent, indicator accuracy 10 µm, small design
- K1906
Position indicator quasi-absolute, mains-independent, indicator accuracy 10 µm
- K1959
Magnetic sensors passive sensors, miniature design
- K1926
Hollow shaft sensors with magnetic scanning
- K1927
Reducer sleeves stainless steel
- K1663
Magnetic tape scale with incremental coding, 5 mm pole length
- K0412
Reducer sleeves, steel, for position indicators
- K0413
Intermediate plates
- K0414
Mounting brackets for position indicators
- K1928
Adjusting knobs with position indicator digital display
- K1929
Position indicators for handwheels analogue-digital display
- K1930
Handwheels for position indicators
- Quarter-turn locks, edge protection profiles, sealing profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, positioning elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
|
K2108Position indicators with stainless steel hollow shaft, 5 decimal... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Housing polyamide 6. Hollow shaft stainless steel. Sight glass plastic. Grub screw stainless steel.Version:Housing impact-resistant. Hollow shaft and grub screw bright. Dial black, digits white.Note:Position indicators enable the direct reading of set values at a glance. The value indicated per spindle rotation (corresponding spindle pitch) can be selected and the various indicator values are realised by a transmission gear. The position indicators are distinguished by their very clear display and fine scale. They have a torque support that is inserted into a hole on the opposite side.Technical data:– Counter consisting of 5 10-position dials + fine scale – Height of figures about 7 mm – Hollow shaft Ø 20 H7 mm – Temperature resistant to 80 °C – Oil and solvent resistant – Dust-proofOn request:– Counter cover made of mineral glass – Axial sealing (dust-proof) – Waterproof – Vibration protectionAccessory:Reducer sleeve K1927. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | Main colour | B | D | H | L | Pitch | Decimal point in position | max. rpm | Assembly position | Count direction | Indicator after one rotation | CAD | Acc. | Price | Order |
|---|
| K2108.01001111 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 1 | 1 | 500 | 1 | 1 | 0001,0 |  | | on request | | | K2108.01002111 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 1 | 2 | 500 | 1 | 1 | 000,10 |  | | on request | | | K2108.01001121 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 1 | 1 | 500 | 1 | 2 | 0001,0 |  | | on request | | | K2108.01002121 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 1 | 2 | 500 | 1 | 2 | 000,10 |  | | on request | | | K2108.01001211 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 1 | 1 | 500 | 2 | 1 | 0001,0 |  | | on request | | | K2108.01002211 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 1 | 2 | 500 | 2 | 1 | 000,10 |  | | on request | | | K2108.01001221 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 1 | 1 | 500 | 2 | 2 | 0001,0 |  | | on request | | | K2108.01002221 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 1 | 2 | 500 | 2 | 2 | 000,10 |  | | on request | | | K2108.01001311 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 1 | 1 | 500 | 3 | 1 | 0001,0 |  | | on request | | | K2108.01002311 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 1 | 2 | 500 | 3 | 1 | 000,10 |  | | on request | | | K2108.01001321 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 1 | 1 | 500 | 3 | 2 | 0001,0 |  | | on request | | | K2108.01002321 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 1 | 2 | 500 | 3 | 2 | 000,10 |  | | on request | | | K2108.01001411 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 1 | 1 | 500 | 4 | 1 | 0001,0 |  | | on request | | | K2108.01002411 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 1 | 2 | 500 | 4 | 1 | 000,10 |  | | on request | | | K2108.01001421 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 1 | 1 | 500 | 4 | 2 | 0001,0 |  | | on request | | | K2108.01002421 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 1 | 2 | 500 | 4 | 2 | 000,10 |  | | on request | | | K2108.01501111 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 1,5 | 1 | 500 | 1 | 1 | 0001,5 |  | | on request | | | K2108.01501121 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 1,5 | 1 | 500 | 1 | 2 | 0001,5 |  | | on request | | | K2108.01501211 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 1,5 | 1 | 500 | 2 | 1 | 0001,5 |  | | on request | | | K2108.01501221 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 1,5 | 1 | 500 | 2 | 2 | 0001,5 |  | | on request | | | K2108.01501311 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 1,5 | 1 | 500 | 3 | 1 | 0001,5 |  | | on request | | | K2108.01501321 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 1,5 | 1 | 500 | 3 | 2 | 0001,5 |  | | on request | | | K2108.01501411 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 1,5 | 1 | 500 | 4 | 1 | 0001,5 |  | | on request | | | K2108.01501421 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 1,5 | 1 | 500 | 4 | 2 | 0001,5 |  | | on request | | | K2108.02001111 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 2 | 1 | 500 | 1 | 1 | 0002,0 |  | | on request | | | K2108.02001121 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 2 | 1 | 500 | 1 | 2 | 0002,0 |  | | on request | | | K2108.02001211 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 2 | 1 | 500 | 2 | 1 | 0002,0 |  | | on request | | | K2108.02001221 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 2 | 1 | 500 | 2 | 2 | 0002,0 |  | | on request | | | K2108.02001311 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 2 | 1 | 500 | 3 | 1 | 0002,0 |  | | on request | | | K2108.02001321 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 2 | 1 | 500 | 3 | 2 | 0002,0 |  | | on request | | | K2108.02001411 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 2 | 1 | 500 | 4 | 1 | 0002,0 |  | | on request | | | K2108.02001421 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 2 | 1 | 500 | 4 | 2 | 0002,0 |  | | on request | | | K2108.02501111 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 2,5 | 1 | 500 | 1 | 1 | 0002,5 |  | | on request | | | K2108.02501121 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 2,5 | 1 | 500 | 1 | 2 | 0002,5 |  | | on request | | | K2108.02501211 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 2,5 | 1 | 500 | 2 | 1 | 0002,5 |  | | on request | | | K2108.02501221 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 2,5 | 1 | 500 | 2 | 2 | 0002,5 |  | | on request | | | K2108.02501311 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 2,5 | 1 | 500 | 3 | 1 | 0002,5 |  | | on request | | | K2108.02501321 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 2,5 | 1 | 500 | 3 | 2 | 0002,5 |  | | on request | | | K2108.02501411 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 2,5 | 1 | 500 | 4 | 1 | 0002,5 |  | | on request | | | K2108.02501421 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 2,5 | 1 | 500 | 4 | 2 | 0002,5 |  | | on request | | | K2108.03001111 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 3 | 1 | 500 | 1 | 1 | 0003,0 |  | | on request | | | K2108.03001121 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 3 | 1 | 500 | 1 | 2 | 0003,0 |  | | on request | | | K2108.03001211 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 3 | 1 | 500 | 2 | 1 | 0003,0 |  | | on request | | | K2108.03001221 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 3 | 1 | 500 | 2 | 2 | 0003,0 |  | | on request | | | K2108.03001311 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 3 | 1 | 500 | 3 | 1 | 0003,0 |  | | on request | | | K2108.03001321 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 3 | 1 | 500 | 3 | 2 | 0003,0 |  | | on request | | | K2108.03001411 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 3 | 1 | 500 | 4 | 1 | 0003,0 |  | | on request | | | K2108.03001421 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 3 | 1 | 500 | 4 | 2 | 0003,0 |  | | on request | | | K2108.04001111 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 4 | 1 | 375 | 1 | 1 | 0004,0 |  | | on request | | | K2108.04001121 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 4 | 1 | 375 | 1 | 2 | 0004,0 |  | | on request | | | K2108.04001211 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 4 | 1 | 375 | 2 | 1 | 0004,0 |  | | on request | | | K2108.04001221 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 4 | 1 | 375 | 2 | 2 | 0004,0 |  | | on request | | | K2108.04001311 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 4 | 1 | 375 | 3 | 1 | 0004,0 |  | | on request | | | K2108.04001321 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 4 | 1 | 375 | 3 | 2 | 0004,0 |  | | on request | | | K2108.04001411 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 4 | 1 | 375 | 4 | 1 | 0004,0 |  | | on request | | | K2108.04001421 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 4 | 1 | 375 | 4 | 2 | 0004,0 |  | | on request | | | K2108.05001111 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 5 | 1 | 300 | 1 | 1 | 0005,0 |  | | on request | | | K2108.05001121 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 5 | 1 | 300 | 1 | 2 | 0005,0 |  | | on request | | | K2108.05001211 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 5 | 1 | 300 | 2 | 1 | 0005,0 |  | | on request | | | K2108.05001221 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 5 | 1 | 300 | 2 | 2 | 0005,0 |  | | on request | | | K2108.05001311 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 5 | 1 | 300 | 3 | 1 | 0005,0 |  | | on request | | | K2108.05001321 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 5 | 1 | 300 | 3 | 2 | 0005,0 |  | | on request | | | K2108.05001411 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 5 | 1 | 300 | 4 | 1 | 0005,0 |  | | on request | | | K2108.05001421 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 5 | 1 | 300 | 4 | 2 | 0005,0 |  | | on request | | | K2108.06001111 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 6 | 1 | 250 | 1 | 1 | 0006,0 |  | | on request | | | K2108.06001121 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 6 | 1 | 250 | 1 | 2 | 0006,0 |  | | on request | | | K2108.06001211 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 6 | 1 | 250 | 2 | 1 | 0006,0 |  | | on request | | | K2108.06001221 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 6 | 1 | 250 | 2 | 2 | 0006,0 |  | | on request | | | K2108.06001311 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 6 | 1 | 250 | 3 | 1 | 0006,0 |  | | on request | | | K2108.06001321 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 6 | 1 | 250 | 3 | 2 | 0006,0 |  | | on request | | | K2108.06001411 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 6 | 1 | 250 | 4 | 1 | 0006,0 |  | | on request | | | K2108.06001421 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 6 | 1 | 250 | 4 | 2 | 0006,0 |  | | on request | | | K2108.10001111 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 10 | 1 | 150 | 1 | 1 | 0010,0 |  | | on request | | | K2108.10001121 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 10 | 1 | 150 | 1 | 2 | 0010,0 |  | | on request | | | K2108.10001211 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 10 | 1 | 150 | 2 | 1 | 0010,0 |  | | on request | | | K2108.10001221 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 10 | 1 | 150 | 2 | 2 | 0010,0 |  | | on request | | | K2108.10001311 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 10 | 1 | 150 | 3 | 1 | 0010,0 |  | | on request | | | K2108.10001321 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 10 | 1 | 150 | 3 | 2 | 0010,0 |  | | on request | | | K2108.10001411 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 10 | 1 | 150 | 4 | 1 | 0010,0 |  | | on request | | | K2108.10001421 | orange RAL 2004 | 38,5 | 20 | 67,5 | 48 | 10 | 1 | 150 | 4 | 2 | 0010,0 |  | | on request | | | K2108.01001112 | black | 38,5 | 20 | 67,5 | 48 | 1 | 1 | 500 | 1 | 1 | 0001,0 |  | | on request | | | K2108.01002112 | black | 38,5 | 20 | 67,5 | 48 | 1 | 2 | 500 | 1 | 1 | 000,10 |  | | on request | | | K2108.01001122 | black | 38,5 | 20 | 67,5 | 48 | 1 | 1 | 500 | 1 | 2 | 0001,0 |  | | on request | | | K2108.01002122 | black | 38,5 | 20 | 67,5 | 48 | 1 | 2 | 500 | 1 | 2 | 000,10 |  | | on request | | | K2108.01001212 | black | 38,5 | 20 | 67,5 | 48 | 1 | 1 | 500 | 2 | 1 | 0001,0 |  | | on request | | | K2108.01002212 | black | 38,5 | 20 | 67,5 | 48 | 1 | 2 | 500 | 2 | 1 | 000,10 |  | | on request | | | K2108.01001222 | black | 38,5 | 20 | 67,5 | 48 | 1 | 1 | 500 | 2 | 2 | 0001,0 |  | | on request | | | K2108.01002222 | black | 38,5 | 20 | 67,5 | 48 | 1 | 2 | 500 | 2 | 2 | 000,10 |  | | on request | | | K2108.01001312 | black | 38,5 | 20 | 67,5 | 48 | 1 | 1 | 500 | 3 | 1 | 0001,0 |  | | on request | | | K2108.01002312 | black | 38,5 | 20 | 67,5 | 48 | 1 | 2 | 500 | 3 | 1 | 000,10 |  | | on request | | | K2108.01001322 | black | 38,5 | 20 | 67,5 | 48 | 1 | 1 | 500 | 3 | 2 | 0001,0 |  | | on request | | | K2108.01002322 | black | 38,5 | 20 | 67,5 | 48 | 1 | 2 | 500 | 3 | 2 | 000,10 |  | | on request | | | K2108.01001412 | black | 38,5 | 20 | 67,5 | 48 | 1 | 1 | 500 | 4 | 1 | 0001,0 |  | | on request | | | K2108.01002412 | black | 38,5 | 20 | 67,5 | 48 | 1 | 2 | 500 | 4 | 1 | 000,10 |  | | on request | | | K2108.01001422 | black | 38,5 | 20 | 67,5 | 48 | 1 | 1 | 500 | 4 | 2 | 0001,0 |  | | on request | | | K2108.01002422 | black | 38,5 | 20 | 67,5 | 48 | 1 | 2 | 500 | 4 | 2 | 000,10 |  | | on request | | | K2108.01501112 | black | 38,5 | 20 | 67,5 | 48 | 1,5 | 1 | 500 | 1 | 1 | 0001,5 |  | | on request | | | K2108.01501122 | black | 38,5 | 20 | 67,5 | 48 | 1,5 | 1 | 500 | 1 | 2 | 0001,5 |  | | on request | | | K2108.01501212 | black | 38,5 | 20 | 67,5 | 48 | 1,5 | 1 | 500 | 2 | 1 | 0001,5 |  | | on request | | | K2108.01501222 | black | 38,5 | 20 | 67,5 | 48 | 1,5 | 1 | 500 | 2 | 2 | 0001,5 |  | | on request | | | K2108.01501312 | black | 38,5 | 20 | 67,5 | 48 | 1,5 | 1 | 500 | 3 | 1 | 0001,5 |  | | on request | | | K2108.01501322 | black | 38,5 | 20 | 67,5 | 48 | 1,5 | 1 | 500 | 3 | 2 | 0001,5 |  | | on request | | | K2108.01501412 | black | 38,5 | 20 | 67,5 | 48 | 1,5 | 1 | 500 | 4 | 1 | 0001,5 |  | | on request | | | K2108.01501422 | black | 38,5 | 20 | 67,5 | 48 | 1,5 | 1 | 500 | 4 | 2 | 0001,5 |  | | on request | | | K2108.02001112 | black | 38,5 | 20 | 67,5 | 48 | 2 | 1 | 500 | 1 | 1 | 0002,0 |  | | on request | | | K2108.02001122 | black | 38,5 | 20 | 67,5 | 48 | 2 | 1 | 500 | 1 | 2 | 0002,0 |  | | on request | | | K2108.02001212 | black | 38,5 | 20 | 67,5 | 48 | 2 | 1 | 500 | 2 | 1 | 0002,0 |  | | on request | | | K2108.02001222 | black | 38,5 | 20 | 67,5 | 48 | 2 | 1 | 500 | 2 | 2 | 0002,0 |  | | on request | | | K2108.02001312 | black | 38,5 | 20 | 67,5 | 48 | 2 | 1 | 500 | 3 | 1 | 0002,0 |  | | on request | | | K2108.02001322 | black | 38,5 | 20 | 67,5 | 48 | 2 | 1 | 500 | 3 | 2 | 0002,0 |  | | on request | | | K2108.02001412 | black | 38,5 | 20 | 67,5 | 48 | 2 | 1 | 500 | 4 | 1 | 0002,0 |  | | on request | | | K2108.02001422 | black | 38,5 | 20 | 67,5 | 48 | 2 | 1 | 500 | 4 | 2 | 0002,0 |  | | on request | | | K2108.02501112 | black | 38,5 | 20 | 67,5 | 48 | 2,5 | 1 | 500 | 1 | 1 | 0002,5 |  | | on request | | | K2108.02501122 | black | 38,5 | 20 | 67,5 | 48 | 2,5 | 1 | 500 | 1 | 2 | 0002,5 |  | | on request | | | K2108.02501212 | black | 38,5 | 20 | 67,5 | 48 | 2,5 | 1 | 500 | 2 | 1 | 0002,5 |  | | on request | | | K2108.02501222 | black | 38,5 | 20 | 67,5 | 48 | 2,5 | 1 | 500 | 2 | 2 | 0002,5 |  | | on request | | | K2108.02501312 | black | 38,5 | 20 | 67,5 | 48 | 2,5 | 1 | 500 | 3 | 1 | 0002,5 |  | | on request | | | K2108.02501322 | black | 38,5 | 20 | 67,5 | 48 | 2,5 | 1 | 500 | 3 | 2 | 0002,5 |  | | on request | | | K2108.02501412 | black | 38,5 | 20 | 67,5 | 48 | 2,5 | 1 | 500 | 4 | 1 | 0002,5 |  | | on request | | | K2108.02501422 | black | 38,5 | 20 | 67,5 | 48 | 2,5 | 1 | 500 | 4 | 2 | 0002,5 |  | | on request | | | K2108.03001112 | black | 38,5 | 20 | 67,5 | 48 | 3 | 1 | 500 | 1 | 1 | 0003,0 |  | | on request | | | K2108.03001122 | black | 38,5 | 20 | 67,5 | 48 | 3 | 1 | 500 | 1 | 2 | 0003,0 |  | | on request | | | K2108.03001212 | black | 38,5 | 20 | 67,5 | 48 | 3 | 1 | 500 | 2 | 1 | 0003,0 |  | | on request | | | K2108.03001222 | black | 38,5 | 20 | 67,5 | 48 | 3 | 1 | 500 | 2 | 2 | 0003,0 |  | | on request | | | K2108.03001312 | black | 38,5 | 20 | 67,5 | 48 | 3 | 1 | 500 | 3 | 1 | 0003,0 |  | | on request | | | K2108.03001322 | black | 38,5 | 20 | 67,5 | 48 | 3 | 1 | 500 | 3 | 2 | 0003,0 |  | | on request | | | K2108.03001412 | black | 38,5 | 20 | 67,5 | 48 | 3 | 1 | 500 | 4 | 1 | 0003,0 |  | | on request | | | K2108.03001422 | black | 38,5 | 20 | 67,5 | 48 | 3 | 1 | 500 | 4 | 2 | 0003,0 |  | | on request | | | K2108.04001112 | black | 38,5 | 20 | 67,5 | 48 | 4 | 1 | 375 | 1 | 1 | 0004,0 |  | | on request | | | K2108.04001122 | black | 38,5 | 20 | 67,5 | 48 | 4 | 1 | 375 | 1 | 2 | 0004,0 |  | | on request | | | K2108.04001212 | black | 38,5 | 20 | 67,5 | 48 | 4 | 1 | 375 | 2 | 1 | 0004,0 |  | | on request | | | K2108.04001222 | black | 38,5 | 20 | 67,5 | 48 | 4 | 1 | 375 | 2 | 2 | 0004,0 |  | | on request | | | K2108.04001312 | black | 38,5 | 20 | 67,5 | 48 | 4 | 1 | 375 | 3 | 1 | 0004,0 |  | | on request | | | K2108.04001322 | black | 38,5 | 20 | 67,5 | 48 | 4 | 1 | 375 | 3 | 2 | 0004,0 |  | | on request | | | K2108.04001412 | black | 38,5 | 20 | 67,5 | 48 | 4 | 1 | 375 | 4 | 1 | 0004,0 |  | | on request | | | K2108.04001422 | black | 38,5 | 20 | 67,5 | 48 | 4 | 1 | 375 | 4 | 2 | 0004,0 |  | | on request | | | K2108.05001112 | black | 38,5 | 20 | 67,5 | 48 | 5 | 1 | 300 | 1 | 1 | 0005,0 |  | | on request | | | K2108.05001122 | black | 38,5 | 20 | 67,5 | 48 | 5 | 1 | 300 | 1 | 2 | 0005,0 |  | | on request | | | K2108.05001212 | black | 38,5 | 20 | 67,5 | 48 | 5 | 1 | 300 | 2 | 1 | 0005,0 |  | | on request | | | K2108.05001222 | black | 38,5 | 20 | 67,5 | 48 | 5 | 1 | 300 | 2 | 2 | 0005,0 |  | | on request | | | K2108.05001312 | black | 38,5 | 20 | 67,5 | 48 | 5 | 1 | 300 | 3 | 1 | 0005,0 |  | | on request | | | K2108.05001322 | black | 38,5 | 20 | 67,5 | 48 | 5 | 1 | 300 | 3 | 2 | 0005,0 |  | | on request | | | K2108.05001412 | black | 38,5 | 20 | 67,5 | 48 | 5 | 1 | 300 | 4 | 1 | 0005,0 |  | | on request | | | K2108.05001422 | black | 38,5 | 20 | 67,5 | 48 | 5 | 1 | 300 | 4 | 2 | 0005,0 |  | | on request | | | K2108.06001112 | black | 38,5 | 20 | 67,5 | 48 | 6 | 1 | 250 | 1 | 1 | 0006,0 |  | | on request | | | K2108.06001122 | black | 38,5 | 20 | 67,5 | 48 | 6 | 1 | 250 | 1 | 2 | 0006,0 |  | | on request | | | K2108.06001212 | black | 38,5 | 20 | 67,5 | 48 | 6 | 1 | 250 | 2 | 1 | 0006,0 |  | | on request | | | K2108.06001222 | black | 38,5 | 20 | 67,5 | 48 | 6 | 1 | 250 | 2 | 2 | 0006,0 |  | | on request | | | K2108.06001312 | black | 38,5 | 20 | 67,5 | 48 | 6 | 1 | 250 | 3 | 1 | 0006,0 |  | | on request | | | K2108.06001322 | black | 38,5 | 20 | 67,5 | 48 | 6 | 1 | 250 | 3 | 2 | 0006,0 |  | | on request | | | K2108.06001412 | black | 38,5 | 20 | 67,5 | 48 | 6 | 1 | 250 | 4 | 1 | 0006,0 |  | | on request | | | K2108.06001422 | black | 38,5 | 20 | 67,5 | 48 | 6 | 1 | 250 | 4 | 2 | 0006,0 |  | | on request | | | K2108.10001112 | black | 38,5 | 20 | 67,5 | 48 | 10 | 1 | 150 | 1 | 1 | 0010,0 |  | | on request | | | K2108.10001122 | black | 38,5 | 20 | 67,5 | 48 | 10 | 1 | 150 | 1 | 2 | 0010,0 |  | | on request | | | K2108.10001212 | black | 38,5 | 20 | 67,5 | 48 | 10 | 1 | 150 | 2 | 1 | 0010,0 |  | | on request | | | K2108.10001222 | black | 38,5 | 20 | 67,5 | 48 | 10 | 1 | 150 | 2 | 2 | 0010,0 |  | | on request | | | K2108.10001312 | black | 38,5 | 20 | 67,5 | 48 | 10 | 1 | 150 | 3 | 1 | 0010,0 |  | | on request | | | K2108.10001322 | black | 38,5 | 20 | 67,5 | 48 | 10 | 1 | 150 | 3 | 2 | 0010,0 |  | | on request | | | K2108.10001412 | black | 38,5 | 20 | 67,5 | 48 | 10 | 1 | 150 | 4 | 1 | 0010,0 |  | | on request | | | K2108.10001422 | black | 38,5 | 20 | 67,5 | 48 | 10 | 1 | 150 | 4 | 2 | 0010,0 |  | | on request | |
Other items in this category |
|
| Availability Here you can check item's availability. |
|