Product groups
Clamping levers plastic with internal thread, steel parts black oxidised
K1700

Clamping levers plastic with internal thread, steel parts black...

go back

Item description/product images

DescriptionProduct description:The plastic clamping lever with ergonomic grip design offers a high-quality, modern appearance in combination with very pleasant haptics.
The clamping lever is made of a special high-performance plastic and is available in many standard colours.
The advantages of the clamping lever are high rigidity and strength. The light weight make it ideal for mobile applications.
Material:High performance fibreglass reinforced thermoplastic.
Steel parts grade 5.8.
Version:Steel parts black oxidised.Type of operation:When not actuated, the handle is engaged in the tooth insert by a gear ring, thus allowing the thread to be fastened or released. When raised, the handle can be re-positioned and then re-engaged in the gear ring by spring force.Application:Machine, equipment and plant construction, rehabilitation sector.Temperature range:Permanent temperature max. 100 °C.
Brief use with temperatures up to 130 °C.
Advantages:Seven colour variants.On request:Other female threads and special versions.
Length “H1” optionally available in other lengths for an additional charge.

High temperature black-grey plastic.
Permanent operating temperature acc. to IEC 216 150 °C - 160 °C max.
Brief use with temperatures up to 250 °C.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1700 Clamping levers plastic with internal thread, steel parts black oxidised 244 kB

Drawings

Clamping levers plastic with internal thread, steel parts black oxidised

Item selection/filter

Order No.Main
colour
Main
material
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
K1700.1041black grey RAL 7021high performance thermoplastic1M491013,213,824,5414,230,83539,946,87,916 on request
K1700.1042orange RAL 2004high performance thermoplastic1M491013,213,824,5414,230,83539,946,87,916 on request
K1700.10416rape yellow RAL 1021high performance thermoplastic1M491013,213,824,5414,230,83539,946,87,916 on request
K1700.10484red RAL 3020high performance thermoplastic1M491013,213,824,5414,230,83539,946,87,916 on request
K1700.10486signal green RAL 6032high performance thermoplastic1M491013,213,824,5414,230,83539,946,87,916 on request
K1700.10487traffic blue RAL 5017high performance thermoplastic1M491013,213,824,5414,230,83539,946,87,916 on request
K1700.10488light grey RAL 7035high performance thermoplastic1M491013,213,824,5414,230,83539,946,87,916 on request
K1700.1051black grey RAL 7021high performance thermoplastic1M591013,213,824,5414,230,83539,946,87,916 on request
K1700.1052orange RAL 2004high performance thermoplastic1M591013,213,824,5414,230,83539,946,87,916 on request
K1700.10516rape yellow RAL 1021high performance thermoplastic1M591013,213,824,5414,230,83539,946,87,916 on request
K1700.10584red RAL 3020high performance thermoplastic1M591013,213,824,5414,230,83539,946,87,916 on request
K1700.10586signal green RAL 6032high performance thermoplastic1M591013,213,824,5414,230,83539,946,87,916 on request
K1700.10587traffic blue RAL 5017high performance thermoplastic1M591013,213,824,5414,230,83539,946,87,916 on request
K1700.10588light grey RAL 7035high performance thermoplastic1M591013,213,824,5414,230,83539,946,87,916 on request
K1700.1061black grey RAL 7021high performance thermoplastic1M691013,213,824,5414,230,83539,946,87,916 on request
K1700.1062orange RAL 2004high performance thermoplastic1M691013,213,824,5414,230,83539,946,87,916 on request
K1700.10616rape yellow RAL 1021high performance thermoplastic1M691013,213,824,5414,230,83539,946,87,916 on request
K1700.10684red RAL 3020high performance thermoplastic1M691013,213,824,5414,230,83539,946,87,916 on request
K1700.10686signal green RAL 6032high performance thermoplastic1M691013,213,824,5414,230,83539,946,87,916 on request
K1700.10687traffic blue RAL 5017high performance thermoplastic1M691013,213,824,5414,230,83539,946,87,916 on request
K1700.10688light grey RAL 7035high performance thermoplastic1M691013,213,824,5414,230,83539,946,87,916 on request
K1700.2061black grey RAL 7021high performance thermoplastic2M61213,518,519,128,56,518,642,647,165,274,810,520 on request
K1700.2062orange RAL 2004high performance thermoplastic2M61213,518,519,128,56,518,642,647,165,274,810,520 on request
K1700.20616rape yellow RAL 1021high performance thermoplastic2M61213,518,519,128,56,518,642,647,165,274,810,520 on request
K1700.20684red RAL 3020high performance thermoplastic2M61213,518,519,128,56,518,642,647,165,274,810,520 on request
K1700.20686signal green RAL 6032high performance thermoplastic2M61213,518,519,128,56,518,642,647,165,274,810,520 on request
K1700.20687traffic blue RAL 5017high performance thermoplastic2M61213,518,519,128,56,518,642,647,165,274,810,520 on request
K1700.20688light grey RAL 7035high performance thermoplastic2M61213,518,519,128,56,518,642,647,165,274,810,520 on request
K1700.2081black grey RAL 7021high performance thermoplastic2M81213,518,519,128,56,518,642,647,165,274,810,520 on request
K1700.2082orange RAL 2004high performance thermoplastic2M81213,518,519,128,56,518,642,647,165,274,810,520 on request
K1700.20816rape yellow RAL 1021high performance thermoplastic2M81213,518,519,128,56,518,642,647,165,274,810,520 on request
K1700.20884red RAL 3020high performance thermoplastic2M81213,518,519,128,56,518,642,647,165,274,810,520 on request
K1700.20886signal green RAL 6032high performance thermoplastic2M81213,518,519,128,56,518,642,647,165,274,810,520 on request
K1700.20887traffic blue RAL 5017high performance thermoplastic2M81213,518,519,128,56,518,642,647,165,274,810,520 on request
K1700.20888light grey RAL 7035high performance thermoplastic2M81213,518,519,128,56,518,642,647,165,274,810,520 on request
K1700.3081black grey RAL 7021high performance thermoplastic3M8141621,221,93710245459,280,291,111,522 on request
K1700.3082orange RAL 2004high performance thermoplastic3M8141621,221,93710245459,280,291,111,522 on request
K1700.30816rape yellow RAL 1021high performance thermoplastic3M8141621,221,93710245459,280,291,111,522 on request
K1700.30884red RAL 3020high performance thermoplastic3M8141621,221,93710245459,280,291,111,522 on request
K1700.30886signal green RAL 6032high performance thermoplastic3M8141621,221,93710245459,280,291,111,522 on request
K1700.30887traffic blue RAL 5017high performance thermoplastic3M8141621,221,93710245459,280,291,111,522 on request
K1700.30888light grey RAL 7035high performance thermoplastic3M8141621,221,93710245459,280,291,111,522 on request
K1700.3101black grey RAL 7021high performance thermoplastic3M10141621,221,93710245459,280,291,111,522 on request
K1700.3102orange RAL 2004high performance thermoplastic3M10141621,221,93710245459,280,291,111,522 on request
K1700.31016rape yellow RAL 1021high performance thermoplastic3M10141621,221,93710245459,280,291,111,522 on request
K1700.31084red RAL 3020high performance thermoplastic3M10141621,221,93710245459,280,291,111,522 on request
K1700.31086signal green RAL 6032high performance thermoplastic3M10141621,221,93710245459,280,291,111,522 on request
K1700.31087traffic blue RAL 5017high performance thermoplastic3M10141621,221,93710245459,280,291,111,522 on request
K1700.31088light grey RAL 7035high performance thermoplastic3M10141621,221,93710245459,280,291,111,522 on request
K1700.4101black grey RAL 7021high performance thermoplastic4M10171926,227,143,11027,862,468,196,8110,314,124 on request
K1700.4102orange RAL 2004high performance thermoplastic4M10171926,227,143,11027,862,468,196,8110,314,124 on request
K1700.41016rape yellow RAL 1021high performance thermoplastic4M10171926,227,143,11027,862,468,196,8110,314,124 on request
K1700.41084red RAL 3020high performance thermoplastic4M10171926,227,143,11027,862,468,196,8110,314,124 on request
K1700.41086signal green RAL 6032high performance thermoplastic4M10171926,227,143,11027,862,468,196,8110,314,124 on request
K1700.41087traffic blue RAL 5017high performance thermoplastic4M10171926,227,143,11027,862,468,196,8110,314,124 on request
K1700.41088light grey RAL 7035high performance thermoplastic4M10171926,227,143,11027,862,468,196,8110,314,124 on request
K1700.4121black grey RAL 7021high performance thermoplastic4M12171926,227,143,11027,862,468,196,8110,314,124 on request
K1700.4122orange RAL 2004high performance thermoplastic4M12171926,227,143,11027,862,468,196,8110,314,124 on request
K1700.41216rape yellow RAL 1021high performance thermoplastic4M12171926,227,143,11027,862,468,196,8110,314,124 on request
K1700.41284red RAL 3020high performance thermoplastic4M12171926,227,143,11027,862,468,196,8110,314,124 on request
K1700.41286signal green RAL 6032high performance thermoplastic4M12171926,227,143,11027,862,468,196,8110,314,124 on request
K1700.41287traffic blue RAL 5017high performance thermoplastic4M12171926,227,143,11027,862,468,196,8110,314,124 on request
K1700.41288light grey RAL 7035high performance thermoplastic4M12171926,227,143,11027,862,468,196,8110,314,124 on request
K1700.5121black grey RAL 7021high performance thermoplastic5M12232330,531,549,11230,872,979,2110,9126,615,126 on request
K1700.5122orange RAL 2004high performance thermoplastic5M12232330,531,549,11230,872,979,2110,9126,615,126 on request
K1700.51216rape yellow RAL 1021high performance thermoplastic5M12232330,531,549,11230,872,979,2110,9126,615,126 on request
K1700.51284red RAL 3020high performance thermoplastic5M12232330,531,549,11230,872,979,2110,9126,615,126 on request
K1700.51286signal green RAL 6032high performance thermoplastic5M12232330,531,549,11230,872,979,2110,9126,615,126 on request
K1700.51287traffic blue RAL 5017high performance thermoplastic5M12232330,531,549,11230,872,979,2110,9126,615,126 on request
K1700.51288light grey RAL 7035high performance thermoplastic5M12232330,531,549,11230,872,979,2110,9126,615,126 on request
K1700.5161black grey RAL 7021high performance thermoplastic5M16232330,531,549,11230,872,979,2110,9126,615,126 on request
K1700.5162orange RAL 2004high performance thermoplastic5M16232330,531,549,11230,872,979,2110,9126,615,126 on request
K1700.51616rape yellow RAL 1021high performance thermoplastic5M16232330,531,549,11230,872,979,2110,9126,615,126 on request
K1700.51684red RAL 3020high performance thermoplastic5M16232330,531,549,11230,872,979,2110,9126,615,126 on request
K1700.51686signal green RAL 6032high performance thermoplastic5M16232330,531,549,11230,872,979,2110,9126,615,126 on request
K1700.51687traffic blue RAL 5017high performance thermoplastic5M16232330,531,549,11230,872,979,2110,9126,615,126 on request
K1700.51688light grey RAL 7035high performance thermoplastic5M16232330,531,549,11230,872,979,2110,9126,615,126 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Newsletter Top
Copyright © 2023 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33