Product groups
Clamping levers plastic with external thread, steel parts black oxidised
K1700

Clamping levers plastic with external thread, steel parts black...

go back

Item description/product images

DescriptionProduct description:The plastic clamping lever with ergonomic grip design offers a high-quality, modern appearance in combination with very pleasant haptics.
The clamping lever is made of a special high-performance plastic and is available in many standard colours.
The advantages of the clamping lever are high rigidity and strength. The light weight make it ideal for mobile applications.
Material:High performance fibreglass reinforced thermoplastic.
Steel parts grade 5.8.
Version:Steel parts black oxidised.Note:Where L ≥ 60 mm the thread length is always 60 mm.
Type of operation:When not actuated, the handle is engaged in the tooth insert by a gear ring, thus allowing the thread to be fastened or released. When raised, the handle can be re-positioned and then re-engaged in the gear ring by spring force.Application:Machine, equipment and plant construction, rehabilitation sector.Temperature range:Permanent temperature max. 100 °C.
Brief use with temperatures up to 130 °C.
Advantages:Seven colour variants.On request:Other screw sizes, screw lengths and special versions.
Length “H1” optionally available in other lengths for an additional charge.

High temperature black-grey plastic.
Permanent operating temperature acc. to IEC 216 150 °C - 160 °C max.
Brief use with temperatures up to 250 °C.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1700 Clamping levers plastic with external thread, steel parts black oxidised 393 kB

Drawings

Clamping levers plastic with external thread, steel parts black oxidised

Item selection/filter

Order No.Main
colour
Main
material
SizeXDD1D2HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
K1700.1051X10black grey RAL 7021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91610 on request
K1700.1052X10orange RAL 2004high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91610 on request
K1700.10516X10rape yellow RAL 1021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91610 on request
K1700.10584X10red RAL 3020high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91610 on request
K1700.10586X10signal green RAL 6032high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91610 on request
K1700.10587X10traffic blue RAL 5017high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91610 on request
K1700.10588X10light grey RAL 7035high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91610 on request
K1700.1051X15black grey RAL 7021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91615 on request
K1700.1052X15orange RAL 2004high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91615 on request
K1700.10516X15rape yellow RAL 1021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91615 on request
K1700.10584X15red RAL 3020high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91615 on request
K1700.10586X15signal green RAL 6032high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91615 on request
K1700.10587X15traffic blue RAL 5017high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91615 on request
K1700.10588X15light grey RAL 7035high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91615 on request
K1700.1051X20black grey RAL 7021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91620 on request
K1700.1052X20orange RAL 2004high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91620 on request
K1700.10516X20rape yellow RAL 1021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91620 on request
K1700.10584X20red RAL 3020high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91620 on request
K1700.10586X20signal green RAL 6032high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91620 on request
K1700.10587X20traffic blue RAL 5017high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91620 on request
K1700.10588X20light grey RAL 7035high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91620 on request
K1700.1051X25black grey RAL 7021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91625 on request
K1700.1052X25orange RAL 2004high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91625 on request
K1700.10516X25rape yellow RAL 1021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91625 on request
K1700.10584X25red RAL 3020high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91625 on request
K1700.10586X25signal green RAL 6032high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91625 on request
K1700.10587X25traffic blue RAL 5017high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91625 on request
K1700.10588X25light grey RAL 7035high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91625 on request
K1700.1051X30black grey RAL 7021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91630 on request
K1700.1052X30orange RAL 2004high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91630 on request
K1700.10516X30rape yellow RAL 1021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91630 on request
K1700.10584X30red RAL 3020high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91630 on request
K1700.10586X30signal green RAL 6032high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91630 on request
K1700.10587X30traffic blue RAL 5017high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91630 on request
K1700.10588X30light grey RAL 7035high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91630 on request
K1700.1051X35black grey RAL 7021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91635 on request
K1700.1052X35orange RAL 2004high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91635 on request
K1700.10516X35rape yellow RAL 1021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91635 on request
K1700.10584X35red RAL 3020high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91635 on request
K1700.10586X35signal green RAL 6032high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91635 on request
K1700.10587X35traffic blue RAL 5017high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91635 on request
K1700.10588X35light grey RAL 7035high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91635 on request
K1700.1051X40black grey RAL 7021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91640 on request
K1700.1052X40orange RAL 2004high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91640 on request
K1700.10516X40rape yellow RAL 1021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91640 on request
K1700.10584X40red RAL 3020high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91640 on request
K1700.10586X40signal green RAL 6032high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91640 on request
K1700.10587X40traffic blue RAL 5017high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91640 on request
K1700.10588X40light grey RAL 7035high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91640 on request
K1700.1051X45black grey RAL 7021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91645 on request
K1700.1052X45orange RAL 2004high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91645 on request
K1700.10516X45rape yellow RAL 1021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91645 on request
K1700.10584X45red RAL 3020high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91645 on request
K1700.10586X45signal green RAL 6032high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91645 on request
K1700.10587X45traffic blue RAL 5017high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91645 on request
K1700.10588X45light grey RAL 7035high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91645 on request
K1700.1051X50black grey RAL 7021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91650 on request
K1700.1052X50orange RAL 2004high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91650 on request
K1700.10516X50rape yellow RAL 1021high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91650 on request
K1700.10584X50red RAL 3020high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91650 on request
K1700.10586X50signal green RAL 6032high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91650 on request
K1700.10587X50traffic blue RAL 5017high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91650 on request
K1700.10588X50light grey RAL 7035high performance thermoplastic1M51013,213,824,5414,230,83539,946,87,91650 on request
K1700.1061X10black grey RAL 7021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91610 on request
K1700.1062X10orange RAL 2004high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91610 on request
K1700.10616X10rape yellow RAL 1021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91610 on request
K1700.10684X10red RAL 3020high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91610 on request
K1700.10686X10signal green RAL 6032high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91610 on request
K1700.10687X10traffic blue RAL 5017high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91610 on request
K1700.10688X10light grey RAL 7035high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91610 on request
K1700.1061X15black grey RAL 7021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91615 on request
K1700.1062X15orange RAL 2004high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91615 on request
K1700.10616X15rape yellow RAL 1021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91615 on request
K1700.10684X15red RAL 3020high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91615 on request
K1700.10686X15signal green RAL 6032high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91615 on request
K1700.10687X15traffic blue RAL 5017high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91615 on request
K1700.10688X15light grey RAL 7035high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91615 on request
K1700.1061X20black grey RAL 7021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91620 on request
K1700.1062X20orange RAL 2004high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91620 on request
K1700.10616X20rape yellow RAL 1021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91620 on request
K1700.10684X20red RAL 3020high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91620 on request
K1700.10686X20signal green RAL 6032high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91620 on request
K1700.10687X20traffic blue RAL 5017high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91620 on request
K1700.10688X20light grey RAL 7035high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91620 on request
K1700.1061X25black grey RAL 7021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91625 on request
K1700.1062X25orange RAL 2004high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91625 on request
K1700.10616X25rape yellow RAL 1021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91625 on request
K1700.10684X25red RAL 3020high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91625 on request
K1700.10686X25signal green RAL 6032high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91625 on request
K1700.10687X25traffic blue RAL 5017high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91625 on request
K1700.10688X25light grey RAL 7035high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91625 on request
K1700.1061X30black grey RAL 7021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91630 on request
K1700.1062X30orange RAL 2004high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91630 on request
K1700.10616X30rape yellow RAL 1021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91630 on request
K1700.10684X30red RAL 3020high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91630 on request
K1700.10686X30signal green RAL 6032high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91630 on request
K1700.10687X30traffic blue RAL 5017high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91630 on request
K1700.10688X30light grey RAL 7035high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91630 on request
K1700.1061X35black grey RAL 7021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91635 on request
K1700.1062X35orange RAL 2004high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91635 on request
K1700.10616X35rape yellow RAL 1021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91635 on request
K1700.10684X35red RAL 3020high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91635 on request
K1700.10686X35signal green RAL 6032high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91635 on request
K1700.10687X35traffic blue RAL 5017high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91635 on request
K1700.10688X35light grey RAL 7035high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91635 on request
K1700.1061X40black grey RAL 7021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91640 on request
K1700.1062X40orange RAL 2004high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91640 on request
K1700.10616X40rape yellow RAL 1021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91640 on request
K1700.10684X40red RAL 3020high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91640 on request
K1700.10686X40signal green RAL 6032high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91640 on request
K1700.10687X40traffic blue RAL 5017high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91640 on request
K1700.10688X40light grey RAL 7035high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91640 on request
K1700.1061X45black grey RAL 7021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91645 on request
K1700.1062X45orange RAL 2004high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91645 on request
K1700.10616X45rape yellow RAL 1021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91645 on request
K1700.10684X45red RAL 3020high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91645 on request
K1700.10686X45signal green RAL 6032high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91645 on request
K1700.10687X45traffic blue RAL 5017high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91645 on request
K1700.10688X45light grey RAL 7035high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91645 on request
K1700.1061X50black grey RAL 7021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91650 on request
K1700.1062X50orange RAL 2004high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91650 on request
K1700.10616X50rape yellow RAL 1021high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91650 on request
K1700.10684X50red RAL 3020high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91650 on request
K1700.10686X50signal green RAL 6032high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91650 on request
K1700.10687X50traffic blue RAL 5017high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91650 on request
K1700.10688X50light grey RAL 7035high performance thermoplastic1M61013,213,824,5414,230,83539,946,87,91650 on request
K1700.2061X15black grey RAL 7021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52015 on request
K1700.2062X15orange RAL 2004high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52015 on request
K1700.20616X15rape yellow RAL 1021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52015 on request
K1700.20684X15red RAL 3020high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52015 on request
K1700.20686X15signal green RAL 6032high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52015 on request
K1700.20687X15traffic blue RAL 5017high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52015 on request
K1700.20688X15light grey RAL 7035high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52015 on request
K1700.2061X20black grey RAL 7021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52020 on request
K1700.2062X20orange RAL 2004high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52020 on request
K1700.20616X20rape yellow RAL 1021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52020 on request
K1700.20684X20red RAL 3020high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52020 on request
K1700.20686X20signal green RAL 6032high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52020 on request
K1700.20687X20traffic blue RAL 5017high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52020 on request
K1700.20688X20light grey RAL 7035high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52020 on request
K1700.2061X25black grey RAL 7021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52025 on request
K1700.2062X25orange RAL 2004high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52025 on request
K1700.20616X25rape yellow RAL 1021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52025 on request
K1700.20684X25red RAL 3020high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52025 on request
K1700.20686X25signal green RAL 6032high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52025 on request
K1700.20687X25traffic blue RAL 5017high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52025 on request
K1700.20688X25light grey RAL 7035high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52025 on request
K1700.2061X30black grey RAL 7021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52030 on request
K1700.2062X30orange RAL 2004high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52030 on request
K1700.20616X30rape yellow RAL 1021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52030 on request
K1700.20684X30red RAL 3020high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52030 on request
K1700.20686X30signal green RAL 6032high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52030 on request
K1700.20687X30traffic blue RAL 5017high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52030 on request
K1700.20688X30light grey RAL 7035high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52030 on request
K1700.2061X35black grey RAL 7021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52035 on request
K1700.2062X35orange RAL 2004high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52035 on request
K1700.20616X35rape yellow RAL 1021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52035 on request
K1700.20684X35red RAL 3020high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52035 on request
K1700.20686X35signal green RAL 6032high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52035 on request
K1700.20687X35traffic blue RAL 5017high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52035 on request
K1700.20688X35light grey RAL 7035high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52035 on request
K1700.2061X40black grey RAL 7021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52040 on request
K1700.2062X40orange RAL 2004high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52040 on request
K1700.20616X40rape yellow RAL 1021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52040 on request
K1700.20684X40red RAL 3020high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52040 on request
K1700.20686X40signal green RAL 6032high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52040 on request
K1700.20687X40traffic blue RAL 5017high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52040 on request
K1700.20688X40light grey RAL 7035high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52040 on request
K1700.2061X45black grey RAL 7021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52045 on request
K1700.2062X45orange RAL 2004high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52045 on request
K1700.20616X45rape yellow RAL 1021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52045 on request
K1700.20684X45red RAL 3020high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52045 on request
K1700.20686X45signal green RAL 6032high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52045 on request
K1700.20687X45traffic blue RAL 5017high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52045 on request
K1700.20688X45light grey RAL 7035high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52045 on request
K1700.2061X50black grey RAL 7021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52050 on request
K1700.2062X50orange RAL 2004high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52050 on request
K1700.20616X50rape yellow RAL 1021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52050 on request
K1700.20684X50red RAL 3020high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52050 on request
K1700.20686X50signal green RAL 6032high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52050 on request
K1700.20687X50traffic blue RAL 5017high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52050 on request
K1700.20688X50light grey RAL 7035high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52050 on request
K1700.2061X55black grey RAL 7021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52055 on request
K1700.2062X55orange RAL 2004high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52055 on request
K1700.20616X55rape yellow RAL 1021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52055 on request
K1700.20684X55red RAL 3020high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52055 on request
K1700.20686X55signal green RAL 6032high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52055 on request
K1700.20687X55traffic blue RAL 5017high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52055 on request
K1700.20688X55light grey RAL 7035high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52055 on request
K1700.2061X60black grey RAL 7021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52060 on request
K1700.2062X60orange RAL 2004high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52060 on request
K1700.20616X60rape yellow RAL 1021high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52060 on request
K1700.20684X60red RAL 3020high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52060 on request
K1700.20686X60signal green RAL 6032high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52060 on request
K1700.20687X60traffic blue RAL 5017high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52060 on request
K1700.20688X60light grey RAL 7035high performance thermoplastic2M613,518,519,128,56,518,642,647,165,274,810,52060 on request
K1700.2081X15black grey RAL 7021high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52015 on request
K1700.2082X15orange RAL 2004high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52015 on request
K1700.20816X15rape yellow RAL 1021high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52015 on request
K1700.20884X15red RAL 3020high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52015 on request
K1700.20886X15signal green RAL 6032high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52015 on request
K1700.20887X15traffic blue RAL 5017high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52015 on request
K1700.20888X15light grey RAL 7035high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52015 on request
K1700.2081X20black grey RAL 7021high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52020 on request
K1700.2082X20orange RAL 2004high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52020 on request
K1700.20816X20rape yellow RAL 1021high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52020 on request
K1700.20884X20red RAL 3020high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52020 on request
K1700.20886X20signal green RAL 6032high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52020 on request
K1700.20887X20traffic blue RAL 5017high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52020 on request
K1700.20888X20light grey RAL 7035high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52020 on request
K1700.2081X25black grey RAL 7021high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52025 on request
K1700.2082X25orange RAL 2004high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52025 on request
K1700.20816X25rape yellow RAL 1021high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52025 on request
K1700.20884X25red RAL 3020high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52025 on request
K1700.20886X25signal green RAL 6032high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52025 on request
K1700.20887X25traffic blue RAL 5017high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52025 on request
K1700.20888X25light grey RAL 7035high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52025 on request
K1700.2081X30black grey RAL 7021high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52030 on request
K1700.2082X30orange RAL 2004high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52030 on request
K1700.20816X30rape yellow RAL 1021high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52030 on request
K1700.20884X30red RAL 3020high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52030 on request
K1700.20886X30signal green RAL 6032high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52030 on request
K1700.20887X30traffic blue RAL 5017high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52030 on request
K1700.20888X30light grey RAL 7035high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52030 on request
K1700.2081X35black grey RAL 7021high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52035 on request
K1700.2082X35orange RAL 2004high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52035 on request
K1700.20816X35rape yellow RAL 1021high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52035 on request
K1700.20884X35red RAL 3020high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52035 on request
K1700.20886X35signal green RAL 6032high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52035 on request
K1700.20887X35traffic blue RAL 5017high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52035 on request
K1700.20888X35light grey RAL 7035high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52035 on request
K1700.2081X40black grey RAL 7021high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52040 on request
K1700.2082X40orange RAL 2004high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52040 on request
K1700.20816X40rape yellow RAL 1021high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52040 on request
K1700.20884X40red RAL 3020high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52040 on request
K1700.20886X40signal green RAL 6032high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52040 on request
K1700.20887X40traffic blue RAL 5017high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52040 on request
K1700.20888X40light grey RAL 7035high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52040 on request
K1700.2081X45black grey RAL 7021high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52045 on request
K1700.2082X45orange RAL 2004high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52045 on request
K1700.20816X45rape yellow RAL 1021high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52045 on request
K1700.20884X45red RAL 3020high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52045 on request
K1700.20886X45signal green RAL 6032high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52045 on request
K1700.20887X45traffic blue RAL 5017high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52045 on request
K1700.20888X45light grey RAL 7035high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52045 on request
K1700.2081X50black grey RAL 7021high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52050 on request
K1700.2082X50orange RAL 2004high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52050 on request
K1700.20816X50rape yellow RAL 1021high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52050 on request
K1700.20884X50red RAL 3020high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52050 on request
K1700.20886X50signal green RAL 6032high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52050 on request
K1700.20887X50traffic blue RAL 5017high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52050 on request
K1700.20888X50light grey RAL 7035high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52050 on request
K1700.2081X55black grey RAL 7021high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52055 on request
K1700.2082X55orange RAL 2004high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52055 on request
K1700.20816X55rape yellow RAL 1021high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52055 on request
K1700.20884X55red RAL 3020high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52055 on request
K1700.20886X55signal green RAL 6032high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52055 on request
K1700.20887X55traffic blue RAL 5017high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52055 on request
K1700.20888X55light grey RAL 7035high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52055 on request
K1700.2081X60black grey RAL 7021high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52060 on request
K1700.2082X60orange RAL 2004high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52060 on request
K1700.20816X60rape yellow RAL 1021high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52060 on request
K1700.20884X60red RAL 3020high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52060 on request
K1700.20886X60signal green RAL 6032high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52060 on request
K1700.20887X60traffic blue RAL 5017high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52060 on request
K1700.20888X60light grey RAL 7035high performance thermoplastic2M813,518,519,128,56,518,642,647,165,274,810,52060 on request
K1700.2101X15black grey RAL 7021high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52015 on request
K1700.2102X15orange RAL 2004high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52015 on request
K1700.21016X15rape yellow RAL 1021high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52015 on request
K1700.21084X15red RAL 3020high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52015 on request
K1700.21086X15signal green RAL 6032high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52015 on request
K1700.21087X15traffic blue RAL 5017high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52015 on request
K1700.21088X15light grey RAL 7035high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52015 on request
K1700.2101X20black grey RAL 7021high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52020 on request
K1700.2102X20orange RAL 2004high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52020 on request
K1700.21016X20rape yellow RAL 1021high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52020 on request
K1700.21084X20red RAL 3020high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52020 on request
K1700.21086X20signal green RAL 6032high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52020 on request
K1700.21087X20traffic blue RAL 5017high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52020 on request
K1700.21088X20light grey RAL 7035high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52020 on request
K1700.2101X25black grey RAL 7021high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52025 on request
K1700.2102X25orange RAL 2004high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52025 on request
K1700.21016X25rape yellow RAL 1021high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52025 on request
K1700.21084X25red RAL 3020high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52025 on request
K1700.21086X25signal green RAL 6032high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52025 on request
K1700.21087X25traffic blue RAL 5017high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52025 on request
K1700.21088X25light grey RAL 7035high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52025 on request
K1700.2101X30black grey RAL 7021high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52030 on request
K1700.2102X30orange RAL 2004high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52030 on request
K1700.21016X30rape yellow RAL 1021high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52030 on request
K1700.21084X30red RAL 3020high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52030 on request
K1700.21086X30signal green RAL 6032high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52030 on request
K1700.21087X30traffic blue RAL 5017high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52030 on request
K1700.21088X30light grey RAL 7035high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52030 on request
K1700.2101X35black grey RAL 7021high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52035 on request
K1700.2102X35orange RAL 2004high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52035 on request
K1700.21016X35rape yellow RAL 1021high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52035 on request
K1700.21084X35red RAL 3020high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52035 on request
K1700.21086X35signal green RAL 6032high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52035 on request
K1700.21087X35traffic blue RAL 5017high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52035 on request
K1700.21088X35light grey RAL 7035high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52035 on request
K1700.2101X40black grey RAL 7021high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52040 on request
K1700.2102X40orange RAL 2004high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52040 on request
K1700.21016X40rape yellow RAL 1021high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52040 on request
K1700.21084X40red RAL 3020high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52040 on request
K1700.21086X40signal green RAL 6032high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52040 on request
K1700.21087X40traffic blue RAL 5017high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52040 on request
K1700.21088X40light grey RAL 7035high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52040 on request
K1700.2101X45black grey RAL 7021high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52045 on request
K1700.2102X45orange RAL 2004high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52045 on request
K1700.21016X45rape yellow RAL 1021high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52045 on request
K1700.21084X45red RAL 3020high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52045 on request
K1700.21086X45signal green RAL 6032high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52045 on request
K1700.21087X45traffic blue RAL 5017high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52045 on request
K1700.21088X45light grey RAL 7035high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52045 on request
K1700.2101X50black grey RAL 7021high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52050 on request
K1700.2102X50orange RAL 2004high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52050 on request
K1700.21016X50rape yellow RAL 1021high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52050 on request
K1700.21084X50red RAL 3020high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52050 on request
K1700.21086X50signal green RAL 6032high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52050 on request
K1700.21087X50traffic blue RAL 5017high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52050 on request
K1700.21088X50light grey RAL 7035high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52050 on request
K1700.2101X55black grey RAL 7021high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52055 on request
K1700.2102X55orange RAL 2004high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52055 on request
K1700.21016X55rape yellow RAL 1021high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52055 on request
K1700.21084X55red RAL 3020high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52055 on request
K1700.21086X55signal green RAL 6032high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52055 on request
K1700.21087X55traffic blue RAL 5017high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52055 on request
K1700.21088X55light grey RAL 7035high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52055 on request
K1700.2101X60black grey RAL 7021high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52060 on request
K1700.2102X60orange RAL 2004high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52060 on request
K1700.21016X60rape yellow RAL 1021high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52060 on request
K1700.21084X60red RAL 3020high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52060 on request
K1700.21086X60signal green RAL 6032high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52060 on request
K1700.21087X60traffic blue RAL 5017high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52060 on request
K1700.21088X60light grey RAL 7035high performance thermoplastic2M1013,518,519,128,56,518,642,647,165,274,810,52060 on request
K1700.3081X15black grey RAL 7021high performance thermoplastic3M81621,221,93710245459,280,291,111,52215 on request
K1700.3082X15orange RAL 2004high performance thermoplastic3M81621,221,93710245459,280,291,111,52215 on request
K1700.30816X15rape yellow RAL 1021high performance thermoplastic3M81621,221,93710245459,280,291,111,52215 on request
K1700.30884X15red RAL 3020high performance thermoplastic3M81621,221,93710245459,280,291,111,52215 on request
K1700.30886X15signal green RAL 6032high performance thermoplastic3M81621,221,93710245459,280,291,111,52215 on request
K1700.30887X15traffic blue RAL 5017high performance thermoplastic3M81621,221,93710245459,280,291,111,52215