- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Clamping levers
- Tension levers
- Cam levers
- K2122
Cam levers, plastic with internal or external thread, plastic thrust washer and steel or stainless steel stud
- K2127
Cam levers, plastic, adjustable with external thread, plastic thrust washer and steel or stainless steel stud
- K2120
Cam levers, aluminium with internal or external thread, plastic thrust washer and steel or stainless steel stud
- K2125
Cam levers, aluminium, adjustable with external thread, plastic thrust washer and steel or stainless steel stud
- K2123
Cam levers, steel with internal or external thread, plastic thrust washer and steel stud
- K2128
Cam levers, steel, adjustable with external thread, plastic thrust washer and steel stud
- K2126
Cam levers, stainless steel, adjustable with external thread, plastic thrust washer and stainless steel stud
- K2121
Cam levers, stainless steel with internal or external thread, plastic thrust washer and stainless steel stud
- K0646
Cam levers, plastic, with internal and external thread, plastic-metal thrust washer and steel or stainless steel stud
- K0648
Cam levers, plastic, adjustable with external thread, plastic-metal thrust washer and steel or stainless steel stud
- K0005
Cam levers, aluminium, with internal and external thread, plastic/metal thrust washer and steel or stainless steel stud
- K0006
Cam levers, aluminium, adjustable with external thread, plastic-metal thrust washer and steel or stainless steel stud
- K0788
Cam levers, steel, with internal and external thread, plastic-metal thrust washer and steel stud
- K0789
Cam levers, steel, adjustable with external thread, plastic-metal thrust washer and steel stud
- K0645
Cam levers, stainless steel, with internal and external thread, plastic-metal thrust washer stainless steel stud
- K0647
Cam levers, stainless steel, adjustable with external thread, plastic-metal thrust washer and stainless steel stud
- K0645
Cam levers, stainless steel with internal or external thread, thrust washer and stud stainless steel
- K0647
Cam levers, stainless steel, adjustable with external thread, thrust washer and stud stainless steel
- K0751
Cam levers, plastic with quick lock, plastic thrust washer and steel locking pin
- K0118
Cam levers, plastic with elastomer lock, plastic thrust washer and steel stud
- K1500
Cam levers, aluminium with steel mandrel collet and plastic thrust washer
- K2130
Stainless steel washer for cam lever
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
K0647Cam levers, stainless steel, adjustable with external thread,... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handle 1.4308 stainless steel.
Thrust washer 1.4034 stainless steel, hardened.
Hinge pin and stud 1.4305 stainless steel. Version:Stainless steel version A1: Handle electropolished or abrasive blasted. Thrust washer hardened. Hinge pin and stud bright.
Stainless steel version A4: Handle electropolished or abrasive blasted. Thrust washer chemically nickel-plated. Hinge pin and stud bright.Note:Adjustable cam levers are used when the position of the clamping lever relative to the clamping axis permits only one specific position (swing circle interference). The exact position of the clamping lever is adjusted with a screwdriver via the fine thread on the stud.
The thrust washer face is lightly greased before delivery. The grease is FDA conform and is suitable for use in the foodstuff and pharmaceutical industries.Drawing reference:1) setscrew for fine adjustment of lever Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | Surface finish body | Steel key | D | D1 | D2 | B | B1 | H | H1 | A | A1 | L | Travel S | Clamping force F (kN) | Hand force FH N | CAD | Acc. | Price | Order |
|---|
| K0647.7541003X10 | electropolished | 1.4308 | M3 | 12 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 10 | 1 | 0,5 | 50 |  | | on request | | | K0647.7541003X15 | electropolished | 1.4308 | M3 | 12 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 15 | 1 | 0,5 | 50 |  | | on request | | | K0647.7541003X30 | electropolished | 1.4308 | M3 | 12 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 30 | 1 | 0,5 | 50 |  | | on request | | | K0647.8541003X10 | electropolished | 1.4308 | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 10 | 1 | 0,6 | 45 |  | | on request | | | K0647.8541003X15 | electropolished | 1.4308 | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 15 | 1 | 0,6 | 45 |  | | on request | | | K0647.8541003X30 | electropolished | 1.4308 | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 30 | 1 | 0,6 | 45 |  | | on request | | | K0647.9541003X10 | electropolished | 1.4308 | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 10 | 1 | 1,5 | 90 |  | | on request | | | K0647.9541003X15 | electropolished | 1.4308 | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 15 | 1 | 1,5 | 90 |  | | on request | | | K0647.9541003X30 | electropolished | 1.4308 | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 30 | 1 | 1,5 | 90 |  | | on request | | | K0647.7541004X10 | electropolished | 1.4308 | M4 | 12 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 10 | 1 | 0,5 | 50 |  | | on request | | | K0647.7541004X15 | electropolished | 1.4308 | M4 | 12 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 15 | 1 | 0,5 | 50 |  | | on request | | | K0647.7541004X30 | electropolished | 1.4308 | M4 | 12 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 30 | 1 | 0,5 | 50 |  | | on request | | | K0647.8541004X10 | electropolished | 1.4308 | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 10 | 1 | 0,6 | 45 |  | | on request | | | K0647.8541004X15 | electropolished | 1.4308 | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 15 | 1 | 0,6 | 45 |  | | on request | | | K0647.8541004X30 | electropolished | 1.4308 | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 30 | 1 | 0,6 | 45 |  | | on request | | | K0647.9541004X10 | electropolished | 1.4308 | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 10 | 1 | 1,5 | 90 |  | | on request | | | K0647.9541004X15 | electropolished | 1.4308 | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 15 | 1 | 1,5 | 90 |  | | on request | | | K0647.9541004X30 | electropolished | 1.4308 | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 30 | 1 | 1,5 | 90 |  | | on request | | | K0647.0541004X15 | electropolished | 1.4308 | M4 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 15 | 1 | 2,5 | 100 |  | | on request | | | K0647.0541004X20 | electropolished | 1.4308 | M4 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 20 | 1 | 2,5 | 100 |  | | on request | | | K0647.0541004X30 | electropolished | 1.4308 | M4 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 30 | 1 | 2,5 | 100 |  | | on request | | | K0647.0541005X20 | electropolished | 1.4308 | M5 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 20 | 1 | 2,5 | 100 |  | | on request | | | K0647.0541005X30 | electropolished | 1.4308 | M5 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 30 | 1 | 2,5 | 100 |  | | on request | | | K0647.0541005X40 | electropolished | 1.4308 | M5 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 40 | 1 | 2,5 | 100 |  | | on request | | | K0647.0541005X50 | electropolished | 1.4308 | M5 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 50 | 1 | 2,5 | 100 |  | | on request | | | K0647.1541005X20 | electropolished | 1.4308 | M5 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 20 | 1,2 | 4 | 120 |  | | on request | | | K0647.1541005X30 | electropolished | 1.4308 | M5 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 30 | 1,2 | 4 | 120 |  | | on request | | | K0647.1541005X40 | electropolished | 1.4308 | M5 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 40 | 1,2 | 4 | 120 |  | | on request | | | K0647.1541005X50 | electropolished | 1.4308 | M5 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 50 | 1,2 | 4 | 120 |  | | on request | | | K0647.1541006X20 | electropolished | 1.4308 | M6 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 20 | 1,2 | 4 | 120 |  | | on request | | | K0647.1541006X30 | electropolished | 1.4308 | M6 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 30 | 1,2 | 4 | 120 |  | | on request | | | K0647.1541006X40 | electropolished | 1.4308 | M6 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 40 | 1,2 | 4 | 120 |  | | on request | | | K0647.1541006X50 | electropolished | 1.4308 | M6 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 50 | 1,2 | 4 | 120 |  | | on request | | | K0647.2541008X25 | electropolished | 1.4308 | M8 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 25 | 1,5 | 8 | 350 |  | | on request | | | K0647.2541008X30 | electropolished | 1.4308 | M8 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 30 | 1,5 | 8 | 350 |  | | on request | | | K0647.2541008X40 | electropolished | 1.4308 | M8 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 40 | 1,5 | 8 | 350 |  | | on request | | | K0647.2541008X50 | electropolished | 1.4308 | M8 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 50 | 1,5 | 8 | 350 |  | | on request | | | K0647.2541010X25 | electropolished | 1.4308 | M10 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 25 | 1,5 | 8 | 350 |  | | on request | | | K0647.2541010X30 | electropolished | 1.4308 | M10 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 30 | 1,5 | 8 | 350 |  | | on request | | | K0647.2541010X40 | electropolished | 1.4308 | M10 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 40 | 1,5 | 8 | 350 |  | | on request | | | K0647.2541010X50 | electropolished | 1.4308 | M10 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 50 | 1,5 | 8 | 350 |  | | on request | | | K0647.7541303X10 | blasted | 1.4308 | M3 | 12 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 10 | 1 | 0,5 | 50 |  | | on request | | | K0647.7541303X15 | blasted | 1.4308 | M3 | 12 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 15 | 1 | 0,5 | 50 |  | | on request | | | K0647.7541303X30 | blasted | 1.4308 | M3 | 12 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 30 | 1 | 0,5 | 50 |  | | on request | | | K0647.8541303X10 | blasted | 1.4308 | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 10 | 1 | 0,6 | 45 |  | | on request | | | K0647.8541303X15 | blasted | 1.4308 | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 15 | 1 | 0,6 | 45 |  | | on request | | | K0647.8541303X30 | blasted | 1.4308 | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 30 | 1 | 0,6 | 45 |  | | on request | | | K0647.9541303X10 | blasted | 1.4308 | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 10 | 1 | 1,5 | 90 |  | | on request | | | K0647.9541303X15 | blasted | 1.4308 | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 15 | 1 | 1,5 | 90 |  | | on request | | | K0647.9541303X30 | blasted | 1.4308 | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 30 | 1 | 1,5 | 90 |  | | on request | | | K0647.7541304X10 | blasted | 1.4308 | M4 | 12 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 10 | 1 | 0,5 | 50 |  | | on request | | | K0647.7541304X15 | blasted | 1.4308 | M4 | 12 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 15 | 1 | 0,5 | 50 |  | | on request | | | K0647.7541304X30 | blasted | 1.4308 | M4 | 12 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 30 | 1 | 0,5 | 50 |  | | on request | | | K0647.8541304X10 | blasted | 1.4308 | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 10 | 1 | 0,6 | 45 |  | | on request | | | K0647.8541304X15 | blasted | 1.4308 | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 15 | 1 | 0,6 | 45 |  | | on request | | | K0647.8541304X30 | blasted | 1.4308 | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 30 | 1 | 0,6 | 45 |  | | on request | | | K0647.9541304X10 | blasted | 1.4308 | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 10 | 1 | 1,5 | 90 |  | | on request | | | K0647.9541304X15 | blasted | 1.4308 | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 15 | 1 | 1,5 | 90 |  | | on request | | | K0647.9541304X30 | blasted | 1.4308 | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 30 | 1 | 1,5 | 90 |  | | on request | | | K0647.0541304X15 | blasted | 1.4308 | M4 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 15 | 1 | 2,5 | 100 |  | | on request | | | K0647.0541304X20 | blasted | 1.4308 | M4 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 20 | 1 | 2,5 | 100 |  | | on request | | | K0647.0541304X30 | blasted | 1.4308 | M4 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 30 | 1 | 2,5 | 100 |  | | on request | | | K0647.0541305X20 | blasted | 1.4308 | M5 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 20 | 1 | 2,5 | 100 |  | | on request | | | K0647.0541305X30 | blasted | 1.4308 | M5 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 30 | 1 | 2,5 | 100 |  | | on request | | | K0647.0541305X40 | blasted | 1.4308 | M5 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 40 | 1 | 2,5 | 100 |  | | on request | | | K0647.0541305X50 | blasted | 1.4308 | M5 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 50 | 1 | 2,5 | 100 |  | | on request | | | K0647.1541305X20 | blasted | 1.4308 | M5 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 20 | 1,2 | 4 | 120 |  | | on request | | | K0647.1541305X30 | blasted | 1.4308 | M5 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 30 | 1,2 | 4 | 120 |  | | on request | | | K0647.1541305X40 | blasted | 1.4308 | M5 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 40 | 1,2 | 4 | 120 |  | | on request | | | K0647.1541305X50 | blasted | 1.4308 | M5 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 50 | 1,2 | 4 | 120 |  | | on request | | | K0647.1541306X20 | blasted | 1.4308 | M6 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 20 | 1,2 | 4 | 120 |  | | on request | | | K0647.1541306X30 | blasted | 1.4308 | M6 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 30 | 1,2 | 4 | 120 |  | | on request | | | K0647.1541306X40 | blasted | 1.4308 | M6 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 40 | 1,2 | 4 | 120 |  | | on request | | | K0647.1541306X50 | blasted | 1.4308 | M6 | 18 | 9 | 21,5 | 15 | 14,7 | 22 | 70,4 | 79,2 | 50 | 1,2 | 4 | 120 |  | | on request | | | K0647.2541308X25 | blasted | 1.4308 | M8 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 25 | 1,5 | 8 | 350 |  | | on request | | | K0647.2541308X30 | blasted | 1.4308 | M8 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 30 | 1,5 | 8 | 350 |  | | on request | | | K0647.2541308X40 | blasted | 1.4308 | M8 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 40 | 1,5 | 8 | 350 |  | | on request | | | K0647.2541308X50 | blasted | 1.4308 | M8 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 50 | 1,5 | 8 | 350 |  | | on request | | | K0647.2541310X25 | blasted | 1.4308 | M10 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 25 | 1,5 | 8 | 350 |  | | on request | | | K0647.2541310X30 | blasted | 1.4308 | M10 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 30 | 1,5 | 8 | 350 |  | | on request | | | K0647.2541310X40 | blasted | 1.4308 | M10 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 40 | 1,5 | 8 | 350 |  | | on request | | | K0647.2541310X50 | blasted | 1.4308 | M10 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 50 | 1,5 | 8 | 350 |  | | on request | | | K0647.7544003X10 | electropolished | 1.4404 | M3 | 12 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 10 | 1 | 0,5 | 50 |  | | on request | | | K0647.7544003X15 | electropolished | 1.4404 | M3 | 12 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 15 | 1 | 0,5 | 50 |  | | on request | | | K0647.7544003X30 | electropolished | 1.4404 | M3 | 12 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 30 | 1 | 0,5 | 50 |  | | on request | | | K0647.7544004X10 | electropolished | 1.4404 | M4 | 12 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 10 | 1 | 0,5 | 50 |  | | on request | | | K0647.7544004X15 | electropolished | 1.4404 | M4 | 12 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 15 | 1 | 0,5 | 50 |  | | on request | | | K0647.7544004X30 | electropolished | 1.4404 | M4 | 12 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 30 | 1 | 0,5 | 50 |  | | on request | | | K0647.8544003X10 | electropolished | 1.4404 | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 10 | 1 | 0,6 | 45 |  | | on request | | | K0647.8544003X15 | electropolished | 1.4404 | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 15 | 1 | 0,6 | 45 |  | | on request | | | K0647.8544003X30 | electropolished | 1.4404 | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 30 | 1 | 0,6 | 45 |  | | on request | | | K0647.8544004X10 | electropolished | 1.4404 | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 10 | 1 | 0,6 | 45 |  | | on request | | | K0647.8544004X15 | electropolished | 1.4404 | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 15 | 1 | 0,6 | 45 |  | | on request | | | K0647.8544004X30 | electropolished | 1.4404 | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 30 | 1 | 0,6 | 45 |  | | on request | | | K0647.9544003X10 | electropolished | 1.4404 | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 10 | 1 | 1,5 | 90 |  | | on request | | | K0647.9544003X15 | electropolished | 1.4404 | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 15 | 1 | 1,5 | 90 |  | | on request | | | K0647.9544003X30 | electropolished | 1.4404 | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 30 | 1 | 1,5 | 90 |  | | on request | | | K0647.9544004X10 | electropolished | 1.4404 | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 10 | 1 | 1,5 | 90 |  | | on request | | | K0647.9544004X15 | electropolished | 1.4404 | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 15 | 1 | 1,5 | 90 |  | | on request | | | K0647.9544004X30 | electropolished | 1.4404 | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 30 | 1 | 1,5 | 90 |  | | on request | | | K0647.0544004X15 | electropolished | 1.4404 | M4 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 15 | 1 | 2,5 | 100 |  | | on request | | | K0647.0544004X20 | electropolished | 1.4404 | M4 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 20 | 1 | 2,5 | 100 |  | | on request | | | K0647.0544004X30 | electropolished | 1.4404 | M4 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 30 | 1 | 2,5 | 100 |  | | on request | | | K0647.0544005X20 | electropolished | 1.4404 | M5 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 20 | 1 | 2,5 | 100 |  | | on request | | | K0647.0544005X30 | electropolished | 1.4404 | M5 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 30 | 1 | 2,5 | 100 |  | | on request | | | K0647.0544005X40 | electropolished | 1.4404 | M5 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 40 | 1 | 2,5 | 100 |  | | on request | | | K0647.0544005X50 | electropolished | 1.4404 | M5 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 50 | 1 | 2,5 | 100 |  | | on request | | | K0647.1544005X20 | electropolished | 1.4404 | M5 | 18 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 20 | 1,2 | 4 | 120 |  | | on request | | | K0647.1544005X30 | electropolished | 1.4404 | M5 | 18 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 30 | 1,2 | 4 | 120 |  | | on request | | | K0647.1544005X40 | electropolished | 1.4404 | M5 | 18 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 40 | 1,2 | 4 | 120 |  | | on request | | | K0647.1544005X50 | electropolished | 1.4404 | M5 | 18 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 50 | 1,2 | 4 | 120 |  | | on request | | | K0647.1544006X20 | electropolished | 1.4404 | M6 | 18 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 20 | 1,2 | 4 | 120 |  | | on request | | | K0647.1544006X30 | electropolished | 1.4404 | M6 | 18 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 30 | 1,2 | 4 | 120 |  | | on request | | | K0647.1544006X40 | electropolished | 1.4404 | M6 | 18 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 40 | 1,2 | 4 | 120 |  | | on request | | | K0647.1544006X50 | electropolished | 1.4404 | M6 | 18 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 50 | 1,2 | 4 | 120 |  | | on request | | | K0647.2544008X25 | electropolished | 1.4404 | M8 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 25 | 1,5 | 8 | 350 |  | | on request | | | K0647.2544008X30 | electropolished | 1.4404 | M8 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 30 | 1,5 | 8 | 350 |  | | on request | | | K0647.2544008X40 | electropolished | 1.4404 | M8 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 40 | 1,5 | 8 | 350 |  | | on request | | | K0647.2544008X50 | electropolished | 1.4404 | M8 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 50 | 1,5 | 8 | 350 |  | | on request | | | K0647.2544010X25 | electropolished | 1.4404 | M10 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 25 | 1,5 | 8 | 350 |  | | on request | | | K0647.2544010X30 | electropolished | 1.4404 | M10 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 30 | 1,5 | 8 | 350 |  | | on request | | | K0647.2544010X40 | electropolished | 1.4404 | M10 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 40 | 1,5 | 8 | 350 |  | | on request | | | K0647.2544010X50 | electropolished | 1.4404 | M10 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 50 | 1,5 | 8 | 350 |  | | on request | | | K0647.7544303X10 | blasted | 1.4404 | M3 | 12 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 10 | 1 | 0,5 | 50 |  | | on request | | | K0647.7544303X15 | blasted | 1.4404 | M3 | 12 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 15 | 1 | 0,5 | 50 |  | | on request | | | K0647.7544303X30 | blasted | 1.4404 | M3 | 12 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 30 | 1 | 0,5 | 50 |  | | on request | | | K0647.7544304X10 | blasted | 1.4404 | M4 | 12 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 10 | 1 | 0,5 | 50 |  | | on request | | | K0647.7544304X15 | blasted | 1.4404 | M4 | 12 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 15 | 1 | 0,5 | 50 |  | | on request | | | K0647.7544304X30 | blasted | 1.4404 | M4 | 12 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 30 | 1 | 0,5 | 50 |  | | on request | | | K0647.8544303X10 | blasted | 1.4404 | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 10 | 1 | 0,6 | 45 |  | | on request | | | K0647.8544303X15 | blasted | 1.4404 | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 15 | 1 | 0,6 | 45 |  | | on request | | | K0647.8544303X30 | blasted | 1.4404 | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 30 | 1 | 0,6 | 45 |  | | on request | | | K0647.8544304X10 | blasted | 1.4404 | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 10 | 1 | 0,6 | 45 |  | | on request | | | K0647.8544304X15 | blasted | 1.4404 | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 15 | 1 | 0,6 | 45 |  | | on request | | | K0647.8544304X30 | blasted | 1.4404 | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 30 | 1 | 0,6 | 45 |  | | on request | | | K0647.9544303X10 | blasted | 1.4404 | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 10 | 1 | 1,5 | 90 |  | | on request | | | K0647.9544303X15 | blasted | 1.4404 | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 15 | 1 | 1,5 | 90 |  | | on request | | | K0647.9544303X30 | blasted | 1.4404 | M3 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 30 | 1 | 1,5 | 90 |  | | on request | | | K0647.9544304X10 | blasted | 1.4404 | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 10 | 1 | 1,5 | 90 |  | | on request | | | K0647.9544304X15 | blasted | 1.4404 | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 15 | 1 | 1,5 | 90 |  | | on request | | | K0647.9544304X30 | blasted | 1.4404 | M4 | 12 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 30 | 1 | 1,5 | 90 |  | | on request | | | K0647.0544304X15 | blasted | 1.4404 | M4 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 15 | 1 | 2,5 | 100 |  | | on request | | | K0647.0544304X20 | blasted | 1.4404 | M4 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 20 | 1 | 2,5 | 100 |  | | on request | | | K0647.0544304X30 | blasted | 1.4404 | M4 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 30 | 1 | 2,5 | 100 |  | | on request | | | K0647.0544305X20 | blasted | 1.4404 | M5 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 20 | 1 | 2,5 | 100 |  | | on request | | | K0647.0544305X30 | blasted | 1.4404 | M5 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 30 | 1 | 2,5 | 100 |  | | on request | | | K0647.0544305X40 | blasted | 1.4404 | M5 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 40 | 1 | 2,5 | 100 |  | | on request | | | K0647.0544305X50 | blasted | 1.4404 | M5 | 15,4 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 50 | 1 | 2,5 | 100 |  | | on request | | | K0647.1544305X20 | blasted | 1.4404 | M5 | 18 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 20 | 1,2 | 4 | 120 |  | | on request | | | K0647.1544305X30 | blasted | 1.4404 | M5 | 18 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 30 | 1,2 | 4 | 120 |  | | on request | | | K0647.1544305X40 | blasted | 1.4404 | M5 | 18 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 40 | 1,2 | 4 | 120 |  | | on request | | | K0647.1544305X50 | blasted | 1.4404 | M5 | 18 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 50 | 1,2 | 4 | 120 |  | | on request | | | K0647.1544306X20 | blasted | 1.4404 | M6 | 18 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 20 | 1,2 | 4 | 120 |  | | on request | | | K0647.1544306X30 | blasted | 1.4404 | M6 | 18 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 30 | 1,2 | 4 | 120 |  | | on request | | | K0647.1544306X40 | blasted | 1.4404 | M6 | 18 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 40 | 1,2 | 4 | 120 |  | | on request | | | K0647.1544306X50 | blasted | 1.4404 | M6 | 18 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 50 | 1,2 | 4 | 120 |  | | on request | | | K0647.2544308X25 | blasted | 1.4404 | M8 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 25 | 1,5 | 8 | 350 |  | | on request | | | K0647.2544308X30 | blasted | 1.4404 | M8 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 30 | 1,5 | 8 | 350 |  | | on request | | | K0647.2544308X40 | blasted | 1.4404 | M8 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 40 | 1,5 | 8 | 350 |  | | on request | | | K0647.2544308X50 | blasted | 1.4404 | M8 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 50 | 1,5 | 8 | 350 |  | | on request | | | K0647.2544310X25 | blasted | 1.4404 | M10 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 25 | 1,5 | 8 | 350 |  | | on request | | | K0647.2544310X30 | blasted | 1.4404 | M10 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 30 | 1,5 | 8 | 350 |  | | on request | | | K0647.2544310X40 | blasted | 1.4404 | M10 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 40 | 1,5 | 8 | 350 |  | | on request | | | K0647.2544310X50 | blasted | 1.4404 | M10 | 27 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 50 | 1,5 | 8 | 350 |  | | on request | |
Other items in this category |
|
| Availability Here you can check item's availability. |
|