Product groups
Cam levers stainless steel, with internal thread, thrust washer stainless steel
K0645_IG

Cam levers stainless steel, with internal thread, thrust washer...

go back

Item description/product images

DescriptionMaterial:Version:Stainless steel version A1:
Handle electropolished or abrasive blasted.
Thrust washer hardened.
Hinge pin bright.

Stainless steel version A4:
Handle electropolished or abrasive blasted.
Thrust washer chemically nickel-plated.
Hinge pin bright.
Note:The thrust washer face is lightly greased before delivery.
The grease is FDA conform and is suitable for use in the foodstuff and pharmaceutical industries.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0645_IG Cam levers stainless steel, with internal thread, thrust washer stainless steel 178 kB

Drawings

Cam levers stainless steel, with internal thread, thrust washer stainless steel

Item selection/filter

Order No.Surface finish
body
Steel keyDD1D2BB1HH1AA1Travel
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
K0645.7541003electropolished1.4308M312613,811,5913,52227,510,550 on request
K0645.8541003electropolished1.4308M312614,411,5913,52833,510,645 on request
K0645.9541003electropolished1.4308M312614,411,5913,536,241,711,590 on request
K0645.7541004electropolished1.4308M412613,811,5913,52227,510,550 on request
K0645.8541004electropolished1.4308M412614,411,5913,52833,510,645 on request
K0645.9541004electropolished1.4308M412614,411,5913,536,241,711,590 on request
K0645.0541004electropolished1.4308M415,48181311,417,252,359,112,5100 on request
K0645.0541005electropolished1.4308M515,48181311,417,252,359,112,5100 on request
K0645.1541005electropolished1.4308M518921,51514,72270,479,21,24120 on request
K0645.1541006electropolished1.4308M618921,51514,72270,479,21,24120 on request
K0645.2541008electropolished1.4308M8271133,32418,328,8961081,58350 on request
K0645.7541303blasted1.4308M312613,811,5913,52227,510,550 on request
K0645.8541303blasted1.4308M312614,411,5913,52833,510,645 on request
K0645.9541303blasted1.4308M312614,411,5913,536,241,711,590 on request
K0645.7541304blasted1.4308M412613,811,5913,52227,510,550 on request
K0645.8541304blasted1.4308M412614,411,5913,52833,510,645 on request
K0645.9541304blasted1.4308M412614,411,5913,536,241,711,590 on request
K0645.0541304blasted1.4308M415,48181311,417,252,359,112,5100 on request
K0645.0541305blasted1.4308M515,48181311,417,252,359,112,5100 on request
K0645.1541305blasted1.4308M518921,51514,72270,479,21,24120 on request
K0645.1541306blasted1.4308M618921,51514,72270,479,21,24120 on request
K0645.2541308blasted1.4308M8271133,32418,328,8961081,58350 on request
K0645.7544003electropolished1.4404M312613,811,5913,52227,510,550 on request
K0645.7544004electropolished1.4404M412613,811,5913,52227,510,550 on request
K0645.8544003electropolished1.4404M312614,411,5913,52833,510,645 on request
K0645.8544004electropolished1.4404M412614,411,5913,52833,510,645 on request
K0645.9544003electropolished1.4404M312614,411,5913,536,241,711,590 on request
K0645.9544004electropolished1.4404M412614,411,5913,536,241,711,590 on request
K0645.0544004electropolished1.4404M415,48181311,417,252,359,112,5100 on request
K0645.0544005electropolished1.4404M515,48181311,417,252,359,112,5100 on request
K0645.1544005electropolished1.4404M518921,51514,722,270,479,21,24120 on request
K0645.1544006electropolished1.4404M618921,51514,722,270,479,21,24120 on request
K0645.2544008electropolished1.4404M8271133,32418,328,8961081,58350 on request
K0645.7544303blasted1.4404M312613,811,5913,52227,510,550 on request
K0645.7544304blasted1.4404M412613,811,5913,52227,510,550 on request
K0645.8544303blasted1.4404M312614,411,5913,52833,510,645 on request
K0645.8544304blasted1.4404M412614,411,5913,52833,510,645 on request
K0645.9544303blasted1.4404M312614,411,5913,536,241,711,590 on request
K0645.9544304blasted1.4404M412614,411,5913,536,241,711,590 on request
K0645.0544304blasted1.4404M415,48181311,417,252,359,112,5100 on request
K0645.0544305blasted1.4404M515,48181311,417,252,359,112,5100 on request
K0645.1544305blasted1.4404M518921,51514,722,270,479,21,24120 on request
K0645.1544306blasted1.4404M618921,51514,722,270,479,21,24120 on request
K0645.2544308blasted1.4404M8271133,32418,328,8961081,58350 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33