- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Clamping levers
- Tension levers
- Cam levers
- K2122
Cam levers, plastic with internal or external thread, plastic thrust washer and steel or stainless steel stud
- K2127
Cam levers, plastic, adjustable with external thread, plastic thrust washer and steel or stainless steel stud
- K2120
Cam levers, aluminium with internal or external thread, plastic thrust washer and steel or stainless steel stud
- K2125
Cam levers, aluminium, adjustable with external thread, plastic thrust washer and steel or stainless steel stud
- K2123
Cam levers, steel with internal or external thread, plastic thrust washer and steel stud
- K2128
Cam levers, steel, adjustable with external thread, plastic thrust washer and steel stud
- K2126
Cam levers, stainless steel, adjustable with external thread, plastic thrust washer and stainless steel stud
- K2121
Cam levers, stainless steel with internal or external thread, plastic thrust washer and stainless steel stud
- K0646
Cam levers, plastic, with internal and external thread, plastic-metal thrust washer and steel or stainless steel stud
- K0648
Cam levers, plastic, adjustable with external thread, plastic-metal thrust washer and steel or stainless steel stud
- K0005
Cam levers, aluminium, with internal and external thread, plastic/metal thrust washer and steel or stainless steel stud
- K0006
Cam levers, aluminium, adjustable with external thread, plastic-metal thrust washer and steel or stainless steel stud
- K0788
Cam levers, steel, with internal and external thread, plastic-metal thrust washer and steel stud
- K0789
Cam levers, steel, adjustable with external thread, plastic-metal thrust washer and steel stud
- K0645
Cam levers, stainless steel, with internal and external thread, plastic-metal thrust washer stainless steel stud
- K0647
Cam levers, stainless steel, adjustable with external thread, plastic-metal thrust washer and stainless steel stud
- K0645
Cam levers, stainless steel with internal or external thread, thrust washer and stud stainless steel
- K0647
Cam levers, stainless steel, adjustable with external thread, thrust washer and stud stainless steel
- K0751
Cam levers, plastic with quick lock, plastic thrust washer and steel locking pin
- K0118
Cam levers, plastic with elastomer lock, plastic thrust washer and steel stud
- K1500
Cam levers, aluminium with steel mandrel collet and plastic thrust washer
- K2130
Stainless steel washer for cam lever
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
K2120_IGCam levers, aluminium with internal thread, plastic thrust washer |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:These cam levers have a technically optimised plastic thrust washer. The thrust washer is made of a special high-performance plastic that guarantees very good wear and creep resistance. Material:Handle cast aluminium EN AC-46200.
Thrust washer high performance carbon-fibre reinforced thermoplastic.
Hinge pin steel, grade 5.8 or stainless steel 1.4305. Version:Lever powder-coated black fine structured or traffic red fine structured. Thrust washer, black. Hinge pin steel, blue passivated or bright stainless steel.Note:Plastics are subject to creeping under load (retardation).Accessory:For slightly curved contact faces, a stainless steel washer K2130 can also be ordered. This washer can be mounted between the thrust washer and the contact face.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | old KIPP article number | Component material | Main colour | D | D1 | D2 | B | B1 | H | H1 | A | A1 | Travel S | Clamping force F (kN) | Hand force FH N | CAD | Acc. | Price | Order |
|---|
| K2120.7501103 | - | steel | jet black RAL 9005 | M3 | 10,7 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 1 | 0,5 | 50 |  | | on request | | | K2120.8501103 | - | steel | jet black RAL 9005 | M3 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 1 | 0,6 | 45 |  | | on request | | | K2120.9501103 | K0005.9501103 | steel | jet black RAL 9005 | M3 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 1,5 | 90 |  | | on request | | | K2120.7501104 | - | steel | jet black RAL 9005 | M4 | 10,7 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 1 | 0,5 | 50 |  | | on request | | | K2120.8501104 | - | steel | jet black RAL 9005 | M4 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 1 | 0,6 | 45 |  | | on request | | | K2120.9501104 | K0005.9501104 | steel | jet black RAL 9005 | M4 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 1,5 | 90 |  | | on request | | | K2120.0501104 | K0005.0501104 | steel | jet black RAL 9005 | M4 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 2,5 | 100 |  | | on request | | | K2120.0501105 | K0005.0501105 | steel | jet black RAL 9005 | M5 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 2,5 | 100 |  | | on request | | | K2120.1501105 | K0005.1501105 | steel | jet black RAL 9005 | M5 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 4 | 120 |  | | on request | | | K2120.1501106 | K0005.1501106 | steel | jet black RAL 9005 | M6 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 4 | 120 |  | | on request | | | K2120.2501108 | K0005.2501108 | steel | jet black RAL 9005 | M8 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 8 | 350 |  | | on request | | | K2120.7511103 | - | stainless steel | jet black RAL 9005 | M3 | 10,7 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 1 | 0,5 | 50 |  | | on request | | | K2120.8511103 | - | stainless steel | jet black RAL 9005 | M3 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 1 | 0,6 | 45 |  | | on request | | | K2120.9511103 | K0005.9511103 | stainless steel | jet black RAL 9005 | M3 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 1,5 | 90 |  | | on request | | | K2120.7511104 | - | stainless steel | jet black RAL 9005 | M4 | 10,7 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 1 | 0,5 | 50 |  | | on request | | | K2120.8511104 | - | stainless steel | jet black RAL 9005 | M4 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 1 | 0,6 | 45 |  | | on request | | | K2120.9511104 | K0005.9511104 | stainless steel | jet black RAL 9005 | M4 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 1,5 | 90 |  | | on request | | | K2120.0511104 | K0005.0511104 | stainless steel | jet black RAL 9005 | M4 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 2,5 | 100 |  | | on request | | | K2120.0511105 | K0005.0511105 | stainless steel | jet black RAL 9005 | M5 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 2,5 | 100 |  | | on request | | | K2120.1511105 | K0005.1511105 | stainless steel | jet black RAL 9005 | M5 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 4 | 120 |  | | on request | | | K2120.1511106 | K0005.1511106 | stainless steel | jet black RAL 9005 | M6 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 4 | 120 |  | | on request | | | K2120.2511108 | K0005.2511108 | stainless steel | jet black RAL 9005 | M8 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 8 | 350 |  | | on request | | | K2120.7501403 | - | steel | traffic red RAL 3020 | M3 | 10,7 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 1 | 0,5 | 50 |  | | on request | | | K2120.8501403 | - | steel | traffic red RAL 3020 | M3 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 1 | 0,6 | 45 |  | | on request | | | K2120.9501403 | K0005.9501403 | steel | traffic red RAL 3020 | M3 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 1,5 | 90 |  | | on request | | | K2120.7501404 | - | steel | traffic red RAL 3020 | M4 | 10,7 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 1 | 0,5 | 50 |  | | on request | | | K2120.8501404 | - | steel | traffic red RAL 3020 | M4 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 1 | 0,6 | 45 |  | | on request | | | K2120.9501404 | K0005.9501404 | steel | traffic red RAL 3020 | M4 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 1,5 | 90 |  | | on request | | | K2120.0501404 | K0005.0501404 | steel | traffic red RAL 3020 | M4 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 2,5 | 100 |  | | on request | | | K2120.0501405 | K0005.0501405 | steel | traffic red RAL 3020 | M5 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 2,5 | 100 |  | | on request | | | K2120.1501405 | K0005.1501405 | steel | traffic red RAL 3020 | M5 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 4 | 120 |  | | on request | | | K2120.1501406 | K0005.1501406 | steel | traffic red RAL 3020 | M6 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 4 | 120 |  | | on request | | | K2120.2501408 | K0005.2501408 | steel | traffic red RAL 3020 | M8 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 8 | 350 |  | | on request | | | K2120.7511403 | - | stainless steel | traffic red RAL 3020 | M3 | 10,7 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 1 | 0,5 | 50 |  | | on request | | | K2120.8511403 | - | stainless steel | traffic red RAL 3020 | M3 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 1 | 0,6 | 45 |  | | on request | | | K2120.9511403 | K0005.9511403 | stainless steel | traffic red RAL 3020 | M3 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 1,5 | 90 |  | | on request | | | K2120.7511404 | - | stainless steel | traffic red RAL 3020 | M4 | 10,7 | 6 | 13,8 | 11,5 | 9 | 13,5 | 22 | 27,5 | 1 | 0,5 | 50 |  | | on request | | | K2120.8511404 | - | stainless steel | traffic red RAL 3020 | M4 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 28 | 33,5 | 1 | 0,6 | 45 |  | | on request | | | K2120.9511404 | K0005.9511404 | stainless steel | traffic red RAL 3020 | M4 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 1,5 | 90 |  | | on request | | | K2120.0511404 | K0005.0511404 | stainless steel | traffic red RAL 3020 | M4 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 2,5 | 100 |  | | on request | | | K2120.0511405 | K0005.0511405 | stainless steel | traffic red RAL 3020 | M5 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 2,5 | 100 |  | | on request | | | K2120.1511405 | K0005.1511405 | stainless steel | traffic red RAL 3020 | M5 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 4 | 120 |  | | on request | | | K2120.1511406 | K0005.1511406 | stainless steel | traffic red RAL 3020 | M6 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 4 | 120 |  | | on request | | | K2120.2511408 | K0005.2511408 | stainless steel | traffic red RAL 3020 | M8 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 8 | 350 |  | | on request | |
Other items in this category |
|
| Availability Here you can check item's availability. |
|