K1859_CBlock cylinders, hydraulic with metal wiper, double / single... |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:Block cylinders with piston rod with internal thread are ideally suited for clamping situations where short travel with high forces is required. Block cylinders can be used as thrust or traction cylinders. Various thrust pieces can be screwed into the internal threads of the piston rods The block cylinders ensure a high operating pressure and are easy to fasten using cap screws due to their compact, cubic housing design. A double hydraulic seal is installed in the block cylinders as standard. This creates technical advantages for the rod-side seal for low-leakage continuous operation. Metal wipers are also installed in the block cylinders as standard to prevent the ingress of swarf.Material:Housing and piston steel. Seal NBRVersion:Housing black oxidised. Piston hardened.Note:Transverse forces on the block cylinders should be avoided.
If the block cylinder is mounted transversely to the cylinder axis, additional support for the block cylinder is recommended. If the block cylinder is used as a thrust cylinder, the support should be on the underside; if it is used as a traction cylinder, it should be on the rod side. Permissible dynamic loads during the piston advance stroke must be observed. A vent port is required for the single-acting block cylinders.
Penetration of cutting and cooling fluids into the cylinder must be prevented.
Thrust pieces are not supplied.
Follow safety instructions.Type of operation:- Thread connection. - O-ring flange connection.Technical data:Max. operating pressure: 500 bar.Assembly:See mounting contour.Advantages:- Integrated metal wiper. - Versatile mounting possibilities. - Wide travel range. - Large force range. - Low mounting dimensions. - Double hydraulic seals installed.Accessory:- Rest pads K0307. - Self-aligning pads K0282, K0302, K1164, K0287, K0288. - Gripper screws, hexagonal K0386.Supplied with2x O-rings (for flange connection operating mode) supplied.Drawing reference:Form A: Longitudinal and transverse holes, screwed connection Form B: Underside, centre hole, O-ring flange connection Form C: Wide side, O-ring- flange connection
1) Mounting contour Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | Form | Form definition | Piston Ø | travel | Connection type | B | B2 | D | D2 | D3 | D4 | D5 | G | H | H2 | H3 | CAD | Acc. | Price | Order |
|---|
| K1859.160822031 | C | single-acting | 16 | 8 | o-ring flange connection | 60 | 30 | 10 | 6,5 | 6,3x3 | 4 | 8,8 | M6x15 | 35 | 2 | 1,1 |  | | on request | | | K1859.162022031 | C | single-acting | 16 | 20 | o-ring flange connection | 60 | 30 | 10 | 6,5 | 6,3x3 | 4 | 8,8 | M6x15 | 35 | 2 | 1,1 |  | | on request | | | K1859.200822031 | C | single-acting | 20 | 8 | o-ring flange connection | 60 | 40 | 12 | 6,5 | 8,5x3 | 4 | 8,8 | M8x16 | 35 | 2 | 1,1 |  | | on request | | | K1859.202022031 | C | single-acting | 20 | 20 | o-ring flange connection | 60 | 40 | 12 | 6,5 | 8,5x3 | 4 | 8,8 | M8x16 | 35 | 2 | 1,1 |  | | on request | | | K1859.250822031 | C | single-acting | 25 | 8 | o-ring flange connection | 65 | 50 | 16 | 8,5 | 10,5x4 | 4 | 9,8 | M10x17 | 45 | 2 | 1,1 |  | | on request | | | K1859.252022031 | C | single-acting | 25 | 20 | o-ring flange connection | 65 | 50 | 16 | 8,5 | 10,5x4 | 4 | 9,8 | M10x17 | 45 | 2 | 1,1 |  | | on request | | | K1859.321022031 | C | single-acting | 32 | 10 | o-ring flange connection | 75 | 55 | 20 | 10,5 | 12,5x4 | 5 | 9,8 | M12x18 | 55 | 3 | 1,1 |  | | on request | | | K1859.322022031 | C | single-acting | 32 | 20 | o-ring flange connection | 75 | 55 | 20 | 10,5 | 12,5x4 | 5 | 9,8 | M12x18 | 55 | 3 | 1,1 |  | | on request | | | K1859.401022031 | C | single-acting | 40 | 10 | o-ring flange connection | 85 | 63 | 25 | 10,5 | 16,5x7 | 5 | 9,8 | M16x27 | 63 | 3 | 1,1 |  | | on request | | | K1859.402022031 | C | single-acting | 40 | 20 | o-ring flange connection | 85 | 63 | 25 | 10,5 | 16,5x7 | 5 | 9,8 | M16x27 | 63 | 3 | 1,1 |  | | on request | | | K1859.161612031 | C | double-acting | 16 | 16 | o-ring flange connection | 60 | 30 | 10 | 6,5 | 6,3x3 | 4 | 8,8 | M6x15 | 35 | 2 | 1,1 |  | | on request | | | K1859.163212031 | C | double-acting | 16 | 32 | o-ring flange connection | 60 | 30 | 10 | 6,5 | 6,3x3 | 4 | 8,8 | M6x15 | 35 | 2 | 1,1 |  | | on request | | | K1859.165012031 | C | double-acting | 16 | 50 | o-ring flange connection | 60 | 30 | 10 | 6,5 | 6,3x3 | 4 | 8,8 | M6x15 | 35 | 2 | 1,1 |  | | on request | | | K1859.201612031 | C | double-acting | 20 | 16 | o-ring flange connection | 60 | 40 | 12 | 6,5 | 8,5x3 | 4 | 8,8 | M8x16 | 35 | 2 | 1,1 |  | | on request | | | K1859.203212031 | C | double-acting | 20 | 32 | o-ring flange connection | 60 | 40 | 12 | 6,5 | 8,5x3 | 4 | 8,8 | M8x16 | 35 | 2 | 1,1 |  | | on request | | | K1859.205012031 | C | double-acting | 20 | 50 | o-ring flange connection | 60 | 40 | 12 | 6,5 | 8,5x3 | 4 | 8,8 | M8x16 | 35 | 2 | 1,1 |  | | on request | | | K1859.252012031 | C | double-acting | 25 | 20 | o-ring flange connection | 65 | 50 | 16 | 8,5 | 10,5x4 | 4 | 9,8 | M10x17 | 45 | 2 | 1,1 |  | | on request | | | K1859.255012031 | C | double-acting | 25 | 50 | o-ring flange connection | 65 | 50 | 16 | 8,5 | 10,5x4 | 4 | 9,8 | M10x17 | 45 | 2 | 1,1 |  | | on request | | | K1859.322512031 | C | double-acting | 32 | 25 | o-ring flange connection | 75 | 55 | 20 | 10,5 | 12,5x4 | 5 | 9,8 | M12x18 | 55 | 3 | 1,1 |  | | on request | | | K1859.325012031 | C | double-acting | 32 | 50 | o-ring flange connection | 75 | 55 | 20 | 10,5 | 12,5x4 | 5 | 9,8 | M12x18 | 55 | 3 | 1,1 |  | | on request | | | K1859.402512031 | C | double-acting | 40 | 25 | o-ring flange connection | 85 | 63 | 25 | 10,5 | 16,5x7 | 5 | 9,8 | M16x27 | 63 | 3 | 1,1 |  | | on request | | | K1859.405012031 | C | double-acting | 40 | 50 | o-ring flange connection | 85 | 63 | 25 | 10,5 | 16,5x7 | 5 | 9,8 | M16x27 | 63 | 3 | 1,1 |  | | on request | |
| Order No. | Form | Form definition | Piston Ø | travel | L | L4 | L5 | L8 | L9 | L10 | SW | Effective piston area (cm²) | Compressive force at 100 bar (kN) | Tractive force at 100 bar (kN) | CAD | Acc. | Price | Order |
|---|
| K1859.160822031 | C | single-acting | 16 | 8 | 56 | 30 | - | 8 | 20,5 | 7 | 8 | 2 | 2 | - |  | | on request | | | K1859.162022031 | C | single-acting | 16 | 20 | 91 | 30 | - | 8 | 20,5 | 7 | 8 | 2 | 2 | - |  | | on request | | | K1859.200822031 | C | single-acting | 20 | 8 | 61 | 30 | - | 8 | 20 | 7,5 | 10 | 3,1 | 3,1 | - |  | | on request | | | K1859.202022031 | C | single-acting | 20 | 20 | 95 | 30 | - | 8 | 20 | 7,5 | 10 | 3,1 | 3,1 | - |  | | on request | | | K1859.250822031 | C | single-acting | 25 | 8 | 64 | 33 | - | 10 | 21 | 7,5 | 13 | 4,9 | 4,9 | - |  | | on request | | | K1859.252022031 | C | single-acting | 25 | 20 | 94 | 33 | - | 10 | 21 | 7,5 | 13 | 4,9 | 4,9 | - |  | | on request | | | K1859.321022031 | C | single-acting | 32 | 10 | 75 | 38 | - | 12 | 25 | 10 | 17 | 8 | 8 | - |  | | on request | | | K1859.322022031 | C | single-acting | 32 | 20 | 100 | 38 | - | 12 | 25 | 10 | 17 | 8 | 8 | - |  | | on request | | | K1859.401022031 | C | single-acting | 40 | 10 | 79 | 40 | - | 12 | 27 | 10 | 22 | 12,5 | 12,6 | - |  | | on request | | | K1859.402022031 | C | single-acting | 40 | 20 | 104 | 40 | - | 12 | 27 | 10 | 22 | 12,5 | 12,6 | - |  | | on request | | | K1859.161612031 | C | double-acting | 16 | 16 | 56 | 30 | - | 8 | 20,5 | 7 | 8 | 2 | 2 | 1,2 |  | | on request | | | K1859.163212031 | C | double-acting | 16 | 32 | 73 | 30 | - | 8 | 20,5 | 7 | 8 | 2 | 2 | 1,2 |  | | on request | | | K1859.165012031 | C | double-acting | 16 | 50 | 91 | 30 | 24,5 | 8 | 20,5 | 7 | 8 | 2 | 2 | 1,2 |  | | on request | | | K1859.201612031 | C | double-acting | 20 | 16 | 61 | 30 | - | 8 | 20 | 7,5 | 10 | 3,1 | 3,1 | 2 |  | | on request | | | K1859.203212031 | C | double-acting | 20 | 32 | 77 | 30 | - | 8 | 20 | 7,5 | 10 | 3,1 | 3,1 | 2 |  | | on request | | | K1859.205012031 | C | double-acting | 20 | 50 | 95 | 30 | 24,5 | 8 | 20 | 7,5 | 10 | 3,1 | 3,1 | 2 |  | | on request | | | K1859.252012031 | C | double-acting | 25 | 20 | 64 | 33 | - | 10 | 21 | 7,5 | 13 | 4,9 | 4,9 | 2,9 |  | | on request | | | K1859.255012031 | C | double-acting | 25 | 50 | 94 | 33 | 26 | 10 | 21 | 7,5 | 13 | 4,9 | 4,9 | 2,9 |  | | on request | | | K1859.322512031 | C | double-acting | 32 | 25 | 75 | 38 | - | 12 | 25 | 10 | 17 | 8 | 8 | 4,9 |  | | on request | | | K1859.325012031 | C | double-acting | 32 | 50 | 100 | 38 | 27 | 12 | 25 | 10 | 17 | 8 | 8 | 4,9 |  | | on request | | | K1859.402512031 | C | double-acting | 40 | 25 | 79 | 40 | - | 12 | 27 | 10 | 22 | 12,5 | 12,6 | 7,7 |  | | on request | | | K1859.405012031 | C | double-acting | 40 | 50 | 104 | 40 | 27 | 12 | 27 | 10 | 22 | 12,5 | 12,6 | 7,7 |  | | on request | |
Other items in this category |
|
| Availability Here you can check item's availability. |
|