Product groups
Rubber impact buffers, spherical
K0576

Rubber buffers type KE spherical with internal thread

go back

Item description/product images

DescriptionMaterial:Metal parts, steel grade 5.6.
Elastomer natural rubber, Shore hardness 55A or 70A.
Version:Steel electro zinc-plated.Note:Rubber buffers are robust and effective elastic cushioning elements and shock absorbers. These rubber buffers are ideal for elastic travel limitation and cushioning knocks by mobile and immobile aggregates and machines and for general use as stops.
Due to the material composition, rubber buffers are contact-colouring, which can lead to abrasion marks and discolouration on e.g. floors or contact surfaces.
Rubber buffers made of light grey EPDM that are not contact-colouring are available on request.
Temperature range:-20°C to +75°C.On request:Other Shore grades.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0576 Rubber buffers type KE spherical with internal thread 243 kB
 Technical information for rubber buffers 36,6 kB

Drawings

Rubber buffers type KE spherical with internal thread

Item selection/filter

Overview of items (compressed)
Order No.

DHGTSpring stiffness
N/mm
Load
N
Shore gradeCADAcc.PriceOrder
K0576.050035555035M101015220055A on request
K0576.080060558060M1212301100055A on request
K0576.1250905512593M1616402000055A on request
K0576.050035705035M10101100800070A on request
K0576.080060708060M121217002400070A on request
K0576.1250907012590M161628006200070A on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33