- K0566
Rubber buffers steel or stainless steel, type A cylindrical with external thread both sides
- K0567
Rubber buffers type AT waisted with external thread both sides
- K0568
Rubber buffers steel or stainless steel type B cylindrical with external thread and internal thread
- K1321
Rubber buffers stainless steel type B cylindrical with external thread and internal thread, grey
- K0569
Rubber buffers steel or stainless steel, type C cylindrical with internal thread both sides
- K1320
Rubber buffers stainless steel type C cylindrical with internal thread both sides, grey
- K0570
Rubber buffers steel type CT tapered with internal thread both sides
- K0571
Rubber buffers steel or stainless steel type D cylindrical with external thread
- K1318
Rubber buffers stainless steel type D cylindrical with external thread, grey
- K2233
Rubber buffers stainless steel type D cylindrical with external thread FDA conform blue
- K0572
Rubber buffers type DS suction foot with external thread
- K0573
Rubber buffers type E cylindrical with internal thread
- K1319
Rubber buffers stainless steel type E cylindrical with internal thread, grey
- K1931
Rubber impact buffers type TP door buffer
- K0574
Rubber buffers, parabolic
- K0575
Rubber buffers, conical
- K2338
Rubber buffers stainless steel type K conical with external thread, grey
- K2234
Rubber buffers stainless steel type K conical with external thread FDA conform blue
- K2339
Rubber buffers, steel, type K conical with internal thread
- K2235
Rubber buffers stainless steel, type EK conical with internal thread FDA conform blue
- K2340
Rubber buffers, stainless steel, type EK conical with internal thread, grey
- K0576
Rubber buffers type KE spherical with internal thread
- K2051
Rubber buffers, steel type KRA spherical with external thread
- K2341
Rubber buffers, steel, type KV square with external thread
- K2342
Rubber buffers stainless steel type KV rectangular with external thread, grey
- K1932
Rubber impact buffer rails steel
- K1933
O-shaped mounts steel with external thread both sides
- K1907
Neoprene connecting insulators two-piece
- K2012
Rubber-metal overhead element
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
K2341Rubber buffers, steel, type KV square with external thread |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Metal parts, steel, grade 5.6. Elastomer natural rubber, medium hardness, Shore 57A.Version:Steel electro zinc-plated.Note:Rubber buffers are used, among other things for mounting aggregates and as elastic buffers to limit the travel of moving masses. Due to the material composition, rubber buffers are contact-colouring, which can lead to abrasion marks and discolouration on e.g. floors or contact surfaces. Rubber buffers made of light grey EPDM that are not contact-colouring are available on request. Temperature range:-30 °C to +80 °COn request:Other Shore grades.Special features: DownloadHere is all the information as a PDF datasheet: