Product groups
Rubber buffers, steel type KRA spherical with external thread
K2051

Rubber buffers, steel type KRA spherical with external thread

go back

Item description/product images

DescriptionMaterial:Metal parts, steel grade 5.6.
Elastomer natural rubber, Shore hardness 55A or 70A.
Version:Steel electro zinc-plated.Note:Rubber buffers are robust and effective elastic cushioning elements and shock absorbers. These rubber buffers are ideal for elastic travel limitation and cushioning knocks by mobile and immobile aggregates and machines and for general use as stops.
Due to the material composition, rubber buffers are contact-colouring, which can lead to abrasion marks and discolouration on e.g. floors or contact surfaces.
Rubber buffers made of light grey EPDM that are not contact-colouring are available on request.
Temperature range:-20 °C to +75 °C.On request:Other Shore grades.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2051 Rubber buffers, steel type KRA spherical with external thread 286 kB
 Technical information for rubber buffers 36,6 kB

Drawings

Rubber buffers, steel type KRA spherical with external thread

Overview of items (compressed)

Item selection/filter
Order No.

DHGLSpring stiffness
N/mm
Load
N
Shore gradeCADAcc.PriceOrder
K2051.04003208574032M82318090055A on request
K2051.05004010575040M1028200100055A on request
K2051.06305010576350M1028280140055A on request
K2051.08006310578063M1028380190055A on request
K2051.08006312578063M1237380190055A on request
K2051.100080125710080M1236460230055A on request
K2051.1251001657125100M1636580290055A on request
K2051.1601251657160125M1644760380055A on request
K2051.2001602057200160M2044940470055A on request
K2051.04003208704032M823800400070A on request
K2051.05004010705040M10281000500070A on request
K2051.06305010706350M10281200600070A on request
K2051.08006310708063M10281600800070A on request
K2051.08006312708063M12371600800070A on request
K2051.100080127010080M123620001000070A on request
K2051.1251001670125100M163624001200070A on request
K2051.1601251670160125M164432001600070A on request
K2051.2001602070200160M204440002000070A on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33