Product groups
Rubber buffers stainless steel type K conical with external thread, grey
K2338

Rubber buffers stainless steel type K conical with external...

go back

Item description/product images

DescriptionMaterial:

Metal parts stainless steel 1.4401.
Elastomer natural rubber medium hardness Shore 57A.

Version:Stainless steel bright.
Natural rubber grey.
Note:Rubber buffers are used, among other things for mounting aggregates and as elastic buffers to limit the travel of moving masses.Temperature range:-30 °C to +80 °COn request:Other Shore grades.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2338 Rubber buffers stainless steel type K conical with external thread, grey 190 kB

Drawings

Rubber buffers stainless steel type K conical with external thread, grey

Item selection/filter

Order No.

DHGLCADAcc.PriceOrder
K2338.025017572517M618 on request
K2338.025020572520M618 on request
K2338.030015573015M823 on request
K2338.030020573020M823 on request
K2338.030027573027M823 on request
K2338.035030573530M823 on request
K2338.040030574030M823 on request
K2338.050018575018M1028 on request
K2338.050022575022M1028 on request
K2338.050030575030M1028 on request
K2338.075028577528M1237 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33