Product groups
Rubber buffers stainless steel type K conical with external thread FDA conform blue
K2234

Rubber buffers stainless steel type K conical with external...

go back

Item description/product images

DescriptionMaterial:Metal part stainless steel 1.4401.
Elastomer silicon, medium hardness Shore 55A.
Version:Stainless steel, bright.
Silicon FDA conform blue.
Note:Rubber buffers are used, among other things for mounting aggregates and as elastic buffers to limit the travel of moving masses.Temperature range:-30 °C to +180 °C.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2234 Rubber buffers stainless steel type K conical with external thread FDA conform blue 193 kB

Drawings

Rubber buffers stainless steel type K conical with external thread FDA conform blue

Overview of items (compressed)

Item selection/filter
Order No.D

GHLSpring stiffness
N/mm
Load
N
Shore gradeCADAcc.PriceOrder
K2234.0250175525M617188044855A on request
K2234.0300155530M81520265153055A on request
K2234.0500175550M101728640358455A on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33