Product groups
Rubber buffers, stainless steel, type EK conical with internal thread, grey
K2340

Rubber buffers, stainless steel, type EK conical with internal...

go back

Item description/product images

DescriptionMaterial:

Metal parts stainless steel 1.4401.
Elastomer natural rubber medium hardness Shore 57A.

Version:Stainless steel bright.
Natural rubber grey.
Note:Rubber buffers are used, among other things for mounting aggregates and as elastic buffers to limit the travel of moving masses.Temperature range:-30 °C to +80 °COn request:Other Shore grades.Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2340 Rubber buffers, stainless steel, type K conical with internal thread, grey 183 kB

Drawings

Rubber buffers, stainless steel, type EK conical with internal thread, grey

Item selection/filter

Order No.

DHGTCADAcc.PriceOrder
K2340.025017572517M66 on request
K2340.025020572520M66 on request
K2340.030015573015M88 on request
K2340.030020573020M88 on request
K2340.030027573027M88 on request
K2340.035030573530M88 on request
K2340.040030574030M88 on request
K2340.050018575018M1010 on request
K2340.050022575022M1010 on request
K2340.050030575030M1010 on request
K2340.075028577528M1212 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33