Product groups
Rubber buffers stainless steel type D cylindrical with external thread, grey
K1318

Rubber buffers stainless steel type D cylindrical with external...

go back

Item description/product images

DescriptionMaterial:

Metal parts 1.4401 stainless steel.
Elastomer natural rubber, medium hardness Shore 55A, grey.

Version:Stainless steel bright.Note:Rubber buffers are used, among other things for mounting aggregates and as elastic buffers to limit the travel of moving masses.Temperature range:-30 °C to +80 °COn request:

Metal parts 1.4301 stainless steel.

Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1318 Rubber buffers stainless steel type D cylindrical with external thread, grey 191 kB
 Technical information for rubber buffers 36,6 kB

Drawings

Rubber buffers stainless steel type D cylindrical with external thread, grey

Item selection/filter

Order No.

Main
material
Component
colour
DHGLSpring stiffness
N/mm
Load
N
CADAcc.PriceOrder
K1318.00800855stainless steelgrey88M364040 on request
K1318.01001055stainless steelgrey1010M4103535 on request
K1318.01001555stainless steelgrey1015M4102640 on request
K1318.01500855stainless steelgrey158M410187187 on request
K1318.01501055stainless steelgrey1510M410100100 on request
K1318.02000855stainless steelgrey208M618250250 on request
K1318.02001055stainless steelgrey2010M618240240 on request
K1318.02001555stainless steelgrey2015M618110220 on request
K1318.02002055stainless steelgrey2020M61875225 on request
K1318.02500855stainless steelgrey258M618850850 on request
K1318.02501055stainless steelgrey2510M618400400 on request
K1318.02501555stainless steelgrey2515M618210420 on request
K1318.02502055stainless steelgrey2520M618140420 on request
K1318.02502555stainless steelgrey2525M618100350 on request
K1318.03001555stainless steelgrey3015M823270540 on request
K1318.03002055stainless steelgrey3020M823238714 on request
K1318.03003055stainless steelgrey3030M823127508 on request
K1318.03004055stainless steelgrey3040M82388528 on request
K1318.04001555stainless steelgrey4015M8237101420 on request
K1318.04002055stainless steelgrey4020M8233651095 on request
K1318.04003055stainless steelgrey4030M823205820 on request
K1318.05002055stainless steelgrey5020M10286461938 on request
K1318.05003055stainless steelgrey5030M10283541416 on request
K1318.05004055stainless steelgrey5040M10282301380 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33