Product groups
Rubber buffers stainless steel type D cylindrical with external thread FDA conform blue
K2233

Rubber buffers stainless steel type D cylindrical with external...

go back

Item description/product images

DescriptionMaterial:Metal part stainless steel 1.4401.
Elastomer silicon, medium hardness Shore 55A.
Version:Stainless steel, bright.
Silicon FDA conform blue.
Note:Rubber buffers are used, among other things for mounting aggregates and as elastic buffers to limit the travel of moving masses.Temperature range:-30 °C to +180 °C.Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2233 Rubber buffers stainless steel type D cylindrical with external thread FDA conform blue 221 kB

Drawings

Rubber buffers stainless steel type D cylindrical with external thread FDA conform blue

Overview of items (compressed)

Item selection/filter
Order No.

DHGLSpring stiffness
N/mm
Load
N
Shore gradeCADAcc.PriceOrder
K2233.0080085588M36302255A on request
K2233.010010551010M410716655A on request
K2233.010015551015M410426055A on request
K2233.01500655156M41025013055A on request
K2233.01500855158M4101339655A on request
K2233.015010551510M41012011055A on request
K2233.015015551515M410588255A on request
K2233.02000555205M61830012055A on request
K2233.02000855208M61818012655A on request
K2233.020010552010M61815513955A on request
K2233.020015552015M61811416055A on request
K2233.020020552020M6188416055A on request
K2233.020025552025M6185412955A on request
K2233.02500855258M61875052555A on request
K2233.025010552510M61837533855A on request
K2233.025015552515M61819327155A on request
K2233.025020552520M61812223155A on request
K2233.025025552525M6189021555A on request
K2233.030015553015M82011315255A on request
K2233.030020553020M8208014755A on request
K2233.030030553030M8204913955A on request
K2233.040015554015M82370595255A on request
K2233.040020554020M82335565755A on request
K2233.040030554030M82320057055A on request
K2233.050020555020M1028750135055A on request
K2233.050030555030M1028364101855A on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33