Product groups
Floating clamp, steel Form B
K2188_B

Floating clamp, steel Form B

go back

Item description/product images

DescriptionMaterial:Body and jaw steel.
Limit stop aluminium.
Version:Body black oxidised.
Jaws nitrocarburised and black oxidised.
Limit stop black anodised.
Note:The floating clamp is used to clamp and support overhanging clamping points on components. It prevents vibrations and deflection during machining.Type of operation:1. Push the floating clamp down.
2. Pivot the jaws up to the stop. Now the floating jaw of the floating clamp should rest against the underside of the workpiece.
3. Tighten the floating clamp with the hex nut (observe the min. and max. tightening torque). During clamping, the workpiece is clamped and simultaneously supported.
4. To release, perform the procedure in reverse order.
Assembly:Set the height range and the pivot range, then attach the floating clamp to the bracket using the holes (D1).
When setting the height, a generous allowance above should be taken into account.
Form B:
For special clamping applications, the standard clamping jaw can be modified or replaced.
Drawing reference:
1) Exchangeable jaw
2) M6 ISO 4762 cap screw
3) Fastening point for clamping jaw
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2188_B Floating clamp, steel Form B 145 kB

Drawings

Floating clamp, steel Form B

Item selection/filter

Order No.FormForm definitionABB1B2B3B4D
for screw
D1H
min.
H
max.
H1H2H3H4H5Travel
S
CADAcc.PriceOrder
K2188.101015B-6543,53119,51018,5M1012,88595324526,514,57,915 on request
Order No.FormForm definitionLMmax.
clamping
travel
Min. Tightening torqueMax. tightening torqueClamping
force
N
SWLoad
capacity
N
CADAcc.PriceOrder
K2188.101015B-8821,61525308000178000 on request

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ireland
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33