|
|
|
K2188_AFloating clamp, steel Form A |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Body and jaw steel. Limit stop aluminium.Version:Body black oxidised. Jaws nitrocarburised and black oxidised. Limit stop black anodised.Note:The floating clamp is used to clamp and support overhanging clamping points on components. It prevents vibrations and deflection during machining.Type of operation:1. Push the floating clamp down. 2. Pivot the jaws up to the stop. Now the floating jaw of the floating clamp should rest against the underside of the workpiece. 3. Tighten the floating clamp with the hex nut (observe the min. and max. tightening torque). During clamping, the workpiece is clamped and simultaneously supported. 4. To release, perform the procedure in reverse order. Assembly:Set the height range and the pivot range, then attach the floating clamp to the bracket using the holes (D1). When setting the height, a generous allowance above should be taken into account. Form B: For special clamping applications, the standard clamping jaw can be modified or replaced.Drawing reference:1) Exchangeable jaw 2) M6 ISO 4762 cap screw 3) Fastening point for clamping jaw Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | Form | Form definition | A | B | B1 | B2 | B3 | B4 | D for screw | D1 | H min.
| H max.
| H1 | H2 | H3 | H4 | H5 | Travel S | CAD | Acc. | Price | Order |
|---|
| K2188.060808 | A | Fixed clamping jaw | 48 | 31 | 22,5 | 14 | 7,5 | 8,5 | M6 | 8,4 | 60 | 68 | 21 | 30 | 10 | 10 | 7 | 8 |  | | on request | | | K2188.081012 | A | Fixed clamping jaw | 55 | 36,5 | 26 | 16,5 | 9 | 8,5 | M8 | 10,5 | 70 | 80 | 24 | 35 | 11,5 | 12 | 9,3 | 12 |  | | on request | |
| Order No. | Form | Form definition | L | M | max. clamping travel | Min. Tightening torque | Max. tightening torque | Clamping force N | SW | Load capacity N | CAD | Acc. | Price | Order |
|---|
| K2188.060808 | A | Fixed clamping jaw | 64 | 14,6 | 8 | 8 | 10 | 3000 | 10 | 3000 |  | | on request | | | K2188.081012 | A | Fixed clamping jaw | 75 | 17,3 | 12 | 15 | 20 | 5000 | 13 | 5000 |  | | on request | |
Other items in this category |
|
| Availability Here you can check item's availability. |
|