|
|
K1750_CFixed jaws ES for multi-clamping system, Form C, jaw plates... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Tool steel.Version:Hardened and ground (HRC 55 ±2).Note:The lateral fastening holes are used to fasten workpiece end stops. The two screw-on holes on the clamping surfaces also allow seating ledges to be mounted so as to optimise the clamping depth of the workpieces.Application:The ES fixed jaws are positioned on the clamping rails according to the clamping situation. When the fastening screw is tightened, the toothing allows a form-fit connection to be created. This allows high retaining forces to be carried through the clamping elements. With its slim design, the ES fixed jaw is especially suitable for clamping processes with smaller workpieces and large batch sizes. This also means that large production batches can be processed economically.Advantages:The lateral scale on the clamping rails and the fixed jaws allows precise positioning of the fixed stops.Supplied withES fixed jaw. Fastening screw. Slot key. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | suitable for system width | Form | L | B | H | L1 | B1 | H1 | H2 | D Internal thread | D1 internal thread | D3 | BN=Slot width | CAD | Acc. | Price | Order |
---|
K1750.0503023 | 50 | C | 30 | 50 | 25 | 2 | 30 | 12,5 | 2 | M5 | M6 | M10x30 | 5 |  | | on request | | K1750.0503053 | 50 | C | 30 | 50 | 25 | 2 | 30 | 12,5 | 5 | M5 | M6 | M10x30 | 5 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|