- Operating parts | standard elements
- Clamping technology
- Workholding Technology
- Modular Clamping Technology
- Basic elements
- K0800
Baseplates, grey cast iron with grid holes
- K0800
Baseplates, grey cast iron with T-slots
- K0806
Subplates, grey cast iron with pre-machined clamping faces
- K0806
Subplates, grey cast iron with grid holes
- K0806
Subplates, grey cast iron with T-slots
- K0805
Clamping cubes, grey cast iron with pre-machined clamping faces
- K0805
Clamping cubes, grey cast iron with grid holes
- K0805
Clamping cubes, grey cast iron with T-slots
- K2516
Clamping towers 4-sided, grey cast iron, with grid holes for multi-clamping systems
- K1533
Clamping towers, grey cast iron, 4-sided, with pre-machined clamping faces
- K1533
Clamping towers, grey cast iron, 4-sided, with grid holes
- K1534
Clamping towers, grey cast iron, 6-sided, with pre-machined clamping faces
- K1534
Clamping towers, grey cast iron, 6-sided, with grid holes
- K1535
Clamping towers, grey cast iron, 8-sided, with pre-machined clamping faces
- K1535
Clamping towers, grey cast iron, 8-sided, with grid holes
- K0803
Tombstones, grey cast iron, double-sided, with pre-machined clamping faces
- K0803
Tombstones, grey cast iron, double-sided, with grid holes
- K0803
Tombstones, grey cast iron, double-sided, with T-slots
- K0803
Tombstones double-sided without grid holes
- K0804
Tombstone, grey cast iron, double-sided, for interchangeable subplates
- K0801
Interchangeable subplates, grey cast iron, with pre-machined clamping faces
- K0801
Interchangeable subplates, grey cast iron with grid holes
- K2361
Tombstones, grey cast iron, double-sided with UNILOCK zero-point clamping system
- K2362
Clamping towers, grey cast iron 3-sided with UNILOCK zero-point clamping system
- K2363
Clamping towers, grey cast iron, 4-sided with UNILOCK zero-point clamping system
- K1532
Baseplates, grey cast iron, round, with grid holes
- K1532
Baseplates, grey cast iron, round, with T-slots
- K1531
Angle plates, grey cast iron, wide with pre-machined clamping faces
- K1531
Angle plates, grey cast iron, wide with grid holes
- K1531
Angle plates, grey cast iron, wide with T-slots
- K1451
Angle plates with or without T-slots cast iron
- Add-on elements
- Fastener elements / accessories
- Zero Point Clamping Technology
- Vice Clamping Technology
- Special solutions
- Classic products
- Order number, changeover
|
|
|
K0805Clamping cubes, grey cast iron with T-slots |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:GJL 300.Version:Support and mounting surfaces precision machinedNote:Clamping cubes with T-slots are used for constructing modular fixtures on horizontal machines. The precise longitudinal and transverse slot spacing ensures very high repeat clamping accuracy. The clamping cubes conform to machine tables for machine tools acc. to DIN 55201 and JIS 6337-1980. Please order locating pins for positioning subplates on machine tables acc. to DIN 55201 separately. Ring bolts for hoisting are supplied. Other dimensions available on request.Drawing reference:1) hole for DIN 912 cap screw (D3/D4) Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Other items in this category |
|
| Availability Here you can check item's availability. |
|