Product groups
NC vice jaw width 125 mm
K1238

NC vice jaw width 125 mm

go back

Item description/product images

DescriptionMaterial:Body and jaw holder mild steel.Version:Hardened and ground all sides.Features:NC vices can be used for a wide range of clamping tasks:
- Repeat accuracy ≤0.01 mm
- Fixed jaw locked in all directions (X,Y,Z)
- Vertical use directly on the machine table
- Wide clamping range by using attachment step jaws
- Can be laid on the side, with fastening holes for slot spacing of 63 mm and 100 mm
- Quick pre-adjustment of the clamping range using locking pins
- Basic equipment includes two reversible screw-on jaws and one crank handle
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1238 NC vice jaw width 125 mm 247 kB
 Technical Info NC vices 423 kB

Drawings

NC vice jaw width 125 mm

Overview of items (compressed)

Item selection/filter
Order No.BLL1L2L3L4L5H
clamping range
weight
kg
CADAcc.PriceOrder
K1238.1254701254701153002801505640-23937,6 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Hong Kong
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33