Product groups
Appliance swivel and fixed castors with solid rubber tyres, standard version
K1759

Appliance swivel and fixed castors with solid rubber tyres,...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Housing steel plate.
Wheel treads solid rubber.
Wheel rims polyamide.
Version:Housing press formed.
Double ball bearing in the castor head.
Plain bearing in wheels.
Note:Wheel axle bolted.
Swivel and fixed castors with bolt hole.
Wheels grey, non-marking.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1759 Swivel and fixed castors standard version 472 kB

Drawings (total overview)

Appliance swivel and fixed castors with solid rubber tyres, standard version
Appliance swivel and fixed castors with solid rubber tyres, standard version

Appliance fixed castors with solid rubber tyres, standard version

More information

Drawings

Appliance fixed castors with solid rubber tyres, standard version

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
BDD1HPermissible
load
kg
CADAcc.PriceOrder
K1759.050181Fixed castorwithout locking systemPlain bearing1850116940 on request
K1759.075251Fixed castorwithout locking systemPlain bearing2575119860 on request

Appliance swivel castors with solid rubber tyres, standard version

More information

Drawings

Appliance swivel castors with solid rubber tyres, standard version
Appliance swivel castors with solid rubber tyres, standard version

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
ABDD1D2HRPermissible
load
kg
CADAcc.PriceOrder
K1759.05018Swivel castorwithout locking systemPlain bearing2518501143695040 on request
K1759.07525Swivel castorwithout locking systemPlain bearing28257511439865,560 on request
K1759.10025Swivel castorwithout locking systemPlain bearing332510011431218370 on request

Appliance swivel castors with stop-fix, solid rubber tyres, standard version

More information

Drawings

Appliance swivel castors with stop-fix, solid rubber tyres, standard version
Appliance swivel castors with stop-fix, solid rubber tyres, standard version

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
ABDD1D2HRPermissible
load
kg
CADAcc.PriceOrder
K1759.050182Swivel castorwith stop-fix locking systemPlain bearing2518501143695040 on request
K1759.075252Swivel castorwith stop-fix locking systemPlain bearing28257511439865,560 on request
K1759.100252Swivel castorwith stop-fix locking systemPlain bearing332510011431218370 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Greece
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33