Product groups
Clamping levers, plastic, non-adjustable, threaded insert blue passivated steel
K0175

Clamping levers, plastic, non-adjustable, threaded insert blue...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Handle fibreglass reinforced plastic.
Steel parts grade 5.8.
Version:Handle black grey, steel parts blue-passivated.Note:Non-adjustable clamping levers can be used for simple applications. Generally, there must be enough space so that the lever can be rotated through 360°.On request:Special versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0175 Clamping levers, plastic, non-adjustable, threaded insert blue passivated steel 148 kB

Drawings (total overview)

Clamping levers, plastic, non-adjustable, threaded insert blue passivated steel

Non-Adjustable Clamp Levers with internal thread

More information

Drawings

Non-Adjustable Clamp Levers with internal thread

Item selection/filter

Order No.

Thread typeSizeXTD1D2HH1H3AA1BCADAcc.PriceOrder
K0175.104000female thread1M41013,81417112740478 on request
K0175.105000female thread1M51013,81417112740478 on request
K0175.106000female thread1M61013,81417112740478 on request
K0175.208000female thread2M81418,318,5181136,565759 on request
K0175.310000female thread3M101421,822221445809111 on request
K0175.412000female thread4M121825,8262617549510813 on request
K0175.516000female thread5M161830,83131216311012616 on request

Clamping levers, plastic, non-adjustable with external thread, threaded pin blue passivated steel

More information

Drawings

Clamping levers, plastic, non-adjustable with external thread, threaded  pin blue passivated steel

Item selection/filter

Order No.Thread typeSizeXD1D2HH1H3AA1BLCADAcc.PriceOrder
K0175.105X20male thread1M513,8141711274047820 on request
K0175.106X20male thread1M613,8141711274047820 on request
K0175.208X15male thread2M818,318,5181136,56575915 on request
K0175.208X20male thread2M818,318,5181136,56575920 on request
K0175.208X30male thread2M818,318,5181136,56575930 on request
K0175.310X30male thread3M1021,82222144580911130 on request
K0175.412X30male thread4M1225,826261754951081330 on request
K0175.516X40male thread5M1630,8313121631101261640 on request

Clamping levers, plastic, non-adjustable with reamed hole, insert blue passivated steel

More information

Drawings

Clamping levers, plastic, non-adjustable with reamed hole, insert blue passivated steel

Item selection/filter

Order No.

Thread typeSizeXT1D1D2HH1H3AA1BCADAcc.PriceOrder
K0175.106001reamed hole161013,81417112740478 on request
K0175.208001reamed hole281418,318,5181136,565759 on request
K0175.310001reamed hole3101421,822221445809111 on request
K0175.412001reamed hole4121825,8262617549510813 on request
K0175.516001reamed hole5161830,83131216311012616 on request

Clamping levers, plastic, non-adjustable with square socket, insert blue passivated steel

More information

Drawings

Clamping levers, plastic, non-adjustable with square socket, insert blue passivated steel

Item selection/filter

Order No.

Thread typeSizeST2D1D2HH1H3AA1BCADAcc.PriceOrder
K0175.105002square socket151313,81417112740478 on request
K0175.206002square socket261618,318,5181136,565759 on request
K0175.308002square socket381821,822221445809111 on request
K0175.410002square socket4102025,8262617549510813 on request
K0175.512002square socket5122630,83131216311012616 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33