Product groups
Knurled nuts high formsteel and stainless steel, DIN 466
K0143

Knurled nuts high form steel and stainless steel, DIN 466

go back

Item description/product images

DescriptionMaterial:

Steel.
Stainless steel 1.4305.

Version:Steel black oxidised.
Stainless steel bright.
Note:M12 high knurled nuts are not included in the official standards sheet.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0143 Knurled nuts high formsteel and stainless steel, DIN 466 221 kB

Drawings

Knurled nuts high formsteel and stainless steel, DIN 466

Item selection/filter

Order No.

Main
material
DD1D3HKCADAcc.PriceOrder
K0143.04steelM41689,53,5 on request
K0143.05steelM5201011,54 on request
K0143.06steelM62412155 on request
K0143.08steelM83016186 on request
K0143.10steelM103620238 on request
K0143.12steelM123620238 on request
K0143.042stainless steelM41689,53,5 on request
K0143.052stainless steelM5201011,54 on request
K0143.062stainless steelM62412155 on request
K0143.082stainless steelM83016186 on request
K0143.102stainless steelM103620238 on request
K0143.122stainless steelM123620238 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33