Catalogue
Imprint
GT&C
Privacy notice
Products
Operating parts | standard elements
Clamping levers, tension levers, cam levers
Grips, knobs
Pull handles, tubular handles, recessed handles
Handwheels, crank handles, position indicators
Quarter-turn locks, edge protection profiles
Hinges
Swivel feet, levelling feet
Tube connectors, profile connectors
Telescopic slides
Latches, snap locks, slam latches
Toggle clamps, power clamps
Clamping elements
Spring plungers, indexing plungers, ball lock pins
Support elements, locating elements, stop elements
Machine and fixture components
Joints
Magnets
Buffer elements
Level indicators, screw plugs
Scales, scale rings, level vials
Material handling
Tools, workshop supplies
Hygiene Shield
Clamping technology
Workholding Technology
Modular Clamping Technology
Zero Point Clamping Technology
Vice Clamping Technology
Special solutions
Sale
Product Lines
HYDRAULIC
PNEUMATIC
DETECTABLE
FEATUREgrip
NOVOnox hygienic
19" TECHNOLOGY
Rustproof stainless steel
ESD
MEDIgrip
NATUREgrip
NOVOgrip
SYMPAtouch
Accessories for aluminium profiles
News
New products
KIPP News
Press area
Newsletter
Trade fairs
Trade fairs in Germany
International trade fairs
Trade Fair Impressions
Service
Product movies
CAD data
Catalogue order
Material overview
Shipment conditions
For suppliers
GT&C
Download
Catalogues
OPERATING PARTS | STANDARD ELEMENTS
CLAMPING TECHNOLOGY
KIPP Inc. Catalogue
Brochures
CAD data
Press area
Download section for suppliers
Certification
Contact
Home
Company
Product groups
Clamping levers
Tension levers
Cam levers
Grips, knobs
Pull handles, tubular handles, recessed handles
Handwheels, crank handles, position indicators
Quarter-turn locks, edge protection profiles
Hinges
Swivel feet, levelling feet
Tube connectors, profile connectors
Telescopic slides
Latches, snap locks, slam latches
Toggle clamps, power clamps
Clamping elements
Spring plungers, indexing plungers, ball lock pins
Support elements, locating elements, stop elements
Machine and fixture components
Joints
Magnets
Buffer elements
Level indicators, screw plugs
Scales, scale rings, level vials
Material handling
Hygiene Shield
Workholding technology
Modular Clamping Technology
Zero Point Clamping Technology
Vice Clamping Technology
Products
Operating parts | standard elements
Clamping levers, tension levers, cam levers
Grips, knobs
K0137
Knurled nuts
steel and stainless steel, DIN 6303
K0137_A
Knurled nuts, steel and stainless steel DIN 6303 Form A, without pinhole
K0137_B
Knurled nuts, steel DIN 6303 Form B, with pinhole
K0138
Knurled nuts
plastic
K1472
Knurled nuts
plastic
K1472
Knurled nuts plastic, antistatic
K0141
Knurled screws
plastic
K1473
Knurled screws
plastic
K1473
Knurled screws plastic, antistatic
K0139
Knurled nuts quick-acting
K0144
Knurled nuts flat
steel and stainless steel, DIN 467
K0143
Knurled nuts high form
steel and stainless steel, DIN 466
K0140
Knurled screws high form
steel and stainless steel, DIN 464
K1163
Knurled screws low head
steel and stainless steel, DIN 653
K0142
Knurled knobs
K0247
Knurled knobs
K0247
Knurled knobs biopolymer
K0247
Knurled knobs antistatic
K0110
Knurled knobs
K0110
Knurled knobs, plastic, metal detectable
K0110
Knurled knobs, plastic, optically detectable
K1099
Knurled knobs
aluminium
K1223
Knurled knobs
K1138
Knurled knobs
for hex head screws
K0680
Knurled heads
for hexagon socket screws
K0681
Wing grips
for hexagon socket screws
K1794
Palm grips, plastic
with protruding steel bush
K1794
Palm grips, antibacterial plastic
with protruding steel bush
K1794
Palm grips, high-temperature resistant plastic
with protruding steel bush
K1794
Palm grips, plastic, visually detectable
with protruding steel bush
K1794
Palm grips, plastic, metal detectable
with protruding steel bush
K0145
Palm grips
aluminium, similar to DIN 6335
K0146
Palm grips
stainless steel, similar to DIN 6335
K0147
Palm grips
grey cast iron DIN 6335
K0682
Palm grips
plastic coated grey cast iron, DIN 6335
K0613
Palm grips soft
K0148
Palm grips
similar to DIN 6335
K1089
Palm grips
K1017
Palm grips
similar to DIN 6335, metal parts stainless steel
K0683
Palm grips quick-acting, grey cast iron
K0149
Star grips
aluminium, similar to DIN 6336
K0150
Star grips
stainless steel, similar to DIN 6336
K0151
Star grips
grey cast iron, DIN 6336
K0152
Star grips
similar to DIN 6336
K1016
Star grips
similar to DIN 6336 metal parts stainless steel
K1514
Star grips, plastic
with protruding steel bush
K0153
Star grips
with projecting steel bush
K0153
Star grips, plastic, metal detectable
with protruding steel bush
K0153
Star grips, plastic, visually detectable
with protruding steel bush
K1596
Star grips, plastic
with clamping force intensifier
K1291
Star grips
with extended collar
K0155
Star grips
similar to DIN 6336
K1848
Star grips plastic
DIN 6336
K0155
Star grips biopolymer, similar to DIN 6336
K0154
Star grips biopolymer, similar to DIN 6336
K0155
Star grips antistatic
similar to DIN 6336
K0154
Star grips
similar to DIN 6336, metal parts stainless steel
K0154
Star grips antibacterial, similar to DIN 6336, metal parts stainless steel
K1090
Star grips
K0155
Star grips with safety cable
similar to DIN 6336
K0154
Star grips with safety cable
similar to DIN 6336, metal parts stainless steel
K0743
Safety cable
K0156
Star grips quick-acting
K1088
Star grips
with extended hub
K1811
Star grips, plastic with safety function
K0276
Five lobe grips
K1020
Triangular grips
K0183
Triangular grips
with high collar
K1083
Triangular grips
K0785
Triangular grips ergonomic
K0980
Triangular grips 2K ergonomic
K1019
Triangular torque grips
K0278
Four lobe grips flat
K1093
Four lobe grips
K1297
Five lobe grips
with internal thread
K1298
Five lobe grips
with external thread
K0185
Five lobe grips
K0279
Five lobe grips
K0786
Five lobe grips ergonomic
K1378
Five lobe grips
plastic, lockable
K0280
Clamping grips high form
K0779
Clamping grips ergonomic
K0281
Knurled screws
K0255
Five lobe grips
K0255
Five lobe grips, antibacterial, metal parts stainless steel
K0260
Knurled knobs
K0261
Knurled knobs, metal parts stainless steel
K0250
Mushroom knobs
internal thread
K1286
Mushroom knobs
internal thread
K1287
Mushroom knobs
external thread
K1288
Mushroom knobs
internal thread
K1289
Mushroom knobs
external thread
K1308
Mushroom knobs internal thread with high head
for Hygienic USIT® sealing and shim washer Freudenberg Process Seals
K1309
Mushroom knobs external thread with high head
for Hygienic USIT® sealing and shim washer Freudenberg Process Seals
K0251
Mushroom knobs
internal thread
K0251
Mushroom knobs
external thread
K0251
Mushroom knobs biopolymer
internal thread
K0251
Mushroom knobs biopolymer
external thread
K0251
Mushroom knobs antibacterial, internal thread, metal parts stainless steel
K0251
Mushroom knobs antibacterial, external thread, metal parts stainless steel
K0251
Mushroom knobs antistatic
internal thread
K0251
Mushroom knobs antistatic
external thread
K0273
Wing grips
internal thread, stainless steel
K1312
Wing nuts
for Hygienic USIT® sealing and shim washer Freudenberg Process Seals
K1313
Wing screws
for Hygienic USIT® sealing and shim washer Freudenberg Process Seals
K1314
Wing nuts narrow
in Hygienic DESIGN
K0274
Wing grips
K0274
Wing grips antimicrobial, metal parts stainless steel
K0274
Wing grips antistatic
K0274
Wing grips
tapped through
K0783
Wing grips
K0608
Wing grips one-sided
K0274
Wing grips “Miniwing”
K0274
Wing grips "Miniwing" biopolymer
K0274
Wing grips “Miniwing” antibacterial, metal parts stainless steel
K0274
Wing grips “Miniwing” antistatic
K0274
Wing grips "Miniwing", plastic, metal detectable
K0274
Wing grips "Miniwing", plastic, optically detectable
K0658
Wing grips “Miniwing”
tapped through
K1126
Grip nuts
K1126
Grip screws
K0180
T-grips
K0181
T-grips
K1871
T-grips, plastic
K1203
T-grips stainless steel
K1515
T-grips with internal thread in stainless steel
for Hygienic USIT® sealing and shim washer Freudenberg Process Seals
K0157
Knobs flat
K0650
Ball knobs
stainless steel or aluminium, DIN 319
K0158
Ball knobs
thermoplastic, DIN 319 enhanced
K0159
Ball knobs smooth
DIN 319 enhanced
K0179
Handles
K0253
Spherical knobs
K0253
Spherical knobs biopolymer
K0254
Spherical knobs
revolving
K0248
Knurled knobs
K0249
Knurled knobs with arrow
K0277
Knurled torque knobs
K0178
Lock grips
Pull handles, tubular handles, recessed handles
Handwheels, crank handles, position indicators
Quarter-turn locks, edge protection profiles
Hinges
Swivel feet, levelling feet
Tube connectors, profile connectors
Telescopic slides
Latches, snap locks, slam latches
Toggle clamps, power clamps
Clamping elements
Spring plungers, indexing plungers, ball lock pins
Support elements, locating elements, stop elements
Machine and fixture components
Joints
Magnets
Buffer elements
Level indicators, screw plugs
Scales, scale rings, level vials
Material handling
Tools, workshop supplies
Hygiene Shield
Clamping technology
Special solutions
Classic products
Order number, changeover
Callback
For suppliers
Shipment conditions
GT&C
K0137
Knurled nuts steel and stainless steel, DIN 6303
go back
Products
Operating parts | standard elements
Grips, knobs
Knurled nuts steel and stainless steel, DIN 6303
Item description/product images
Show/filter all items
Description
Material:
Steel 1.0718.
Stainless steel 1.4305.
Version:
Steel, black oxidised.
Stainless steel, bright.
Note:
Due to the better haptics, a larger pitch was chosen contrary to DIN.
Drawing reference:
Form A: without pin hole
Form B: with pin hole
- Drill through and ream pin hole during assembly.
Special features:
Download
Here is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
Datasheet K0137 Knurled nuts steel and stainless steel, DIN 6303
279 kB
Drawings (total overview)
Knurled nuts, steel and stainless steel DIN 6303 Form A, without pinhole
More information
Drawings
Item selection/filter
Order No.
Form
Main
material
D
D1
D3
D4
H
K
T
CAD
Acc.
Price
Order
K0137.105
A
steel
M5
20
14
15
12
8
7
on request
K0137.106
A
steel
M6
24
16
18
14
10
8
on request
K0137.108
A
steel
M8
30
20
24
17
12
10
on request
K0137.110
A
steel
M10
36
28
30
20
14
12
on request
K0137.112
A
steel
M12
40
32
34
24
16
14
on request
K0137.1052
A
stainless steel
M5
20
14
15
12
8
7
on request
K0137.1062
A
stainless steel
M6
24
16
18
14
10
8
on request
K0137.1082
A
stainless steel
M8
30
20
24
17
12
10
on request
K0137.1102
A
stainless steel
M10
36
28
30
20
14
12
on request
K0137.1122
A
stainless steel
M12
40
32
34
24
16
14
on request
Knurled nuts, steel DIN 6303 Form B, with pinhole
More information
Drawings
Item selection/filter
Order No.
Form
Main
material
D
D1
D3
D4
D5
predrilled
E
H
K
T
suitable
dowel pin
ISO 2338
CAD
Acc.
Price
Order
K0137.205
B
steel
M5
20
14
15
1,4
2,5
12
8
7
1,5
on request
K0137.206
B
steel
M6
24
16
18
1,4
2,5
14
10
8
1,5
on request
K0137.208
B
steel
M8
30
20
24
1,9
3
17
12
10
2
on request
K0137.210
B
steel
M10
36
28
30
2,9
4
20
14
12
3
on request
K0137.212
B
steel
M12
40
32
34
3,9
4
24
16
14
4
on request
Other items in this category
<<
|
<
|
1-10
|
11-20
|
21-30
|
31-40
|
41-50
|
51-60
|
61-70
|
>
|
>>
K0138
Knurled nuts
plastic
K1472
Knurled nuts
plastic
K1472
Knurled nuts plastic, antistatic
K0141
Knurled screws
plastic
K1473
Knurled screws
plastic
K1473
Knurled screws plastic, antistatic
K0139
Knurled nuts quick-acting
K0144
Knurled nuts flat
steel and stainless steel, DIN 467
K0143
Knurled nuts high form
steel and stainless steel, DIN 466
K0140
Knurled screws high form
steel and stainless steel, DIN 464
<<
|
<
|
1-10
|
11-20
|
21-30
|
31-40
|
41-50
|
51-60
|
61-70
|
>
|
>>
Search
My
ACCOUNT
E-mail
Password
Forgotten password?
I'm new to this site
Shopping cart
Number of items:
0
Amount:
0.00
€
Display
Speed ordering
Go to order form
Availability
Here you can check item's availability.
Availability check
PRODUCT LINES
The KIPP product lines offer the perfect solution for every application area.
more...
Argentina
Australia
België
Bolivia
Bosna i Hercegovina
Brasil
Cameroun
Canada
Česká republika
Chile
中国
Colombia
Cuba
Danmark
Dem. Peop. Rep. of Korea
Deutschland
Ecuador
Eesti
España
France
香港
Hrvatska
India
Ireland
Ísland
Italia
日本
Latvija
Liechtenstein
Lietuvos
Luxemburg
Magyarország
Malta
México
Nederland
New Zealand
Norge
Österreich
Pakistan
Paraguay
Perú
Polska
Portugal
Principauté de Monaco
台灣
대한민국
România
Schweiz
Singapore
Slovenija
Slovensko
South Africa
Status Civitatis Vaticanæ
Suomi
Sverige
Türkiye
United Kingdom
United States of America
Uruguay
Venezuela
Việt Nam
Ελλάδα
Κύπρος
Беларусь
България
Македонија
Република Србија
Россия
Србија и Црна Гора
Україна
ישראל
الامارات العربية المتحدة
السعودية
ايران
مصر
ประเทศไทย
English
Sitemap
Print
Newsletter
Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved.
Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33