Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Housing carbon steel, tension nut and tension pin case-hardened steel.Version:Black oxidised.
Matt-finished or high-polish chrome-plated versions available at extra charge.
Note:Tension Pin A standard version (for ratchet action):
Use for clamping and releasing in limited space and when considerable travel is involved. In order to change the tightening direction, the handle must be reversed by 180°.

Tension Pin B special version:
Use for clamping and releasing in limited space and when short travel is involved. The handle is not reversed in order to change the tightening direction. It must be pulled out before it can be engaged in the next slot.

Clamp with H7 reamed hole and DIN 6885/1 keyway.
On request:Other thread, reamed hole and square socket sizes.
Dimension “A” available in other lengths at extra charge.
Special version: Tension pin B.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0128 Ratchet levers 245 kB

Drawings (total overview)

Ratchet levers

Ratchet levers with internal thread

More information

Drawings

Ratchet levers with internal thread

Item selection/filter

Order No.

Kind of fasteningXA=Handle lengthA2DD1D2D3D4HH1H2H3No. of
index slots
CADAcc.PriceOrder
K0128.310internal threadM10150482233172236314,515,537 on request
K0128.312internal threadM12150482233172236314,515,537 on request
K0128.314internal threadM141805427382026433861948 on request
K0128.316internal threadM161805427382026433861948 on request
K0128.318internal threadM182307035452430514262148 on request
K0128.320internal threadM202307035452430514262148 on request
K0128.322internal threadM2230080425628356147623,549 on request
K0128.324internal threadM2430080425628356147623,549 on request
K0128.327internal threadM2730080425628356147623,549 on request
K0128.330internal threadM304001106075323882537,526,5511 on request
K0128.336internal threadM364001106075323882537,526,5511 on request
K0128.342internal threadM424001106075323882537,526,5511 on request

Ratchet levers with reamed hole

More information

Drawings

Ratchet levers with reamed hole

Item selection/filter

Order No.

Kind of fasteningXA=Handle lengthA2DD1D2D3D4HH1H2H3No. of
index slots
CADAcc.PriceOrder
K0128.412reamed hole with slot12150482233172236314,515,537 on request
K0128.414reamed hole with slot141805427382026433861948 on request
K0128.415reamed hole with slot151805427382026433861948 on request
K0128.416reamed hole with slot161805427382026433861948 on request
K0128.418reamed hole with slot182307035452430514262148 on request
K0128.420reamed hole with slot202307035452430514262148 on request
K0128.422reamed hole with slot2230080425628356147623,549 on request
K0128.425reamed hole with slot2530080425628356147623,549 on request
K0128.427reamed hole with slot2730080425628356147623,549 on request
K0128.430reamed hole with slot304001106075323882537,526,5511 on request
K0128.436reamed hole with slot364001106075323882537,526,5511 on request

Ratchet levers with square socket

More information

Drawings

Ratchet levers with square socket

Item selection/filter

Order No.

Kind of fasteningSWA=Handle lengthA2DD1D2D3D4HH1H2H3No. of
index slots
CADAcc.PriceOrder
K0128.510square socket10150482233172236314,515,537 on request
K0128.512square socket12150482233172236314,515,537 on request
K0128.513square socket131805427382026433861948 on request
K0128.514square socket141805427382026433861948 on request
K0128.517square socket172307035452430514262148 on request
K0128.519square socket1930080425628356147623,549 on request
K0128.520square socket2030080425628356147623,549 on request
K0128.522square socket2230080425628356147623,549 on request
K0128.524square socket2430080425628356147623,549 on request
K0128.530square socket304001106075323882537,526,5511 on request
K0128.532square socket324001106075323882537,526,5511 on request