Product groups
Clamping levers, steel with internal thread, threaded insert black oxidised steel
K0120

Clamping levers, steel with internal thread, threaded insert...

go back

Item description/product images

DescriptionMaterial:Handle steel 1.0401.
All other steel parts grade 5.8.
Version:Handle painted silver-grey hammer-tone.
Steel parts black oxidised.
On request:Other threads and special versions.
Dimension “H1” available in other lengths at extra charge.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0120 Clamping levers, steel with internal thread, threaded insert black oxidised steel 354 kB

Drawings

Clamping levers, steel with internal thread, threaded insert black oxidised steel

Item selection/filter

Order No.

Main
material
XAA1TDD1D2HH1H3H4No. of
teeth
CADAcc.PriceOrder
K0120.108steelM8831071719282040,5126568,524 on request
K0120.110steelM10831071719282040,5126568,524 on request
K0120.112steelM12831071719282040,5126568,524 on request
K0120.212steelM12108138,52323352551,51279,58426 on request
K0120.216steelM16108138,52323352551,51279,58426 on request
K0120.316steelM161321682730433060129397,536 on request
K0120.320steelM201321682730433060129397,536 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33