Product groups
Clamping levers, die-cast zinc with external thread, threaded insert stainless steel
K0117

Clamping levers, die-cast zinc with external thread, threaded...

go back

Item description/product images

DescriptionMaterial:

Handle die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305.

Version:Handle powder-coated.
Stainless steel bright.
Note:Standard colours are:
black satin finish, silver metallic.

Where L ≥ 60 mm the thread length is always 60 mm.
On request:Other male threads, screw lengths, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0117 Clamping levers, die-cast zinc with external thread, threaded insert stainless steel 229 kB

Drawings

Clamping levers, die-cast zinc with external thread, threaded insert stainless steel

Overview of items (compressed)

Item selection/filter
Order No.Main
colour
SizeXDD1D2D3HH1H2H3H4AA1No. of
teeth
LCADAcc.PriceOrder
K0117.1051X10black1M510131410,524,541532,535,539461610 on request
K0117.1051X15black1M510131410,524,541532,535,539461615 on request
K0117.1051X20black1M510131410,524,541532,535,539461620 on request
K0117.1051X25black1M510131410,524,541532,535,539461625 on request
K0117.1061X10black1M610131410,524,541532,535,539461610 on request
K0117.1061X15black1M610131410,524,541532,535,539461615 on request
K0117.1061X20black1M610131410,524,541532,535,539461620 on request
K0117.1061X25black1M610131410,524,541532,535,539461625 on request
K0117.1061X30black1M610131410,524,541532,535,539461630 on request
K0117.1061X40black1M610131410,524,541532,535,539461640 on request
K0117.1061X50black1M610131410,524,541532,535,539461650 on request
K0117.2061X15black2M613,51818,515,528,56,516,545,549,564732015 on request
K0117.2061X20black2M613,51818,515,528,56,516,545,549,564732020 on request
K0117.2061X25black2M613,51818,515,528,56,516,545,549,564732025 on request
K0117.2061X30black2M613,51818,515,528,56,516,545,549,564732030 on request
K0117.2061X40black2M613,51818,515,528,56,516,545,549,564732040 on request
K0117.2061X50black2M613,51818,515,528,56,516,545,549,564732050 on request
K0117.2061X60black2M613,51818,515,528,56,516,545,549,564732060 on request
K0117.2081X15black2M813,51818,515,528,56,516,545,549,564732015 on request
K0117.2081X20black2M813,51818,515,528,56,516,545,549,564732020 on request
K0117.2081X25black2M813,51818,515,528,56,516,545,549,564732025 on request
K0117.2081X30black2M813,51818,515,528,56,516,545,549,564732030 on request
K0117.2081X40black2M813,51818,515,528,56,516,545,549,564732040 on request
K0117.2081X50black2M813,51818,515,528,56,516,545,549,564732050 on request
K0117.2081X60black2M813,51818,515,528,56,516,545,549,564732060 on request
K0117.2101X20black2M1013,51818,515,528,56,516,545,549,564732020 on request
K0117.2101X25black2M1013,51818,515,528,56,516,545,549,564732025 on request
K0117.2101X30black2M1013,51818,515,528,56,516,545,549,564732030 on request
K0117.2101X40black2M1013,51818,515,528,56,516,545,549,564732040 on request
K0117.2101X50black2M1013,51818,515,528,56,516,545,549,564732050 on request
K0117.2101X60black2M1013,51818,515,528,56,516,545,549,564732060 on request
K0117.3081X20black3M81621221737102357,561,579902220 on request
K0117.3081X25black3M81621221737102357,561,579902225 on request
K0117.3081X30black3M81621221737102357,561,579902230 on request
K0117.3081X40black3M81621221737102357,561,579902240 on request
K0117.3081X50black3M81621221737102357,561,579902250 on request
K0117.3081X60black3M81621221737102357,561,579902260 on request
K0117.3101X20black3M101621221737102357,561,579902220 on request
K0117.3101X25black3M101621221737102357,561,579902225 on request
K0117.3101X30black3M101621221737102357,561,579902230 on request
K0117.3101X40black3M101621221737102357,561,579902240 on request
K0117.3101X50black3M101621221737102357,561,579902250 on request
K0117.3101X60black3M101621221737102357,561,579902260 on request
K0117.4121X25black4M121925261942,510266772951082425 on request
K0117.4121X30black4M121925261942,510266772951082430 on request
K0117.4121X40black4M121925261942,510266772951082440 on request
K0117.4121X50black4M121925261942,510266772951082450 on request
K0117.4121X60black4M121925261942,510266772951082460 on request
K0117.5161X30black5M162330312249123279841101262630 on request
K0117.5161X40black5M162330312249123279841101262640 on request
K0117.5161X50black5M162330312249123279841101262650 on request
K0117.5161X60black5M162330312249123279841101262660 on request
K0117.1053X10silver metallic1M510131410,524,541532,535,539461610 on request
K0117.1053X15silver metallic1M510131410,524,541532,535,539461615 on request
K0117.1053X20silver metallic1M510131410,524,541532,535,539461620 on request
K0117.1053X25silver metallic1M510131410,524,541532,535,539461625 on request
K0117.1063X10silver metallic1M610131410,524,541532,535,539461610 on request
K0117.1063X15silver metallic1M610131410,524,541532,535,539461615 on request
K0117.1063X20silver metallic1M610131410,524,541532,535,539461620 on request
K0117.1063X25silver metallic1M610131410,524,541532,535,539461625 on request
K0117.1063X30silver metallic1M610131410,524,541532,535,539461630 on request
K0117.1063X40silver metallic1M610131410,524,541532,535,539461640 on request
K0117.1063X50silver metallic1M610131410,524,541532,535,539461650 on request
K0117.2063X15silver metallic2M613,51818,515,528,56,516,545,549,564732015 on request
K0117.2063X20silver metallic2M613,51818,515,528,56,516,545,549,564732020 on request
K0117.2063X25silver metallic2M613,51818,515,528,56,516,545,549,564732025 on request
K0117.2063X30silver metallic2M613,51818,515,528,56,516,545,549,564732030 on request
K0117.2063X40silver metallic2M613,51818,515,528,56,516,545,549,564732040 on request
K0117.2063X50silver metallic2M613,51818,515,528,56,516,545,549,564732050 on request
K0117.2063X60silver metallic2M613,51818,515,528,56,516,545,549,564732060 on request
K0117.2083X15silver metallic2M813,51818,515,528,56,516,545,549,564732015 on request
K0117.2083X20silver metallic2M813,51818,515,528,56,516,545,549,564732020 on request
K0117.2083X25silver metallic2M813,51818,515,528,56,516,545,549,564732025 on request
K0117.2083X30silver metallic2M813,51818,515,528,56,516,545,549,564732030 on request
K0117.2083X40silver metallic2M813,51818,515,528,56,516,545,549,564732040 on request
K0117.2083X50silver metallic2M813,51818,515,528,56,516,545,549,564732050 on request
K0117.2083X60silver metallic2M813,51818,515,528,56,516,545,549,564732060 on request
K0117.2103X20silver metallic2M1013,51818,515,528,56,516,545,549,564732020 on request
K0117.2103X25silver metallic2M1013,51818,515,528,56,516,545,549,564732025 on request
K0117.2103X30silver metallic2M1013,51818,515,528,56,516,545,549,564732030 on request
K0117.2103X40silver metallic2M1013,51818,515,528,56,516,545,549,564732040 on request
K0117.2103X50silver metallic2M1013,51818,515,528,56,516,545,549,564732050 on request
K0117.2103X60silver metallic2M1013,51818,515,528,56,516,545,549,564732060 on request
K0117.3083X20silver metallic3M81621221737102357,561,579902220 on request
K0117.3083X25silver metallic3M81621221737102357,561,579902225 on request
K0117.3083X30silver metallic3M81621221737102357,561,579902230 on request
K0117.3083X40silver metallic3M81621221737102357,561,579902240 on request
K0117.3083X50silver metallic3M81621221737102357,561,579902250 on request
K0117.3083X60silver metallic3M81621221737102357,561,579902260 on request
K0117.3103X20silver metallic3M101621221737102357,561,579902220 on request
K0117.3103X25silver metallic3M101621221737102357,561,579902225 on request
K0117.3103X30silver metallic3M101621221737102357,561,579902230 on request
K0117.3103X40silver metallic3M101621221737102357,561,579902240 on request
K0117.3103X50silver metallic3M101621221737102357,561,579902250 on request
K0117.3103X60silver metallic3M101621221737102357,561,579902260 on request
K0117.4123X25silver metallic4M121925261942,510266772951082425 on request
K0117.4123X30silver metallic4M121925261942,510266772951082430 on request
K0117.4123X40silver metallic4M121925261942,510266772951082440 on request
K0117.4123X50silver metallic4M121925261942,510266772951082450 on request
K0117.4123X60silver metallic4M121925261942,510266772951082460 on request
K0117.5163X30silver metallic5M162330312249123279841101262630 on request
K0117.5163X40silver metallic5M162330312249123279841101262640 on request
K0117.5163X50silver metallic5M162330312249123279841101262650 on request
K0117.5163X60silver metallic5M162330312249123279841101262660 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33